Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32019X N/A 32019X N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
X32019XM N/A 32019XM N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 201000 N45300 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
X32219 N/A 32219 N/A 95 mm3.7402 in N/A 43 mm1.6929 in N/A 316000 N71100 lbf N/A 401000 N90100 lbf N/A CAD Icon (for items table)
X32219M N/A 32219M N/A 95 mm3.7402 in N/A 43 mm1.6929 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A CAD Icon (for items table)
X32319M N/A 32319 N/A 95 mm3.7402 in N/A 67 mm2.6378 in N/A 626000 N141000 lbf N/A 714000 N161000 lbf N/A CAD Icon (for items table)
X33019 N/A 33019 N/A 95 mm3.7402 in N/A 39 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A CAD Icon (for items table)
XAA32019X N/A 32019X N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
XAA32019XM N/A 32019XM N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 201000 N45300 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
XAA32219M N/A 32219M N/A 95 mm3.7402 in N/A 43 mm1.6929 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A CAD Icon (for items table)
XAA33019 N/A 33019 N/A 95 mm3.7402 in N/A 39 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A CAD Icon (for items table)
JHH224333 N/A HH224300 N/A 100 mm3.937 in N/A 66.675 mm2.6250 in N/A 680000 N153000 lbf N/A 906000 N204000 lbf N/A CAD Icon (for items table)
JHM720249 N/A HM720200 N/A 100 mm3.937 in N/A 40.000 mm1.5748 in N/A 331000 N74400 lbf N/A 416000 N93500 lbf N/A CAD Icon (for items table)
JLM820048 N/A LM820000 N/A 100 mm3.937 in N/A 30.000 mm1.1811 in N/A 162000 N36500 lbf N/A 242000 N54400 lbf N/A CAD Icon (for items table)
JM720249 N/A M720200 N/A 100 mm3.937 in N/A 35.000 mm1.3780 in N/A 231000 N52000 lbf N/A 355000 N79900 lbf N/A CAD Icon (for items table)
JP10049 N/A JP10000 N/A 100 mm3.937 in N/A 22.500 mm0.8858 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JP10049A N/A JP10000 N/A 100 mm3.937 in N/A 22.500 mm0.8858 in N/A 149000 N33400 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
KJHM720249 N/A HM720200 N/A 100 mm3.937 in N/A 40.000 mm1.5748 in N/A 331000 N74400 lbf N/A 416000 N93500 lbf N/A CAD Icon (for items table)
X30220M N/A 30220M N/A 100 mm3.937 in N/A 34.000 mm1.3386 in N/A 301000 N67600 lbf N/A 375000 N84300 lbf N/A CAD Icon (for items table)
X30320M N/A 30320 N/A 100 mm3.937 in N/A 47 mm1.8504 in N/A 486000 N109000 lbf N/A 579000 N130000 lbf N/A CAD Icon (for items table)
X31320XM N/A 31320X N/A 100 mm3.937 in N/A 51 mm2.0079 in N/A 441000 N99100 lbf N/A 526000 N118000 lbf N/A CAD Icon (for items table)
X32020X N/A 32020X N/A 100 mm3.937 in N/A 32.000 mm1.2598 in N/A 231000 N51800 lbf N/A 295000 N66400 lbf N/A CAD Icon (for items table)
X32020XM N/A 32020XM N/A 100 mm3.937 in N/A 32.000 mm1.2598 in N/A 211000 N47400 lbf N/A 295000 N66400 lbf N/A CAD Icon (for items table)
X32220 N/A 32220 N/A 100 mm3.937 in N/A 46.000 mm1.8110 in N/A 368000 N82700 lbf N/A 478000 N107000 lbf N/A CAD Icon (for items table)
X32220CM N/A 32220C N/A 100 mm3.937 in N/A 46.000 mm1.8110 in N/A 393000 N88400 lbf N/A 521000 N117000 lbf N/A CAD Icon (for items table)
X32320M N/A 32320M N/A 100 mm3.937 in N/A 73.000 mm2.8740 in N/A 621000 N140000 lbf N/A 883000 N198000 lbf N/A CAD Icon (for items table)
X33020 N/A 33020 N/A 100 mm3.937 in N/A 39 mm1.5354 in N/A 251000 N56300 lbf N/A 393000 N88300 lbf N/A CAD Icon (for items table)
X33220M N/A 33220 N/A 100 mm3.937 in N/A 63 mm2.4803 in N/A 488000 N110000 lbf N/A 679000 N153000 lbf N/A CAD Icon (for items table)
XA30220M N/A 30220M N/A 100 mm3.937 in N/A 34.000 mm1.3386 in N/A 357000 N80200 lbf N/A 375000 N84300 lbf N/A CAD Icon (for items table)
XAA32020X N/A 32020X N/A 100 mm3.937 in N/A 32.000 mm1.2598 in N/A 231000 N51800 lbf N/A 295000 N66400 lbf N/A CAD Icon (for items table)
XAA32220CM N/A 32220C N/A 100 mm3.937 in N/A 46.000 mm1.8110 in N/A 393000 N88400 lbf N/A 521000 N117000 lbf N/A CAD Icon (for items table)
X33020M N/A 33020 N/A 100 mm3.937 in N/A 39 mm1.5354 in N/A 251000 N56300 lbf N/A 393000 N88300 lbf N/A CAD Icon (for items table)
X30221M N/A 30221M N/A 105 mm4.1339 in N/A 36 mm1.4173 in N/A 325000 N73200 lbf N/A 407000 N91400 lbf N/A CAD Icon (for items table)
X32021X N/A 32021X N/A 105 mm4.1339 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
X32021XM N/A 32021XM N/A 105 mm4.1339 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
X32021XSA N/A 32021X N/A 105 mm4.1339 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
X32221 N/A 32221 N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 398000 N89600 lbf N/A 516000 N116000 lbf N/A CAD Icon (for items table)
X32221M N/A 32221M N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 472000 N106000 lbf N/A 516000 N116000 lbf N/A CAD Icon (for items table)
X32321M N/A 32321M N/A 105 mm4.1338 in N/A 77.000 mm3.0315 in N/A 769000 N173000 lbf N/A 989000 N222000 lbf N/A CAD Icon (for items table)
X33021 N/A 33021 N/A 105 mm4.1339 in N/A 43 mm1.6929 in N/A 291000 N65400 lbf N/A 449000 N101000 lbf N/A CAD Icon (for items table)
XAA32221 N/A 32221 N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 398000 N89600 lbf N/A 516000 N116000 lbf N/A CAD Icon (for items table)
XGA32021X N/A 32021X N/A 106.000 mm4.1732 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
JHM522649 N/A HM522600 N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 371000 N83500 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JHM522649A N/A HM522600 N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 371000 N83500 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JHM522649AC N/A HM522600 N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JHM522649C N/A HM522600 N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JM822049 N/A M822000 N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD Icon (for items table)
JM822049H N/A M822000 N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 215000 N48400 lbf N/A 330000 N74100 lbf N/A CAD Icon (for items table)
JM822049N N/A M822000 N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD Icon (for items table)
KJHM522649 N/A HM522600 N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
X30222M N/A 30222M N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 374000 N84000 lbf N/A 475000 N107000 lbf N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10