Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30322M N/A 30322 N/A 110 mm4.3307 in N/A 50 mm1.9685 in N/A 576000 N130000 lbf N/A 732000 N165000 lbf N/A CAD Icon (for items table)
X31322 N/A 31322 N/A 110 mm4.3307 in N/A 57.000 mm2.2441 in N/A 553000 N124000 lbf N/A 663000 N149000 lbf N/A CAD Icon (for items table)
X32022X N/A 32022X N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A CAD Icon (for items table)
X32222M N/A 32222M N/A 110 mm4.3307 in N/A 53.000 mm2.0866 in N/A 493000 N111000 lbf N/A 668000 N150000 lbf N/A CAD Icon (for items table)
X32322M N/A 32322 N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 760000 N171000 lbf N/A 1020000 N229000 lbf N/A CAD Icon (for items table)
X33022 N/A 33022 N/A 110 mm4.3307 in N/A 47 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A CAD Icon (for items table)
X33122M N/A 33122 N/A 110 mm4.3307 in N/A 56 mm2.2047 in N/A 412000 N92700 lbf N/A 635000 N143000 lbf N/A CAD Icon (for items table)
X31322M N/A N/A 110 mm4.3307 in N/A 57.000 mm2.2441 in N/A N/A N/A CAD Icon (for items table)
X31322M N/A N/A 110 mm4.3307 in N/A 57.000 mm2.2441 in N/A N/A N/A CAD Icon (for items table)
X32022XM N/A 32022X N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A CAD Icon (for items table)
X33022M N/A 33022 N/A 110 mm4.3307 in N/A 47 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A CAD Icon (for items table)
JL724346 N/A L724300 N/A 115 mm4.5276 in N/A 25.400 mm1.0000 in N/A 134000 N30200 lbf N/A 231000 N52000 lbf N/A CAD Icon (for items table)
JLM722948 N/A LM722900 N/A 115 mm4.5276 in N/A 27.000 mm1.0630 in N/A 160000 N35900 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JL724348 N/A L724300 N/A 120 mm4.7244 in N/A 25.400 mm1.0000 in N/A 145000 N32600 lbf N/A 231000 N52000 lbf N/A CAD Icon (for items table)
JM624649 N/A M624600 N/A 120 mm4.7244 in N/A 36 mm1.4173 in N/A 247000 N55500 lbf N/A 377000 N84700 lbf N/A CAD Icon (for items table)
JP12049 N/A JP12000 N/A 120 mm4.7244 in N/A 25.000 mm0.9843 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A CAD Icon (for items table)
JP12049A N/A JP12000 N/A 120 mm4.7244 in N/A 25.000 mm0.9843 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A CAD Icon (for items table)
X30224M N/A 30224M N/A 120 mm4.7244 in N/A 40.000 mm1.5748 in N/A 396000 N89100 lbf N/A 508000 N114000 lbf N/A CAD Icon (for items table)
X31324XM N/A 31324X N/A 120 mm4.7244 in N/A 62 mm2.4409 in N/A 642000 N144000 lbf N/A 777000 N175000 lbf N/A CAD Icon (for items table)
X32024X N/A 32024X N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 292000 N65700 lbf N/A 466000 N105000 lbf N/A CAD Icon (for items table)
X32024XM N/A 32024XM N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A CAD Icon (for items table)
X32224M N/A 32224M N/A 120 mm4.7244 in N/A 58.000 mm2.2835 in N/A 586000 N132000 lbf N/A 831000 N187000 lbf N/A CAD Icon (for items table)
X32924 N/A 32924 N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 172000 N38800 lbf N/A 317000 N71200 lbf N/A CAD Icon (for items table)
X32924CM N/A 32924C N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 177000 N39800 lbf N/A 303000 N68100 lbf N/A CAD Icon (for items table)
X32924M N/A 32924M N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 179000 N40300 lbf N/A 308000 N69300 lbf N/A CAD Icon (for items table)
X33024M N/A 33024M N/A 120 mm4.7244 in N/A 48 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD Icon (for items table)
X33024P N/A 33024 N/A 120 mm4.7244 in N/A 48 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD Icon (for items table)
XAA32024X N/A 32024X N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A CAD Icon (for items table)
JL725346 N/A L725300 N/A 125 mm4.9213 in N/A 25.400 mm1.0000 in N/A 150000 N33700 lbf N/A 246000 N55300 lbf N/A CAD Icon (for items table)
JP13049 N/A JP13000 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
JP13049A N/A JP13000 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
KJH429148 N/A H429100 N/A 130 mm5.1181 in N/A 72.000 mm2.8346 in N/A 654000 N147000 lbf N/A 955000 N215000 lbf N/A CAD Icon (for items table)
KJP13049A N/A JP13000 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 251000 N56300 lbf N/A 315000 N70900 lbf N/A CAD Icon (for items table)
X31326M N/A 31326M N/A 130 mm5.1181 in N/A 66.000 mm2.5984 in N/A 691000 N155000 lbf N/A 966000 N217000 lbf N/A CAD Icon (for items table)
X32026XM N/A 32026XM N/A 130 mm5.1181 in N/A 45 mm1.7717 in N/A 386000 N86900 lbf N/A 617000 N139000 lbf N/A CAD Icon (for items table)
X32226M N/A 32226M N/A 130 mm5.1181 in N/A 64.000 mm2.5197 in N/A 809000 N182000 lbf N/A 982000 N221000 lbf N/A CAD Icon (for items table)
X32326M N/A 32326 N/A 130 mm5.1181 in N/A 93 mm3.6614 in N/A 1120000 N252000 lbf N/A 1460000 N329000 lbf N/A CAD Icon (for items table)
X32926M N/A 32926M N/A 130 mm5.1181 in N/A 32.000 mm1.2598 in N/A 210000 N47200 lbf N/A 356000 N80000 lbf N/A CAD Icon (for items table)
JP14049 N/A JP14000 N/A 140 mm5.5118 in N/A 27.000 mm1.0630 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table)
X30228M N/A 30228M N/A 140 mm5.5118 in N/A 42.000 mm1.6535 in N/A 502000 N113000 lbf N/A 649000 N146000 lbf N/A CAD Icon (for items table)
X31328X N/A 31328X N/A 140 mm5.5118 in N/A 70 mm2.7559 in N/A 900000 N202000 lbf N/A 1020000 N230000 lbf N/A CAD Icon (for items table)
X32028XM N/A 32028XM N/A 140 mm5.5118 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A CAD Icon (for items table)
X32228M N/A 32228 N/A 140 mm5.5118 in N/A 68 mm2.6772 in N/A 748000 N168000 lbf N/A 1070000 N241000 lbf N/A CAD Icon (for items table)
X32928M N/A 32928M N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 226000 N50900 lbf N/A 404000 N90700 lbf N/A CAD Icon (for items table)
XAA32028XM N/A 32028XM N/A 140 mm5.5118 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A CAD Icon (for items table)
J450590 N/A 450000 N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 994000 N224000 lbf N/A 1480000 N333000 lbf N/A CAD Icon (for items table)
JL730646 N/A L730600 N/A 150 mm5.9055 in N/A 28.575 mm1.1250 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table)
X30230M N/A 30230M N/A 150 mm5.9055 in N/A 45 mm1.7717 in N/A 565000 N127000 lbf N/A 735000 N165000 lbf N/A CAD Icon (for items table)
X31330M N/A 31330M N/A 150 mm5.9055 in N/A 75.000 mm2.9528 in N/A 862000 N194000 lbf N/A 1200000 N270000 lbf N/A CAD Icon (for items table)
X32030XM N/A 32030XM N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 443000 N99500 lbf N/A 730000 N164000 lbf N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10