COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X33114 N/A 33114 N/A 70 mm2.7559 in N/A 37.000 mm1.4567 in N/A 235000 N52800 lbf N/A 270000 N60800 lbf N/A CAD Icon (for items table)
X33114M N/A 33114M N/A 70 mm2.7559 in N/A 37.000 mm1.4567 in N/A 215000 N48200 lbf N/A 270000 N60800 lbf N/A CAD Icon (for items table)
X33214 N/A 33214 N/A 70 mm2.7559 in N/A 41 mm1.6142 in N/A 282000 N63300 lbf N/A 314000 N70700 lbf N/A CAD Icon (for items table)
XA30214 N/A 30214 N/A 70 mm2.7559 in N/A 24.000 mm0.9449 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A CAD Icon (for items table)
X32014XM N/A 32014X N/A 70 mm2.7559 in N/A 25.000 mm0.9843 in N/A 133000 N29900 lbf N/A 163000 N36700 lbf N/A CAD Icon (for items table)
JH415647 N/A H415600 N/A 75 mm2.9528 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A 463000 N104000 lbf N/A CAD Icon (for items table)
JH415647A N/A H415600 N/A 75 mm2.9528 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A 463000 N104000 lbf N/A CAD Icon (for items table)
JLM714149 N/A LM714100 N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 140000 N31600 lbf N/A 167000 N37500 lbf N/A CAD Icon (for items table)
JLM714149A N/A LM714100 N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 140000 N31600 lbf N/A 167000 N37500 lbf N/A CAD Icon (for items table)
JM714249 N/A M714200 N/A 75 mm2.9528 in N/A 29.500 mm1.1614 in N/A 159000 N35800 lbf N/A 229000 N51500 lbf N/A CAD Icon (for items table)
JM714249A N/A M714200 N/A 75 mm2.9528 in N/A 29.500 mm1.1614 in N/A 159000 N35800 lbf N/A 229000 N51500 lbf N/A CAD Icon (for items table)
JW7549 N/A JW7500 N/A 75 mm2.9528 in N/A 38.000 mm1.4961 in N/A 274000 N61600 lbf N/A 294000 N66200 lbf N/A CAD Icon (for items table)
X30215 N/A 30215 N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 181000 N40600 lbf N/A 180000 N40400 lbf N/A CAD Icon (for items table)
X30215M N/A 30215M N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 152000 N34200 lbf N/A 180000 N40400 lbf N/A CAD Icon (for items table)
X30315 N/A 30315 N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 354000 N79600 lbf N/A 338000 N76000 lbf N/A CAD Icon (for items table)
X30315M N/A 30315M N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 354000 N79600 lbf N/A 338000 N76000 lbf N/A CAD Icon (for items table)
X31315M N/A 31315M N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 248000 N55800 lbf N/A 278000 N62500 lbf N/A CAD Icon (for items table)
X32015X N/A 32015X N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 135000 N30400 lbf N/A 170000 N38200 lbf N/A CAD Icon (for items table)
X32015XM N/A 32015XM N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 135000 N30400 lbf N/A 170000 N38200 lbf N/A CAD Icon (for items table)
X32215 N/A 32215 N/A 75 mm2.9528 in N/A 31.000 mm1.2205 in N/A 218000 N49000 lbf N/A 227000 N51100 lbf N/A CAD Icon (for items table)
X32215M N/A 32215M N/A 75 mm2.9528 in N/A 31.000 mm1.2205 in N/A 199000 N44800 lbf N/A 227000 N51100 lbf N/A CAD Icon (for items table)
X32315M N/A 32315M N/A 75 mm2.9528 in N/A 55 mm2.1654 in N/A 357000 N80300 lbf N/A 421000 N94600 lbf N/A CAD Icon (for items table)
X33015 N/A 33015 N/A 75 mm2.9528 in N/A 31.000 mm1.2205 in N/A 187000 N42000 lbf N/A 239000 N53700 lbf N/A CAD Icon (for items table)
X33115 N/A 33115 N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 205000 N46000 lbf N/A 287000 N64500 lbf N/A CAD Icon (for items table)
X33215 N/A 33215 N/A 75 mm2.9528 in N/A 41 mm1.6142 in N/A 236000 N53100 lbf N/A 316000 N71000 lbf N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »