Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32230M N/A 32230M N/A 150 mm5.9055 in N/A 73.000 mm2.8740 in N/A 851000 N191000 lbf N/A 1230000 N276000 lbf N/A CAD Icon (for items table)
X32930M N/A 32930M N/A 150 mm5.9055 in N/A 38.000 mm1.4961 in N/A 324000 N72800 lbf N/A 573000 N129000 lbf N/A CAD Icon (for items table)
X33030M N/A 33030 N/A 150 mm5.9055 in N/A 59 mm2.3228 in N/A 561000 N126000 lbf N/A 949000 N213000 lbf N/A CAD Icon (for items table)
JHM133449 N/A HM133400 N/A 160 mm6.2992 in N/A 69.850 mm2.7500 in N/A 635000 N143000 lbf N/A 1040000 N233000 lbf N/A CAD Icon (for items table)
JM734445 N/A M734400 N/A 160 mm6.2992 in N/A 44.500 mm1.7520 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JP16049 N/A JP16000 N/A 160 mm6.2992 in N/A 30.000 mm1.1811 in N/A 242000 N54400 lbf N/A 372000 N83700 lbf N/A CAD Icon (for items table)
X30232M N/A 30232 N/A 160 mm6.2992 in N/A 48 mm1.8898 in N/A 657000 N148000 lbf N/A 868000 N195000 lbf N/A CAD Icon (for items table)
X32032 N/A 32032 N/A 160 mm6.2992 in N/A 51 mm2.0079 in N/A 516000 N116000 lbf N/A 801000 N180000 lbf N/A CAD Icon (for items table)
X32032XM N/A 32032XM N/A 160 mm6.2992 in N/A 51 mm2.0079 in N/A 611000 N137000 lbf N/A 867000 N195000 lbf N/A CAD Icon (for items table)
X32232 N/A 32232 N/A 160 mm6.2992 in N/A 80 mm3.1496 in N/A 1020000 N229000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
JHM534149 N/A HM534100 N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 335000 N75300 lbf N/A 590000 N133000 lbf N/A CAD Icon (for items table)
JM734449 N/A M734400 N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449A N/A M734400 N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 383000 N86100 lbf N/A 710000 N160000 lbf N/A CAD Icon (for items table)
JM734449V N/A M734400 N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 460000 N103000 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JP17049 N/A JP17000 N/A 170 mm6.6929 in N/A 30.000 mm1.1811 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD Icon (for items table)
KJP17049 N/A JP17000C N/A 170 mm6.6929 in N/A 30.000 mm1.1811 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD Icon (for items table)
X30234 N/A 30234 N/A 170 mm6.6929 in N/A 52 mm2.0472 in N/A 780000 N175000 lbf N/A 1000000 N225000 lbf N/A CAD Icon (for items table)
X32034XM N/A 32034XM N/A 170 mm6.6929 in N/A 57.000 mm2.2441 in N/A 610000 N137000 lbf N/A 1020000 N229000 lbf N/A CAD Icon (for items table)
X32234M N/A 32234 N/A 170 mm6.6929 in N/A 86 mm3.3858 in N/A 1110000 N250000 lbf N/A 1750000 N394000 lbf N/A CAD Icon (for items table)
X32934M N/A 32934M N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 348000 N78300 lbf N/A 637000 N143000 lbf N/A CAD Icon (for items table)
JM736149 N/A M736100 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149A N/A M736100 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149AA N/A M736100 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JP18049 N/A JP18000 N/A 180 mm7.0866 in N/A 30.000 mm1.1811 in N/A 239000 N53600 lbf N/A 409000 N92000 lbf N/A CAD Icon (for items table)
X30236M N/A 30236 N/A 180 mm7.0866 in N/A 52 mm2.0472 in N/A 690000 N155000 lbf N/A 1050000 N235000 lbf N/A CAD Icon (for items table)
X32036XM N/A 32036XM N/A 180 mm7.0866 in N/A 64.000 mm2.5197 in N/A 707000 N159000 lbf N/A 1240000 N280000 lbf N/A CAD Icon (for items table)
X32236 N/A 32236 N/A 180 mm7.0866 in N/A 86 mm3.3858 in N/A 1140000 N255000 lbf N/A 1900000 N427000 lbf N/A CAD Icon (for items table)
X32936M N/A 32936M N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 403000 N90600 lbf N/A 795000 N179000 lbf N/A CAD Icon (for items table)
JM241538 N/A N/A 189.949 mm7.4783 in N/A 60.000 mm2.3622 in N/A N/A N/A CAD Icon (for items table)
JM241538 N/A N/A 189.949 mm7.4783 in N/A 60.000 mm2.3622 in N/A N/A N/A CAD Icon (for items table)
JM738249 N/A M738200 N/A 190 mm7.4803 in N/A 44.000 mm1.7323 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD Icon (for items table)
JM738249A N/A M738200 N/A 190 mm7.4803 in N/A 44.000 mm1.7323 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD Icon (for items table)
X30238 N/A 30238 N/A 190 mm7.4803 in N/A 55 mm2.1654 in N/A 1050000 N237000 lbf N/A 1390000 N312000 lbf N/A CAD Icon (for items table)
X32038XM N/A 32038XM N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 719000 N162000 lbf N/A 1290000 N290000 lbf N/A CAD Icon (for items table)
X32238 N/A 32238 N/A 190 mm7.4803 in N/A 92 mm3.622 in N/A 1700000 N383000 lbf N/A 2210000 N496000 lbf N/A CAD Icon (for items table)
X32938M N/A 32938 N/A 190 mm7.4803 in N/A 45 mm1.7717 in N/A 398000 N89500 lbf N/A 833000 N187000 lbf N/A CAD Icon (for items table)
JHM840449 N/A HM840400 N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A CAD Icon (for items table)
JHM840449A N/A HM840400 N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A CAD Icon (for items table)
X30240 N/A 30240 N/A 200 mm7.874 in N/A 58.000 mm2.2835 in N/A 891000 N200000 lbf N/A 1330000 N299000 lbf N/A CAD Icon (for items table)
X32040XM N/A 32040XM N/A 200 mm7.874 in N/A 70 mm2.7559 in N/A 847000 N191000 lbf N/A 1520000 N342000 lbf N/A CAD Icon (for items table)
X32240 N/A 32240 N/A 200 mm7.874 in N/A 98 mm3.8583 in N/A 1390000 N312000 lbf N/A 2250000 N506000 lbf N/A CAD Icon (for items table)
X32940M N/A 32940M N/A 200 mm7.874 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1050000 N235000 lbf N/A CAD Icon (for items table)
X30244M N/A 30244 N/A 220 mm8.6614 in N/A 65 mm2.5591 in N/A 1260000 N283000 lbf N/A 1560000 N350000 lbf N/A CAD Icon (for items table)
X32044XM N/A 32044XM N/A 220 mm8.6614 in N/A 76 mm2.9921 in N/A 994000 N223000 lbf N/A 1800000 N405000 lbf N/A CAD Icon (for items table)
X32244M N/A 32244 N/A 220 mm8.6614 in N/A 108 mm4.252 in N/A 2120000 N476000 lbf N/A 3010000 N677000 lbf N/A CAD Icon (for items table)
X32944M N/A 32944M N/A 220 mm8.6614 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1090000 N245000 lbf N/A CAD Icon (for items table)
JP24049 N/A JP24000 N/A 240 mm9.4488 in N/A 39 mm1.5354 in N/A 440000 N99000 lbf N/A 808000 N182000 lbf N/A CAD Icon (for items table)
X32048X N/A 32048X N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 1180000 N266000 lbf N/A 1940000 N435000 lbf N/A CAD Icon (for items table)
X32048XR N/A M249700 N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
X32048XRSA N/A M249700 N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10