Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| X30302 | N/A 30302 | N/A 15 mm0.5906 in | N/A 13.000 mm0.5118 in | N/A 26000 N5850 lbf | N/A 22200 N4980 lbf |
N/A
|
| X30203 | N/A 30203 | N/A 17 mm0.6693 in | N/A 12.000 mm0.4724 in | N/A 21300 N4800 lbf | N/A 19900 N4460 lbf |
N/A
|
| X30303 | N/A 30303 | N/A 17 mm0.6693 in | N/A 14.000 mm0.5512 in | N/A 32700 N7360 lbf | N/A 28400 N6390 lbf |
N/A
|
| X30204M | N/A 30204M | N/A 20 mm0.7874 in | N/A 14.000 mm0.5512 in | N/A 33200 N7470 lbf | N/A 33000 N7420 lbf |
N/A
|
| X30304 | N/A 30304 | N/A 20 mm0.7874 in | N/A 15.000 mm0.5906 in | N/A 38500 N8660 lbf | N/A 34500 N7760 lbf |
N/A
|
| X32004X | N/A 32004X | N/A 20 mm0.7874 in | N/A 15.000 mm0.5906 in | N/A 32900 N7390 lbf | N/A 29400 N6600 lbf |
N/A
|
| X32204 | N/A 32204 | N/A 20 mm0.7874 in | N/A 18 mm0.7087 in | N/A 49500 N11100 lbf | N/A 43000 N9660 lbf |
N/A
|
| X32304M | N/A 32304M | N/A 20 mm0.7874 in | N/A 21.000 mm0.8268 in | N/A 55200 N12400 lbf | N/A 55000 N12400 lbf |
N/A
|
| XAA32004X | N/A 32004X | N/A 20 mm0.7874 in | N/A 15.000 mm0.5906 in | N/A 32900 N7390 lbf | N/A 29400 N6600 lbf |
N/A
|
| JHM33449 | N/A HM33400 | N/A 24.000 mm0.9449 in | N/A 25.000 mm0.9843 in | N/A 79500 N17900 lbf | N/A 71000 N16000 lbf |
N/A
|
| JL44642A | N/A L44600 | N/A 25 mm0.9843 in | N/A 14.732 mm0.5800 in | N/A 35600 N8010 lbf | N/A 32900 N7400 lbf |
N/A
|
| X30205M | N/A 30205M | N/A 25 mm0.9843 in | N/A 15.000 mm0.5906 in | N/A 36900 N8300 lbf | N/A 38300 N8620 lbf |
N/A
|
| X30305M | N/A 30305M | N/A 25 mm0.9843 in | N/A 17.000 mm0.6693 in | N/A 53800 N12100 lbf | N/A 49600 N11200 lbf |
N/A
|
| X32205 | N/A 32205 | N/A 25 mm0.9843 in | N/A 18 mm0.7087 in | N/A 49800 N11200 lbf | N/A 42100 N9470 lbf |
N/A
|
| X32305 | N/A 32305 | N/A 25 mm0.9843 in | N/A 24.000 mm0.9449 in | N/A 72400 N16300 lbf | N/A 72400 N16300 lbf |
N/A
|
| X33205 | N/A 33205 | N/A 25 mm0.9843 in | N/A 22.000 mm0.8661 in | N/A 65400 N14700 lbf | N/A 63600 N14300 lbf |
N/A
|
| XAA32005X | N/A 32005X | N/A 25 mm0.9843 in | N/A 15.000 mm0.5906 in | N/A 36500 N8200 lbf | N/A 35400 N7960 lbf |
N/A
|
| X32205-B | N/A | N/A 25 mm0.9843 in | N/A 18 mm0.7087 in | N/A | N/A |
N/A
|
| X32205-B | N/A | N/A 25 mm0.9843 in | N/A 18 mm0.7087 in | N/A | N/A |
N/A
|
| X32205M | N/A 32205 | N/A 25 mm0.9843 in | N/A 18 mm0.7087 in | N/A 49800 N11200 lbf | N/A 42100 N9470 lbf |
N/A
|
| JLM67041P | N/A LM67000 | N/A 25.413 mm1.0005 in | N/A 16.231 mm0.6390 in | N/A 46700 N10500 lbf | N/A 44600 N10000 lbf |
N/A
|
| JLM67042 | N/A LM67000 | N/A 27.000 mm1.0630 in | N/A 16.764 mm0.6600 in | N/A 46700 N10500 lbf | N/A 44600 N10000 lbf |
N/A
|
| XFA30206CM | N/A 30206C | N/A 27.000 mm1.0630 in | N/A 16 mm0.6299 in | N/A 49300 N11100 lbf | N/A 51800 N11600 lbf |
N/A
|
| JHM88540 | N/A HM88500 | N/A 30 mm1.1811 in | N/A 27.783 mm1.0938 in | N/A 103000 N23200 lbf | N/A 111000 N24900 lbf |
N/A
|
| X30206CM | N/A 30206C | N/A 30 mm1.1811 in | N/A 16 mm0.6299 in | N/A 49300 N11100 lbf | N/A 51800 N11600 lbf |
N/A
|
| X30306M | N/A 30306M | N/A 30 mm1.1811 in | N/A 19.000 mm0.7480 in | N/A 67700 N15200 lbf | N/A 65300 N14700 lbf |
N/A
|
| X32006X | N/A 32006X | N/A 30 mm1.1811 in | N/A 17.000 mm0.6693 in | N/A 46500 N10400 lbf | N/A 45300 N10200 lbf |
N/A
|
| X32206M | N/A 32206M | N/A 30 mm1.1811 in | N/A 20.000 mm0.7874 in | N/A 64100 N14400 lbf | N/A 71900 N16200 lbf |
N/A
|
| X32306 | N/A 32306 | N/A 30 mm1.1811 in | N/A 27.000 mm1.0630 in | N/A 104000 N23300 lbf | N/A 89800 N20200 lbf |
N/A
|
| X33206 | N/A 33206 | N/A 30 mm1.1811 in | N/A 25.000 mm0.9843 in | N/A 87600 N19700 lbf | N/A 82200 N18500 lbf |
N/A
|
| JL68145 | N/A L68100 | N/A 35 mm1.3780 in | N/A 18.460 mm0.7268 in | N/A 45500 N10200 lbf | N/A 48700 N11000 lbf |
N/A
|
| JS-3549A | N/A JS-3500 | N/A 35 mm1.3780 in | N/A 23.500 mm0.9252 in | N/A 66600 N15000 lbf | N/A 84900 N19100 lbf |
N/A
|
| X30207 | N/A 30207 | N/A 35 mm1.3780 in | N/A 17.000 mm0.6693 in | N/A 60600 N13600 lbf | N/A 63600 N14300 lbf |
N/A
|
| X30307M | N/A 30307M | N/A 35 mm1.3780 in | N/A 21.000 mm0.8268 in | N/A 87200 N19600 lbf | N/A 86100 N19300 lbf |
N/A
|
| X31307 | N/A 31307 | N/A 35 mm1.3780 in | N/A 21.000 mm0.8268 in | N/A 86300 N19400 lbf | N/A 74800 N16800 lbf |
N/A
|
| X32007X | N/A 32007X | N/A 35 mm1.3780 in | N/A 18 mm0.7087 in | N/A 56500 N12700 lbf | N/A 57600 N12900 lbf |
N/A
|
| X32207 | N/A 32207 | N/A 35 mm1.3780 in | N/A 23.000 mm0.9055 in | N/A 74900 N16800 lbf | N/A 82300 N18500 lbf |
N/A
|
| X32307 | N/A 32307 | N/A 35 mm1.3780 in | N/A 31.000 mm1.2205 in | N/A 116000 N26000 lbf | N/A 123000 N27700 lbf |
N/A
|
| X33207 | N/A 33207 | N/A 35 mm1.3780 in | N/A 28.000 mm1.1024 in | N/A 118000 N26600 lbf | N/A 116000 N26200 lbf |
N/A
|
| X30207M | N/A 30207 | N/A 35 mm1.3780 in | N/A 17.000 mm0.6693 in | N/A 60600 N13600 lbf | N/A 63600 N14300 lbf |
N/A
|
| JL69345 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 19.000 mm0.7480 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69348 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349A | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349AX | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349H | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| J16154 | N/A 16000 | N/A 39.000 mm1.5354 in | N/A 20.638 mm0.8125 in | N/A 56600 N12700 lbf | N/A 65800 N14800 lbf |
N/A
|
| JF4049 | N/A JF4000 | N/A 40 mm1.5748 in | N/A 32.500 mm1.2795 in | N/A 162000 N36500 lbf | N/A 160000 N35900 lbf |
N/A
|
| X30208M | N/A 30208 | N/A 40 mm1.5748 in | N/A 18 mm0.7087 in | N/A 70900 N15900 lbf | N/A 74700 N16800 lbf |
N/A
|