Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| A2031 | N/A A2000 | N/A 0.3125 in7.938 mm | N/A 0.4246 in10.785 mm | N/A 2430 lbf10800 N | N/A 2070 lbf9230 N |
N/A
|
| A2037 | N/A A2000 | N/A 0.3750 in9.525 mm | N/A 0.4246 in10.785 mm | N/A 2430 lbf10800 N | N/A 2070 lbf9230 N |
N/A
|
| A4044 | N/A A4000 | N/A 0.4375 in11.113 mm | N/A 0.4326 in10.988 mm | N/A 2960 lbf13200 N | N/A 2580 lbf11500 N |
N/A
|
| A2047 | N/A A2000 | N/A 0.4719 in11.986 mm | N/A 0.4246 in10.785 mm | N/A 2430 lbf10800 N | N/A 2070 lbf9230 N |
N/A
|
| A4049 | N/A A4000 | N/A 0.4992 in12.680 mm | N/A 0.4326 in10.988 mm | N/A 2960 lbf13200 N | N/A 2580 lbf11500 N |
N/A
|
| 00050 | N/A 00000 | N/A 1/2 in12.7 mm | N/A 0.5540 in14.072 mm | N/A 4690 lbf20900 N | N/A 3840 lbf17100 N |
N/A
|
| A4050 | N/A A4000 | N/A 1/2 in12.7 mm | N/A 0.4326 in10.988 mm | N/A 2960 lbf13200 N | N/A 2580 lbf11500 N |
N/A
|
| 1163X | N/A | N/A 9/16 in14.288 mm | N/A 0.8880 in22.555 mm | N/A 8320 lbf37000 N | N/A 8170 lbf36300 N |
N/A
|
| A4059 | N/A A4000 | N/A 0.5901 in14.989 mm | N/A 0.4326 in10.988 mm | N/A 2960 lbf13200 N | N/A 2580 lbf11500 N |
N/A
|
| 03062 | N/A | N/A 5/8 in15.875 mm | N/A 0.5780 in14.681 mm | N/A 5400 lbf24000 N | N/A 4780 lbf21300 N |
N/A
|
| 05062 | N/A 05000 | N/A 5/8 in15.875 mm | N/A 0.5662 in14.381 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 09062 | N/A 09000 | N/A 5/8 in15.875 mm | N/A 0.8480 in21.539 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 11590 | N/A | N/A 5/8 in15.875 mm | N/A 0.5625 in14.288 mm | N/A 4230 lbf18800 N | N/A 3920 lbf17400 N |
N/A
|
| 11590A | N/A | N/A 5/8 in15.875 mm | N/A 0.5625 in14.288 mm | N/A 3910 lbf17400 N | N/A 3920 lbf17400 N |
N/A
|
| 1178X | N/A | N/A 5/8 in15.875 mm | N/A 0.8880 in22.555 mm | N/A 8320 lbf37000 N | N/A 8170 lbf36300 N |
N/A
|
| 17580 | N/A 17500 | N/A 5/8 in15.875 mm | N/A 0.6563 in16.670 mm | N/A 7070 lbf31400 N | N/A 6560 lbf29200 N |
N/A
|
| 21063 | N/A 21000 | N/A 5/8 in15.875 mm | N/A 0.8598 in21.839 mm | N/A 12400 lbf55100 N | N/A 9560 lbf42500 N |
N/A
|
| A6062 | N/A A6000 | N/A 5/8 in15.875 mm | N/A 0.4391 in11.153 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N |
N/A
|
| L21549 | N/A | N/A 5/8 in15.875 mm | N/A 0.4330 in10.998 mm | N/A 3230 lbf14300 N | N/A 3130 lbf13900 N |
N/A
|
| HM81649 | N/A | N/A 0.6294 in15.987 mm | N/A 0.8268 in21.001 mm | N/A 9020 lbf40100 N | N/A 8840 lbf39300 N |
N/A
|
| 05066 | N/A 05000 | N/A 0.6690 in16.993 mm | N/A 0.5662 in14.381 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| A6067 | N/A A6000 | N/A 0.6690 in16.993 mm | N/A 0.4391 in11.153 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N |
N/A
|
| 03066X | N/A | N/A 0.6693 in17 mm | N/A 0.5780 in14.681 mm | N/A 5400 lbf24000 N | N/A 4780 lbf21300 N |
N/A
|
| A5069 | N/A | N/A 0.6872 in17.455 mm | N/A 0.4375 in11.113 mm | N/A 2930 lbf13000 N | N/A 2600 lbf11600 N |
N/A
|
| 05068 | N/A 05000 | N/A 11/16 in17.463 mm | N/A 0.5662 in14.381 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|