Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

14121 N/A 14000 N/A 1.19 in30.226 mm N/A 1.0210 in25.933 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD
M86648 N/A M86600 N/A 1.2187 in30.955 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD
M86648A N/A M86600 N/A 1.2187 in30.955 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD
1674 N/A N/A 1.2450 in31.623 mm N/A 0.8125 in20.638 mm N/A 11800 lbf52500 N N/A 13000 lbf57900 N N/A CAD
02475 N/A 02400 N/A 1 1/4 in31.75 mm N/A 0.875 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD
02475A N/A 02400 N/A 1 1/4 in31.75 mm N/A 0.875 in22.225 mm N/A 13300 lbf59100 N N/A 15800 lbf70200 N N/A CAD
02476 N/A 02400 N/A 1 1/4 in31.75 mm N/A 0.875 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD
02875 N/A 02800 N/A 1 1/4 in31.75 mm N/A 0.875 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD
02876 N/A 02800 N/A 1 1/4 in31.75 mm N/A 0.875 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD
08125 N/A 08000 N/A 1 1/4 in31.75 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD
14123A N/A 14000 N/A 1 1/4 in31.75 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD
14123AA N/A 14000 N/A 1 1/4 in31.75 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD
14124 N/A 14000 N/A 1 1/4 in31.75 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD
14125A N/A 14000 N/A 1 1/4 in31.75 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD
15123 N/A 15000 N/A 1 1/4 in31.75 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
15125 N/A 15000 N/A 1 1/4 in31.75 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
15126 N/A 15000 N/A 1 1/4 in31.75 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD
16579 N/A N/A 1 1/4 in31.75 mm N/A 0.875 in22.225 mm N/A 15000 lbf66700 N N/A 17500 lbf77900 N N/A CAD
23491 N/A N/A 1 1/4 in31.75 mm N/A 1.0625 in26.988 mm N/A 18100 lbf80700 N N/A 20500 lbf91000 N N/A CAD
23685 N/A N/A 1 1/4 in31.75 mm N/A 1.0620 in26.975 mm N/A 20100 lbf89400 N N/A 22900 lbf102000 N N/A CAD
2475 N/A 2470 N/A 1 1/4 in31.75 mm N/A 0.9375 in23.813 mm N/A 15200 lbf67600 N N/A 16500 lbf73300 N N/A CAD
2580 N/A 2500 N/A 1 1/4 in31.75 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD
2580A N/A 2500 N/A 1 1/4 in31.75 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD
2582 N/A 2500 N/A 1 1/4 in31.75 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD
2783 N/A 2700 N/A 1 1/4 in31.75 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD
Unit of Measure
« 6 7 8 9 10 »