Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
4C | N/A | N/A 11/16 in17.463 mm | N/A 0.4688 in11.908 mm | N/A 4550 lbf20300 N | N/A 4640 lbf20600 N |
N/A ![]() |
KLM11749 | N/A | N/A 11/16 in17.463 mm | N/A 0.5750 in14.605 mm | N/A 6600 lbf29400 N | N/A 5260 lbf23400 N |
N/A ![]() |
LM11749 | N/A | N/A 11/16 in17.463 mm | N/A 0.5750 in14.605 mm | N/A 6600 lbf29400 N | N/A 5260 lbf23400 N |
N/A ![]() |
09070 | N/A 09000 | N/A 0.6950 in17.653 mm | N/A 0.8480 in21.539 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
05070XS | N/A 05000 | N/A 0.7082 in17.988 mm | N/A 0.5662 in14.381 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
05070X | N/A 05000 | N/A 0.7087 in18.001 mm | N/A 0.5662 in14.381 mm | N/A 5560 lbf24700 N | N/A 5720 lbf25400 N |
N/A ![]() |
09075 | N/A 09000 | N/A 0.7480 in18.999 mm | N/A 0.8792 in22.332 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09076 | N/A 09000 | N/A 0.7480 in18.999 mm | N/A 0.8792 in22.332 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
1774 | N/A 1700 | N/A 0.7482 in19.004 mm | N/A 0.7810 in19.837 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A ![]() |
05075 | N/A 05000 | N/A 3/4 in19.05 mm | N/A 0.5662 in14.381 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
05075X | N/A 05000 | N/A 3/4 in19.05 mm | N/A 0.5662 in14.381 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
09067 | N/A 09000 | N/A 3/4 in19.05 mm | N/A 0.7500 in19.050 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09074 | N/A 09000 | N/A 3/4 in19.05 mm | N/A 0.8480 in21.539 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09078 | N/A 09000 | N/A 3/4 in19.05 mm | N/A 0.8480 in21.539 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
1351 | N/A 1300 | N/A 3/4 in19.05 mm | N/A 0.9440 in23.978 mm | N/A 10800 lbf47900 N | N/A 10900 lbf48300 N |
N/A ![]() |
1775 | N/A 1700 | N/A 3/4 in19.05 mm | N/A 0.7810 in19.837 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A ![]() |
21075 | N/A 21000 | N/A 3/4 in19.05 mm | N/A 0.8598 in21.839 mm | N/A 12400 lbf55100 N | N/A 9560 lbf42500 N |
N/A ![]() |
21075A | N/A 21000 | N/A 3/4 in19.05 mm | N/A 0.8598 in21.839 mm | N/A 12400 lbf55100 N | N/A 9560 lbf42500 N |
N/A ![]() |
4A | N/A | N/A 3/4 in19.05 mm | N/A 0.4688 in11.908 mm | N/A 4550 lbf20300 N | N/A 4640 lbf20600 N |
N/A ![]() |
A6075 | N/A A6000 | N/A 3/4 in19.05 mm | N/A 0.4391 in11.153 mm | N/A 3020 lbf13400 N | N/A 2770 lbf12300 N |
N/A ![]() |
LM11949 | N/A | N/A 3/4 in19.05 mm | N/A 0.6550 in16.637 mm | N/A 8800 lbf39100 N | N/A 7200 lbf32000 N |
N/A ![]() |
NA05075 | N/A | N/A 3/4 in19.05 mm | N/A 0.625 in15.875 mm | N/A | N/A |
N/A ![]() |
05079 | N/A 05000 | N/A 0.7869 in19.987 mm | N/A 0.5662 in14.381 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
07079X | N/A 07000 | N/A 0.7869 in19.987 mm | N/A 0.5614 in14.260 mm | N/A 6060 lbf27000 N | N/A 6650 lbf29600 N |
N/A ![]() |
07079 | N/A 07000 | N/A 0.7874 in20 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |