Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
HM807040 | N/A HM807000 | N/A 1 3/4 in44.45 mm | N/A 1.4375 in36.513 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A ![]() |
HM903247 | N/A | N/A 1 3/4 in44.45 mm | N/A 1.1142 in28.301 mm | N/A 30700 lbf136000 N | N/A 29700 lbf132000 N |
N/A ![]() |
HM903249 | N/A | N/A 1 3/4 in44.45 mm | N/A 1.1250 in28.575 mm | N/A 30700 lbf136000 N | N/A 29700 lbf132000 N |
N/A ![]() |
HM903249A | N/A | N/A 1 3/4 in44.45 mm | N/A 1.1142 in28.301 mm | N/A 30700 lbf136000 N | N/A 29700 lbf132000 N |
N/A ![]() |
HM907635 | N/A | N/A 1 3/4 in44.45 mm | N/A 1.1250 in28.575 mm | N/A 27700 lbf123000 N | N/A 34400 lbf153000 N |
N/A ![]() |
L102849 | N/A L102800 | N/A 1 3/4 in44.45 mm | N/A 0.7188 in18.258 mm | N/A 12800 lbf57000 N | N/A 17600 lbf78300 N |
N/A ![]() |
LL103049 | N/A LL103000 | N/A 1 3/4 in44.45 mm | N/A 0.5000 in12.700 mm | N/A 8110 lbf36100 N | N/A 9790 lbf43600 N |
N/A ![]() |
NA18685 | N/A | N/A 1 3/4 in44.45 mm | N/A 0.81245 in20.636 mm | N/A | N/A |
N/A ![]() |
NA438 | N/A | N/A 1 3/4 in44.45 mm | N/A 1.2188 in30.9575 mm | N/A | N/A |
N/A ![]() |
NA53176 | N/A | N/A 1 3/4 in44.45 mm | N/A 1.2813 in32.545 mm | N/A | N/A |
N/A ![]() |
NA438SW | N/A | N/A 1 3/4 in44.45 mm | N/A 1.2188 in30.9575 mm | N/A | N/A |
N/A ![]() |
NA435SW | N/A | N/A 1 3/4 in44.45 mm | N/A 1.4063 in35.72 mm | N/A | N/A |
N/A ![]() |
28576 | N/A 28500 | N/A 1.7665 in44.869 mm | N/A 1.0000 in25.400 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A ![]() |
25584 | N/A 25500 | N/A 1.7710 in44.983 mm | N/A 1.0000 in25.400 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A ![]() |
29177 | N/A | N/A 1.7710 in44.983 mm | N/A 0.7545 in19.164 mm | N/A 14000 lbf62400 N | N/A 15600 lbf69200 N |
N/A ![]() |
3776 | N/A 3700 | N/A 1.7710 in44.983 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A ![]() |
25584A | N/A 25500 | N/A 1.7712 in44.988 mm | N/A 1.0000 in25.400 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A ![]() |
367X | N/A 365 | N/A 1.7712 in44.988 mm | N/A 0.875 in22.225 mm | N/A 19300 lbf85900 N | N/A 21500 lbf95800 N |
N/A ![]() |
396A | N/A 395 | N/A 1.7712 in44.988 mm | N/A 0.8660 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A ![]() |
HM903248 | N/A | N/A 1.7712 in44.988 mm | N/A 1.1250 in28.575 mm | N/A 30700 lbf136000 N | N/A 29700 lbf132000 N |
N/A ![]() |
HM905843 | N/A | N/A 1.7712 in44.988 mm | N/A 1.2500 in31.750 mm | N/A 30300 lbf135000 N | N/A 38400 lbf171000 N |
N/A ![]() |
358 | N/A 355 | N/A 1.7717 in45.001 mm | N/A 0.8540 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A ![]() |
358A | N/A 355 | N/A 1.7717 in45.001 mm | N/A 0.8540 in21.692 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A ![]() |
358X | N/A 355 | N/A 1.7717 in45.001 mm | N/A 0.8540 in21.692 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A ![]() |
367 | N/A 365 | N/A 1.7717 in45.001 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A ![]() |