Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| HM903241 | N/A | N/A 1 1/2 in38.1 mm | N/A 1.1250 in28.575 mm | N/A 24000 lbf107000 N | N/A 29700 lbf132000 N |
N/A
|
| K149560 | N/A | N/A 1 1/2 in38.1 mm | N/A 1.0100 in25.654 mm | N/A 23100 lbf103000 N | N/A 23000 lbf102000 N |
N/A
|
| KLM29749C | N/A | N/A 1 1/2 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 11900 lbf52800 N | N/A 15100 lbf67300 N |
N/A
|
| LM29748 | N/A | N/A 1 1/2 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 10900 lbf48600 N | N/A 13600 lbf60300 N |
N/A
|
| LM29748N | N/A | N/A 1 1/2 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 12900 lbf57600 N | N/A 13600 lbf60300 N |
N/A
|
| LM29749 | N/A | N/A 1 1/2 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 10900 lbf48600 N | N/A 13600 lbf60300 N |
N/A
|
| LM29749N | N/A | N/A 1 1/2 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 12900 lbf57600 N | N/A 13600 lbf60300 N |
N/A
|
| NA24776SW | N/A 24700 | N/A 1 1/2 in38.1 mm | N/A 1.1562 in29.367 mm | N/A 17000 lbf75500 N | N/A |
N/A
|
| NA13687 | N/A | N/A 1 1/2 in38.1 mm | N/A 0.9062 in23.0175 mm | N/A | N/A |
N/A
|
| 13890 | N/A 13800 | N/A 1.5150 in38.481 mm | N/A 0.4688 in11.908 mm | N/A 6100 lbf27200 N | N/A 7430 lbf33000 N |
N/A
|
| 19153X | N/A 19000 | N/A 1.5156 in38.496 mm | N/A 0.6504 in16.520 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 18587 | N/A | N/A 1 9/16 in39.688 mm | N/A 0.6875 in17.463 mm | N/A 11400 lbf50800 N | N/A 13100 lbf58100 N |
N/A
|
| 26880 | N/A 26800 | N/A 1 9/16 in39.688 mm | N/A 1.0000 in25.400 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 26881 | N/A 26800 | N/A 1 9/16 in39.688 mm | N/A 1.0000 in25.400 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 2789 | N/A 2700 | N/A 1 9/16 in39.688 mm | N/A 1.0100 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 2789A | N/A 2700 | N/A 1 9/16 in39.688 mm | N/A 1.0100 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 3382 | N/A 3300 | N/A 1 9/16 in39.688 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 3386 | N/A 3300 | N/A 1 9/16 in39.688 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 3774 | N/A 3700 | N/A 1 9/16 in39.688 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 422 | N/A | N/A 1 9/16 in39.688 mm | N/A 1.1450 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 4367 | N/A | N/A 1 9/16 in39.688 mm | N/A 1.5900 in40.386 mm | N/A 44700 lbf199000 N | N/A 45900 lbf204000 N |
N/A
|
| 44156 | N/A 44000 | N/A 1 9/16 in39.688 mm | N/A 0.9330 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44158 | N/A 44000 | N/A 1 9/16 in39.688 mm | N/A 0.9330 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 457 | N/A 455 | N/A 1 9/16 in39.688 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 620 | N/A 615 | N/A 1 9/16 in39.688 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| M201047 | N/A | N/A 1 9/16 in39.688 mm | N/A 0.8700 in22.098 mm | N/A 16500 lbf73400 N | N/A 20000 lbf89100 N |
N/A
|
| NA44156 | N/A | N/A 1 9/16 in39.688 mm | N/A 1.09375 in27.781 mm | N/A | N/A |
N/A
|
| 11157 | N/A 11000 | N/A 1.5740 in39.980 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 28155 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.7736 in19.649 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A
|
| 28156 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.7736 in19.649 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 28159 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.8244 in20.940 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A
|
| HM204043 | N/A | N/A 1.5743 in39.987 mm | N/A 1.2598 in31.999 mm | N/A 38300 lbf170000 N | N/A 38600 lbf172000 N |
N/A
|
| 28158 | N/A 28000 | N/A 1.5748 in40 mm | N/A 0.8244 in20.940 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 344 | N/A 335 | N/A 1.5748 in40 mm | N/A 0.8820 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 344A | N/A 335 | N/A 1.5748 in40 mm | N/A 0.8820 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 350 | N/A 355 | N/A 1.5748 in40 mm | N/A 0.8540 in21.692 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A
|
| 350A | N/A 355 | N/A 1.5748 in40 mm | N/A 0.8540 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 357 | N/A 355 | N/A 1.5748 in40 mm | N/A 0.8540 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 3582 | N/A 3500 | N/A 1.5748 in40 mm | N/A 1.2160 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3879 | N/A 3800 | N/A 1.5748 in40 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 420 | N/A | N/A 1.5748 in40 mm | N/A 1.1450 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 44157 | N/A 44000 | N/A 1.5748 in40 mm | N/A 0.9330 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44157X | N/A 44000 | N/A 1.5748 in40 mm | N/A 0.9080 in23.063 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 442-S | N/A 435 | N/A 1.5748 in40 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 543 | N/A 535 | N/A 1.5748 in40 mm | N/A 1.4550 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 543X | N/A 535 | N/A 1.5748 in40 mm | N/A 1.4550 in36.957 mm | N/A 35800 lbf159000 N | N/A 46200 lbf206000 N |
N/A
|
| NA357 | N/A | N/A 1.5748 in40 mm | N/A 1.0000 in25.400 mm | N/A | N/A |
N/A
|
| 337X | N/A 335 | N/A 1.5938 in40.483 mm | N/A 0.9320 in23.673 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| HM801349 | N/A | N/A 1.5938 in40.483 mm | N/A 1.1250 in28.575 mm | N/A 23100 lbf103000 N | N/A 29300 lbf130000 N |
N/A
|
| LM300849 | N/A | N/A 1.6137 in40.988 mm | N/A 0.7087 in18.001 mm | N/A 13300 lbf59100 N | N/A 14300 lbf63500 N |
N/A
|