COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

2879 N/A N/A 1 1/4 in N/A 0.9375 in N/A 16400 lbf73200 N N/A 18800 lbf83800 N N/A CAD Icon (for items table)
3188 N/A 3100 N/A 1 1/4 in N/A 1.1810 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
3193 N/A 3100 N/A 1 1/4 in N/A 1.1810 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
3199 N/A 3100 N/A 1 1/4 in N/A 1.1810 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
346 N/A 335 N/A 1 1/4 in N/A 0.8820 in N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
3476 N/A 3400 N/A 1 1/4 in N/A 1.1721 in N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD Icon (for items table)
3476X N/A 3400 N/A 1 1/4 in N/A 1.1721 in N/A 21800 lbf96900 N N/A 26800 lbf119000 N N/A CAD Icon (for items table)
43125 N/A 43000 N/A 1 1/4 in N/A 0.9478 in N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD Icon (for items table)
44126 N/A 44000 N/A 1 1/4 in N/A 0.9330 in N/A 18900 lbf84200 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
443 N/A 435 N/A 1 1/4 in N/A 1.1772 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM88542 N/A N/A 1 1/4 in N/A 1.0938 in N/A 23200 lbf103000 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
HM88644 N/A N/A 1 1/4 in N/A 1.0000 in N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD Icon (for items table)
HM89440 N/A HM89400 N/A 1 1/4 in N/A 1.1250 in N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
LM67045 N/A LM67000 N/A 1 1/4 in N/A 0.7283 in N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
LM67047 N/A LM67000 N/A 1 1/4 in N/A 0.6600 in N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
LM67048 N/A LM67000 N/A 1 1/4 in N/A 0.6600 in N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
LM67049A N/A LM67000 N/A 1 1/4 in N/A 0.6600 in N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
M88046 N/A M88000 N/A 1 1/4 in N/A 0.875 in N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
NA08125 N/A N/A 1 1/4 in N/A 0.6406 in N/A N/A N/A CAD Icon (for items table)
02476X N/A 02400 N/A 1.2593 in N/A 0.8071 in N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
HM88638 N/A N/A 1.2593 in N/A 1.0000 in N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD Icon (for items table)
26126X N/A 26000 N/A 1.2598 in N/A 0.7450 in N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
26126 N/A 26000 N/A 1.2600 in N/A 0.7450 in N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
2584 N/A 2500 N/A 1.2808 in N/A 1.0608 in N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD Icon (for items table)
14130 N/A 14000 N/A 1 5/16 in N/A 0.7710 in N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »