COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M38545 N/A N/A 1 5/16 in33.338 mm N/A 0.8125 in20.638 mm N/A 14000 lbf62400 N N/A 16400 lbf72800 N N/A CAD Icon (for items table)
M88047 N/A M88000 N/A 1 5/16 in33.338 mm N/A 0.875 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
M88048 N/A M88000 N/A 1 5/16 in33.338 mm N/A 0.875 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
M88048A N/A M88000 N/A 1 5/16 in33.338 mm N/A 0.875 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
M88048-S N/A M88000 N/A 1 5/16 in33.338 mm N/A 0.875 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
NA43131 N/A N/A 1 5/16 in33.338 mm N/A 1.09375 in27.781 mm N/A N/A N/A CAD Icon (for items table)
02877 N/A 02800 N/A 1 3/8 in34.925 mm N/A 0.875 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD Icon (for items table)
02878 N/A 02800 N/A 1 3/8 in34.925 mm N/A 0.875 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD Icon (for items table)
14136A N/A 14000 N/A 1 3/8 in34.925 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14136AA N/A 14000 N/A 1 3/8 in34.925 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14137A N/A 14000 N/A 1 3/8 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14137AS N/A 14000 N/A 1 3/8 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14138A N/A 14000 N/A 1 3/8 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
14585 N/A N/A 1 3/8 in34.925 mm N/A 0.8125 in20.638 mm N/A 13300 lbf59200 N N/A 15300 lbf68100 N N/A CAD Icon (for items table)
16137 N/A 16000 N/A 1 3/8 in34.925 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Icon (for items table)
23690 N/A N/A 1 3/8 in34.925 mm N/A 1.0620 in26.975 mm N/A 20100 lbf89400 N N/A 22900 lbf102000 N N/A CAD Icon (for items table)
23790 N/A N/A 1 3/8 in34.925 mm N/A 1.0625 in26.988 mm N/A 18900 lbf84100 N N/A 22000 lbf97900 N N/A CAD Icon (for items table)
25877 N/A N/A 1 3/8 in34.925 mm N/A 0.9688 in24.608 mm N/A 19100 lbf85100 N N/A 21900 lbf97400 N N/A CAD Icon (for items table)
25877A N/A N/A 1 3/8 in34.925 mm N/A 0.9688 in24.608 mm N/A 19100 lbf85100 N N/A 21900 lbf97400 N N/A CAD Icon (for items table)
25878 N/A N/A 1 3/8 in34.925 mm N/A 0.9688 in24.608 mm N/A 19100 lbf85100 N N/A 21900 lbf97400 N N/A CAD Icon (for items table)
2786 N/A 2700 N/A 1 3/8 in34.925 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
27875 N/A 27800 N/A 1 3/8 in34.925 mm N/A 0.9330 in23.698 mm N/A 17500 lbf78000 N N/A 20500 lbf91100 N N/A CAD Icon (for items table)
2793 N/A 2700 N/A 1 3/8 in34.925 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2796 N/A 2700 N/A 1 3/8 in34.925 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
28137 N/A 28000 N/A 1 3/8 in34.925 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »