Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 2878 | N/A 2878 | N/A 1 3/8 in34.925 mm | N/A 0.9375 in23.813 mm | N/A 16400 lbf73200 N | N/A 18800 lbf83800 N |
N/A
|
| 31593 | N/A 31500 | N/A 1 3/8 in34.925 mm | N/A 1.1250 in28.575 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 31594 | N/A 31500 | N/A 1 3/8 in34.925 mm | N/A 1.1250 in28.575 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 335 | N/A 335 | N/A 1 3/8 in34.925 mm | N/A 0.8820 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 3379 | N/A 3300 | N/A 1 3/8 in34.925 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 343 | N/A 335 | N/A 1 3/8 in34.925 mm | N/A 0.8820 in22.403 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| 3478 | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3482 | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3581 | N/A 3500 | N/A 1 3/8 in34.925 mm | N/A 1.2160 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 36137 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.1750 in29.845 mm | N/A 22500 lbf99900 N | N/A 24900 lbf111000 N |
N/A
|
| 3872 | N/A 3800 | N/A 1 3/8 in34.925 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3872A | N/A 3800 | N/A 1 3/8 in34.925 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 417 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.1450 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 43137X | N/A 43000 | N/A 1 3/8 in34.925 mm | N/A 0.9478 in24.074 mm | N/A 16200 lbf71900 N | N/A 17100 lbf76200 N |
N/A
|
| 4368 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.5900 in40.386 mm | N/A 44700 lbf199000 N | N/A 45900 lbf204000 N |
N/A
|
| 449 | N/A 435 | N/A 1 3/8 in34.925 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| HM88649 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| HM88649A | N/A | N/A 1 3/8 in34.925 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| HM88649H | N/A | N/A 1 3/8 in34.925 mm | N/A 1.0000 in25.400 mm | N/A 20500 lbf91000 N | N/A 21200 lbf94200 N |
N/A
|
| HM89446 | N/A HM89400 | N/A 1 3/8 in34.925 mm | N/A 1.1250 in28.575 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A
|
| HM89446A | N/A HM89400 | N/A 1 3/8 in34.925 mm | N/A 1.1250 in28.575 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A
|
| LM48548 | N/A LM48500 | N/A 1 3/8 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A
|
| LM48548A | N/A LM48500 | N/A 1 3/8 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A
|
| LM48548AS | N/A LM48500 | N/A 1 3/8 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A
|
| LM48548C | N/A LM48500 | N/A 1 3/8 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A
|