Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

376 N/A 375 N/A 1.7717 in45.001 mm N/A 0.875 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376A N/A 375 N/A 1.7717 in45.001 mm N/A 0.875 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376X N/A 375 N/A 1.7717 in45.001 mm N/A 0.875 in22.225 mm N/A 18300 lbf81400 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
435-S N/A 435 N/A 1.7717 in45.001 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
4559 N/A N/A 1.7717 in45.001 mm N/A 1.5810 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
458-S N/A 455 N/A 1.7717 in45.001 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
17887 N/A N/A 1.7807 in45.230 mm N/A 0.8125 in20.638 mm N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A CAD Icon (for items table)
3586 N/A 3500 N/A 1.7810 in45.237 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
KLM603049H N/A N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
LM102949 N/A N/A 1.7812 in45.242 mm N/A 0.7800 in19.812 mm N/A 16400 lbf72900 N N/A 18400 lbf81800 N N/A CAD Icon (for items table)
LM102949CP N/A N/A 1.7812 in45.242 mm N/A 0.7800 in19.812 mm N/A 16400 lbf72900 N N/A 18400 lbf81800 N N/A CAD Icon (for items table)
LM603049 N/A N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
LM603049AS N/A N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
25590 N/A 25500 N/A 1.7960 in45.618 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
437 N/A 435 N/A 1.8020 in45.771 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM204049 N/A N/A 1.8105 in45.987 mm N/A 1.2598 in31.999 mm N/A 38300 lbf170000 N N/A 38600 lbf172000 N N/A CAD Icon (for items table)
LM503349 N/A N/A 1.8105 in45.987 mm N/A 0.7087 in18.001 mm N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A CAD Icon (for items table)
LM503349A N/A N/A 1.8105 in45.987 mm N/A 0.7087 in18.001 mm N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A CAD Icon (for items table)
13181 N/A N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
18690 N/A 18600 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
18780 N/A 18700 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD Icon (for items table)
25592 N/A 25500 N/A 1.8125 in46.038 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
2984 N/A 2900 N/A 1.8125 in46.038 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
2984A N/A 2900 N/A 1.8125 in46.038 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
359A N/A 355 N/A 1.8125 in46.038 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
359-S N/A 355 N/A 1.8125 in46.038 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
3777 N/A 3700 N/A 1.8125 in46.038 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
436 N/A 435 N/A 1.8125 in46.038 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
LL205442 N/A LL205400 N/A 1.8125 in46.038 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD Icon (for items table)
369A N/A 365 N/A 1 7/8 in47.625 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369AS N/A 365 N/A 1 7/8 in47.625 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369-S N/A 365 N/A 1 7/8 in47.625 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
3778 N/A 3700 N/A 1 7/8 in47.625 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3779 N/A 3700 N/A 1 7/8 in47.625 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
386A N/A 385 N/A 1 7/8 in47.625 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
386AX N/A 385 N/A 1 7/8 in47.625 mm N/A 0.8640 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
45282 N/A 45200 N/A 1 7/8 in47.625 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
463 N/A 455 N/A 1 7/8 in47.625 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
467 N/A 455 N/A 1 7/8 in47.625 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
49580 N/A 49500 N/A 1 7/8 in47.625 mm N/A 1.2500 in31.750 mm N/A 29800 lbf133000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
49581 N/A 49500 N/A 1 7/8 in47.625 mm N/A 1.2500 in31.750 mm N/A 27600 lbf123000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
528 N/A 525 N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
528A N/A 525 N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
528R N/A 525 N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
5358 N/A N/A 1 7/8 in47.625 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
536 N/A 535 N/A 1 7/8 in47.625 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
5361 N/A N/A 1 7/8 in47.625 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
55187 N/A 55000 N/A 1 7/8 in47.625 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55187C N/A 55000C N/A 1 7/8 in47.625 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
59187 N/A 59000 N/A 1 7/8 in47.625 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »