Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 59188 | N/A 59000 | N/A 1 7/8 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 617 | N/A 615 | N/A 1 7/8 in47.625 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 66187 | N/A 66000 | N/A 1 7/8 in47.625 mm | N/A 1.2500 in31.750 mm | N/A 39700 lbf177000 N | N/A 37300 lbf166000 N |
N/A
|
| 72187 | N/A 72000 | N/A 1 7/8 in47.625 mm | N/A 1.2910 in32.791 mm | N/A 34400 lbf153000 N | N/A 39400 lbf175000 N |
N/A
|
| 72187C | N/A 72000C | N/A 1 7/8 in47.625 mm | N/A 1.2910 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| 72188 | N/A 72000 | N/A 1 7/8 in47.625 mm | N/A 1.2910 in32.791 mm | N/A 37100 lbf165000 N | N/A 39400 lbf175000 N |
N/A
|
| 72188C | N/A 72000C | N/A 1 7/8 in47.625 mm | N/A 1.2910 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| HM804846 | N/A HM804800 | N/A 1 7/8 in47.625 mm | N/A 1.1563 in29.370 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM907639 | N/A | N/A 1 7/8 in47.625 mm | N/A 1.1250 in28.575 mm | N/A 27700 lbf123000 N | N/A 34400 lbf153000 N |
N/A
|
| M804048 | N/A | N/A 1 7/8 in47.625 mm | N/A 1.0000 in25.400 mm | N/A 22200 lbf98600 N | N/A 26100 lbf116000 N |
N/A
|
| M804049 | N/A | N/A 1 7/8 in47.625 mm | N/A 1.0000 in25.400 mm | N/A 22200 lbf98600 N | N/A 26100 lbf116000 N |
N/A
|
| 3781A | N/A 3700 | N/A 1.9060 in48.412 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| HM804848 | N/A HM804800 | N/A 1.9060 in48.412 mm | N/A 1.1563 in29.370 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM804848A | N/A HM804800 | N/A 1.9060 in48.412 mm | N/A 1.1563 in29.370 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM804849 | N/A HM804800 | N/A 1.9060 in48.412 mm | N/A 1.1563 in29.370 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| 365-S | N/A 365 | N/A 1 15/16 in49.213 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 3781 | N/A 3700 | N/A 1 15/16 in49.213 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 5395 | N/A | N/A 1 15/16 in49.213 mm | N/A 1.7510 in44.475 mm | N/A 47700 lbf212000 N | N/A 60100 lbf267000 N |
N/A
|
| 5395V | N/A | N/A 1 15/16 in49.213 mm | N/A 1.7510 in44.475 mm | N/A 56600 lbf252000 N | N/A 60100 lbf267000 N |
N/A
|
| 545 | N/A 535 | N/A 1 15/16 in49.213 mm | N/A 1.4550 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 5562 | N/A 5500 | N/A 1 15/16 in49.213 mm | N/A 1.7230 in43.764 mm | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 65390 | N/A | N/A 1 15/16 in49.213 mm | N/A 1.75 in44.45 mm | N/A 50300 lbf224000 N | N/A 57500 lbf256000 N |
N/A
|
| HH506348 | N/A | N/A 1 15/16 in49.213 mm | N/A 1.75 in44.45 mm | N/A 55300 lbf246000 N | N/A 65100 lbf290000 N |
N/A
|
| HM807044 | N/A HM807000 | N/A 1 15/16 in49.213 mm | N/A 1.4375 in36.513 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| 55196 | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 1.0594 in26.909 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 55197 | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 1.0594 in26.909 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 546 | N/A 535 | N/A 1.9678 in49.982 mm | N/A 1.4550 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 28579 | N/A 28500 | N/A 1.9680 in49.987 mm | N/A 1.0000 in25.400 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 378A | N/A 375 | N/A 1.9680 in49.987 mm | N/A 0.875 in22.225 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 55194 | N/A 55000 | N/A 1.9680 in49.987 mm | N/A 1.0594 in26.909 mm | N/A 23900 lbf106000 N | N/A 26700 lbf119000 N |
N/A
|
| 55195 | N/A 55000 | N/A 1.9680 in49.987 mm | N/A 1.0594 in26.909 mm | N/A 23900 lbf106000 N | N/A 26700 lbf119000 N |
N/A
|
| HH506349 | N/A | N/A 1.9680 in49.987 mm | N/A 1.75 in44.45 mm | N/A 55300 lbf246000 N | N/A 65100 lbf290000 N |
N/A
|
| L305648 | N/A L305600 | N/A 1.9680 in49.987 mm | N/A 0.7188 in18.258 mm | N/A 13700 lbf60800 N | N/A 20000 lbf88800 N |
N/A
|
| LM104947A | N/A | N/A 1.9680 in49.987 mm | N/A 0.875 in22.225 mm | N/A 21700 lbf96300 N | N/A 23400 lbf104000 N |
N/A
|
| 365 | N/A 365 | N/A 1.9685 in50 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 366 | N/A 365 | N/A 1.9685 in50 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 396 | N/A 395 | N/A 1.9685 in50 mm | N/A 0.8660 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 465 | N/A 455 | N/A 1.9685 in50 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 529A | N/A 525 | N/A 1.9685 in50 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| NA366 | N/A | N/A 1.9685 in50 mm | N/A 0.98445 in25.005 mm | N/A | N/A |
N/A
|
| 18200 | N/A 18000 | N/A 2 in50.80 mm | N/A 0.7190 in18.263 mm | N/A 13700 lbf61100 N | N/A 14400 lbf63900 N |
N/A
|
| 18790 | N/A 18700 | N/A 2 in50.80 mm | N/A 0.6875 in17.463 mm | N/A 12300 lbf54700 N | N/A 15200 lbf67500 N |
N/A
|
| 28580 | N/A 28500 | N/A 2 in50.80 mm | N/A 1.0000 in25.400 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 28580A | N/A 28500 | N/A 2 in50.80 mm | N/A 1.0000 in25.400 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 28678 | N/A 28600 | N/A 2 in50.80 mm | N/A 0.9688 in24.608 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N |
N/A
|
| 33889 | N/A 33800 | N/A 2 in50.80 mm | N/A 1.1250 in28.575 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|
| 33889N | N/A 33800 | N/A 2 in50.80 mm | N/A 1.1250 in28.575 mm | N/A 34600 lbf154000 N | N/A 36200 lbf161000 N |
N/A
|
| 368 | N/A 365 | N/A 2 in50.80 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 368A | N/A 365 | N/A 2 in50.80 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 368W | N/A 365 | N/A 2 in50.80 mm | N/A 0.875 in22.225 mm | N/A 19300 lbf85900 N | N/A 21500 lbf95800 N |
N/A
|