Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 3480 | N/A 3400 | N/A 1.3780 in | N/A 1.1721 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 421 | N/A | N/A 1.3780 in | N/A 1.1450 in | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 43138X | N/A 43000 | N/A 1.3780 in | N/A 0.9166 in | N/A 17500 lbf77600 N | N/A 17100 lbf76200 N |
N/A
|
| 441 | N/A 435 | N/A 1.3780 in | N/A 1.1772 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| LM48545 | N/A LM48500 | N/A 1.3830 in | N/A 0.7200 in | N/A 11300 lbf50500 N | N/A 14200 lbf63100 N |
N/A
|
| 2880 | N/A | N/A 1.3900 in | N/A 0.9375 in | N/A 16400 lbf73200 N | N/A 18800 lbf83800 N |
N/A
|
| 2791A | N/A 2700 | N/A 1.4058 in | N/A 1.0100 in | N/A 18100 lbf80400 N | N/A 23000 lbf102000 N |
N/A
|
| HM88648 | N/A | N/A 1.4062 in | N/A 1.0000 in | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| HM88648X | N/A | N/A 1.4062 in | N/A 1.0000 in | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| 02884 | N/A 02800 | N/A 1.4350 in | N/A 0.875 in | N/A 14800 lbf65700 N | N/A 16800 lbf74900 N |
N/A
|
| 25880 | N/A | N/A 1.4365 in | N/A 0.9688 in | N/A 19100 lbf85100 N | N/A 21900 lbf97400 N |
N/A
|
| 2780 | N/A 2700 | N/A 1.4365 in | N/A 1.0100 in | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 2794 | N/A 2700 | N/A 1.4365 in | N/A 1.0100 in | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 3378 | N/A 3300 | N/A 1.4365 in | N/A 1.1965 in | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 13682 | N/A 13600 | N/A 1 7/16 in | N/A 0.7500 in | N/A 15100 lbf67200 N | N/A 15300 lbf67900 N |
N/A
|
| 16143 | N/A 16000 | N/A 1 7/16 in | N/A 0.8125 in | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A
|
| 19143 | N/A 19000 | N/A 1 7/16 in | N/A 0.6504 in | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 25570 | N/A 25500 | N/A 1 7/16 in | N/A 1.0000 in | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 26877 | N/A 26800 | N/A 1 7/16 in | N/A 1.0000 in | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 31597 | N/A 31500 | N/A 1 7/16 in | N/A 1.1250 in | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 3479 | N/A 3400 | N/A 1 7/16 in | N/A 1.1721 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3878 | N/A 3800 | N/A 1 7/16 in | N/A 1.1875 in | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3878A | N/A 3800 | N/A 1 7/16 in | N/A 1.1875 in | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 44143 | N/A 44000 | N/A 1 7/16 in | N/A 0.9330 in | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 46143 | N/A | N/A 1 7/16 in | N/A 1.2500 in | N/A 29100 lbf129000 N | N/A 35500 lbf158000 N |
N/A
|