Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM104949 N/A N/A 2 in50.80 mm N/A 0.875 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
LM104949E N/A N/A 2 in50.80 mm N/A 1.0190 in25.883 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
LM104949P N/A N/A 2 in50.80 mm N/A 0.875 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
NA456SW N/A 455 N/A 2 in50.80 mm N/A 1.4688 in37.308 mm N/A 30500 lbf136000 N N/A N/A CAD Icon (for items table)
NA3780 N/A N/A 2 in50.80 mm N/A 1.28125 in32.544 mm N/A N/A N/A CAD Icon (for items table)
NA455 N/A N/A 2 in50.80 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
NA55200 N/A N/A 2 in50.80 mm N/A 1.28125 in32.544 mm N/A N/A N/A CAD Icon (for items table)
NA3780SW N/A N/A 2 in50.80 mm N/A 1.28125 in32.544 mm N/A N/A N/A CAD Icon (for items table)
NA455SW N/A N/A 2 in50.80 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
368-S N/A 365 N/A 2.0312 in51.592 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
18204X N/A 18000 N/A 2.0472 in51.999 mm N/A 0.7190 in18.263 mm N/A 11600 lbf51600 N N/A 14400 lbf63900 N N/A CAD Icon (for items table)
28584 N/A 28500 N/A 2.0625 in52.388 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A CAD Icon (for items table)
33890 N/A 33800 N/A 2.0625 in52.388 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
33891 N/A 33800 N/A 2.0625 in52.388 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
3767 N/A 3700 N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3767A N/A 3700 N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3767AA N/A 3700 N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 25400 lbf113000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
377 N/A 375 N/A 2.0625 in52.388 mm N/A 0.875 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
377A N/A 375 N/A 2.0625 in52.388 mm N/A 0.875 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
380 N/A 375 N/A 2.0625 in52.388 mm N/A 0.8281 in21.034 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
468 N/A 455 N/A 2.0625 in52.388 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
540 N/A 535 N/A 2.0625 in52.388 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
55206 N/A 55000 N/A 2.0625 in52.388 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55206C N/A 55000C N/A 2.0625 in52.388 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
33895 N/A 33800 N/A 2 1/8 in53.975 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
33895N N/A 33800 N/A 2 1/8 in53.975 mm N/A 1.1250 in28.575 mm N/A 34600 lbf154000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
389A N/A 385 N/A 2 1/8 in53.975 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
389AS N/A 385 N/A 2 1/8 in53.975 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
39578 N/A 39500 N/A 2 1/8 in53.975 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
45287 N/A 45200 N/A 2 1/8 in53.975 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
4553 N/A N/A 2 1/8 in53.975 mm N/A 1.8310 in46.507 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
456 N/A 455 N/A 2 1/8 in53.975 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
4595 N/A N/A 2 1/8 in53.975 mm N/A 1.5810 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
539 N/A 535 N/A 2 1/8 in53.975 mm N/A 1.4550 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
539A N/A 535 N/A 2 1/8 in53.975 mm N/A 1.4550 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
539W N/A 535 N/A 2 1/8 in53.975 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
55212C N/A 55000C N/A 2 1/8 in53.975 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
5577 N/A 5500 N/A 2 1/8 in53.975 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5578 N/A 5500 N/A 2 1/8 in53.975 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5578V N/A 5500 N/A 2 1/8 in53.975 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
557-S N/A 555 N/A 2 1/8 in53.975 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
621 N/A 615 N/A 2 1/8 in53.975 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
624 N/A 615 N/A 2 1/8 in53.975 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
6280 N/A 6200 N/A 2 1/8 in53.975 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A CAD Icon (for items table)
636 N/A 635 N/A 2 1/8 in53.975 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
65212 N/A 65000 N/A 2 1/8 in53.975 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
66212 N/A 66000 N/A 2 1/8 in53.975 mm N/A 1.2500 in31.750 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A CAD Icon (for items table)
66584 N/A 66500 N/A 2 1/8 in53.975 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
72212 N/A 72000 N/A 2 1/8 in53.975 mm N/A 1.2910 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
72212C N/A 72000C N/A 2 1/8 in53.975 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »