Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

72213C N/A 72000C N/A 2 1/8 in53.975 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
78214 N/A 78000 N/A 2 1/8 in53.975 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78214C N/A 78000C N/A 2 1/8 in53.975 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
78215 N/A 78000 N/A 2 1/8 in53.975 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78215C N/A 78000C N/A 2 1/8 in53.975 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
HM807049 N/A HM807000 N/A 2 1/8 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
HM807049A N/A HM807000 N/A 2 1/8 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
HM807049N N/A HM807000 N/A 2 1/8 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
HM911242 N/A HM911200 N/A 2 1/8 in53.975 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
HM911243 N/A HM911200 N/A 2 1/8 in53.975 mm N/A 1.2175 in30.925 mm N/A 37500 lbf167000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
L507945 N/A L507900 N/A 2 1/8 in53.975 mm N/A 0.7188 in18.258 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A CAD Icon (for items table)
LM806349C N/A N/A 2 1/8 in53.975 mm N/A 0.7970 in20.244 mm N/A 17100 lbf76100 N N/A 22000 lbf97900 N N/A CAD Icon (for items table)
LM806649 N/A N/A 2 1/8 in53.975 mm N/A 0.7500 in19.050 mm N/A 14700 lbf65500 N N/A 18400 lbf81800 N N/A CAD Icon (for items table)
NA539 N/A N/A 2 1/8 in53.975 mm N/A 1.5625 in39.6875 mm N/A N/A N/A CAD Icon (for items table)
NA66212 N/A N/A 2 1/8 in53.975 mm N/A 1.4375 in36.5125 mm N/A N/A N/A CAD Icon (for items table)
NA72212 N/A N/A 2 1/8 in53.975 mm N/A 1.53125 in38.894 mm N/A N/A N/A CAD Icon (for items table)
NA33895SW N/A N/A 2 1/8 in53.975 mm N/A 1.375 in34.925 mm N/A N/A N/A CAD Icon (for items table)
HM807048 N/A HM807000 N/A 2.1452 in54.488 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
6380 N/A 6300 N/A 2.1580 in54.813 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
466 N/A 455 N/A 2.1649 in54.988 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
538 N/A 535 N/A 2.1649 in54.988 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
6381 N/A 6300 N/A 2.1649 in54.988 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
385 N/A 385 N/A 2.1654 in55.001 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
385X N/A 385 N/A 2.1654 in55.001 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
475 N/A 475 N/A 2.1654 in55.001 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
475X N/A 475 N/A 2.1654 in55.001 mm N/A 1.1420 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
557 N/A 555 N/A 2.1654 in55.001 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
622X N/A 615 N/A 2.1654 in55.001 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
NA385 N/A N/A 2.1654 in55.001 mm N/A 1.03125 in26.194 mm N/A N/A N/A CAD Icon (for items table)
622A N/A 615 N/A 2.1656 in55.006 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
386 N/A 385 N/A 2.1840 in55.474 mm N/A 0.8640 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
28680 N/A 28600 N/A 2 3/16 in55.563 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
466-S N/A 455 N/A 2 3/16 in55.563 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
5566 N/A 5500 N/A 2 3/16 in55.563 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
72218 N/A 72000 N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
72218C N/A 72000C N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
72219C N/A 72000C N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
HM813840 N/A HM813800 N/A 2 3/16 in55.563 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
389 N/A 385 N/A 2.1880 in55.575 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
66583 N/A 66500 N/A 2.1950 in55.753 mm N/A 1.2500 in31.750 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
28682 N/A 28600 N/A 2 1/4 in57.15 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
28682P N/A 28600 N/A 2 1/4 in57.15 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
29665 N/A 29600 N/A 2 1/4 in57.15 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
33225 N/A 33000 N/A 2 1/4 in57.15 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
33225A N/A 33000 N/A 2 1/4 in57.15 mm N/A 1.1875 in30.163 mm N/A 28800 lbf128000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
387 N/A 385 N/A 2 1/4 in57.15 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387A N/A 385 N/A 2 1/4 in57.15 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387AS N/A 385 N/A 2 1/4 in57.15 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387-S N/A 385 N/A 2 1/4 in57.15 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387W N/A 385 N/A 2 1/4 in57.15 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »