COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM903241 N/A N/A 1 1/2 in38.1 mm N/A 1.1250 in28.575 mm N/A 24000 lbf107000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
K149560 N/A N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 23100 lbf103000 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
KLM29749C N/A N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 11900 lbf52800 N N/A 15100 lbf67300 N N/A CAD Icon (for items table)
LM29748 N/A N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
LM29748N N/A N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 12900 lbf57600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
LM29749 N/A N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
LM29749N N/A N/A 1 1/2 in38.1 mm N/A 0.7200 in18.288 mm N/A 12900 lbf57600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
NA24776SW N/A 24700 N/A 1 1/2 in38.1 mm N/A 1.1562 in29.367 mm N/A 17000 lbf75500 N N/A N/A CAD Icon (for items table)
NA13687 N/A N/A 1 1/2 in38.1 mm N/A 0.9062 in23.0175 mm N/A N/A N/A CAD Icon (for items table)
13890 N/A 13800 N/A 1.5150 in38.481 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD Icon (for items table)
19153X N/A 19000 N/A 1.5156 in38.496 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
18587 N/A N/A 1 9/16 in39.688 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
26880 N/A 26800 N/A 1 9/16 in39.688 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
26881 N/A 26800 N/A 1 9/16 in39.688 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
2789 N/A 2700 N/A 1 9/16 in39.688 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2789A N/A 2700 N/A 1 9/16 in39.688 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
3382 N/A 3300 N/A 1 9/16 in39.688 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
3386 N/A 3300 N/A 1 9/16 in39.688 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
3774 N/A 3700 N/A 1 9/16 in39.688 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
422 N/A N/A 1 9/16 in39.688 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
4367 N/A N/A 1 9/16 in39.688 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
44156 N/A 44000 N/A 1 9/16 in39.688 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
44158 N/A 44000 N/A 1 9/16 in39.688 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
457 N/A 455 N/A 1 9/16 in39.688 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
620 N/A 615 N/A 1 9/16 in39.688 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »