Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

390 N/A 395 N/A 2 1/4 in57.15 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
3958 N/A 3900 N/A 2 1/4 in57.15 mm N/A 1.4330 in36.398 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
39580 N/A 39500 N/A 2 1/4 in57.15 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39581 N/A 39500 N/A 2 1/4 in57.15 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
3979 N/A 3900 N/A 2 1/4 in57.15 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
45289 N/A 45200 N/A 2 1/4 in57.15 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
45290 N/A 45200 N/A 2 1/4 in57.15 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
45290CA N/A 45200 N/A 2 1/4 in57.15 mm N/A 1.2188 in30.958 mm N/A 40800 lbf182000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
45291 N/A 45200 N/A 2 1/4 in57.15 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
462 N/A 455 N/A 2 1/4 in57.15 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
462A N/A 455 N/A 2 1/4 in57.15 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
462W N/A 455 N/A 2 1/4 in57.15 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
469 N/A 455 N/A 2 1/4 in57.15 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
555-S N/A 555 N/A 2 1/4 in57.15 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
623 N/A 615 N/A 2 1/4 in57.15 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
623A N/A 615 N/A 2 1/4 in57.15 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
623V N/A 615 N/A 2 1/4 in57.15 mm N/A 1.625 in41.275 mm N/A 55300 lbf246000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
635 N/A 635 N/A 2 1/4 in57.15 mm N/A 1.625 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
6375 N/A 6300 N/A 2 1/4 in57.15 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6387 N/A 6300 N/A 2 1/4 in57.15 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6455 N/A 6400 N/A 2 1/4 in57.15 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
6465 N/A 6400 N/A 2 1/4 in57.15 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
65225 N/A 65000 N/A 2 1/4 in57.15 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
66225 N/A 66000 N/A 2 1/4 in57.15 mm N/A 1.2500 in31.750 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A CAD Icon (for items table)
66587 N/A 66500 N/A 2 1/4 in57.15 mm N/A 1.2500 in31.750 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
72225C N/A 72000C N/A 2 1/4 in57.15 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
78225 N/A 78000 N/A 2 1/4 in57.15 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78225C N/A 78000C N/A 2 1/4 in57.15 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
HH814540 N/A HH814500 N/A 2 1/4 in57.15 mm N/A 2.2500 in57.150 mm N/A 76100 lbf339000 N N/A 95000 lbf423000 N N/A CAD Icon (for items table)
L507949 N/A L507900 N/A 2 1/4 in57.15 mm N/A 0.7188 in18.258 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A CAD Icon (for items table)
LL408049 N/A LL408000 N/A 2 1/4 in57.15 mm N/A 0.5000 in12.700 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A CAD Icon (for items table)
388A N/A 385 N/A 2.2650 in57.531 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
388XS N/A 385 N/A 2.2827 in57.981 mm N/A 0.8640 in21.946 mm N/A 22200 lbf98600 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
3981 N/A 3900 N/A 2.3125 in58.738 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
65231 N/A 65000 N/A 2.3125 in58.738 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
3978 N/A 3900 N/A 2.3437 in59.530 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
65235 N/A 65000 N/A 2.3575 in59.881 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
745 N/A 745 N/A 2.3595 in59.931 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
66589 N/A 66500 N/A 2.3611 in59.972 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
28980 N/A 28900 N/A 2.3613 in59.977 mm N/A 1.0000 in25.400 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
66586 N/A 66500 N/A 2.3613 in59.977 mm N/A 1.2500 in31.750 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
39236 N/A 39000 N/A 2.3617 in59.987 mm N/A 0.8661 in21.999 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
3977X N/A 3900 N/A 2.3617 in59.987 mm N/A 1.1024 in28.001 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
558-S N/A 555 N/A 2.3617 in59.987 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
6391 N/A 6300 N/A 2.3617 in59.987 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
H913840 N/A N/A 2.3617 in59.987 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM813839 N/A HM813800 N/A 2.3617 in59.987 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM813839P N/A HM813800 N/A 2.3617 in59.987 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM911244 N/A HM911200 N/A 2.3617 in59.987 mm N/A 1.2175 in30.925 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
29580 N/A 29500 N/A 2.3622 in60 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »