COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

4C N/A N/A 11/16 in N/A 0.4688 in N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD Icon (for items table)
KLM11749 N/A N/A 11/16 in N/A 0.5750 in N/A 6600 lbf29400 N N/A 5260 lbf23400 N N/A CAD Icon (for items table)
LM11749 N/A N/A 11/16 in N/A 0.5750 in N/A 6600 lbf29400 N N/A 5260 lbf23400 N N/A CAD Icon (for items table)
09070 N/A 09000 N/A 0.6950 in N/A 0.8480 in N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
05070XS N/A 05000 N/A 0.7082 in N/A 0.5662 in N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
05070X N/A 05000 N/A 0.7087 in N/A 0.5662 in N/A 5560 lbf24700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
09075 N/A 09000 N/A 0.7480 in N/A 0.8792 in N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09076 N/A 09000 N/A 0.7480 in N/A 0.8792 in N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
1774 N/A 1700 N/A 0.7482 in N/A 0.7810 in N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
05075 N/A 05000 N/A 3/4 in N/A 0.5662 in N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
05075X N/A 05000 N/A 3/4 in N/A 0.5662 in N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
09067 N/A 09000 N/A 3/4 in N/A 0.7500 in N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09074 N/A 09000 N/A 3/4 in N/A 0.8480 in N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09078 N/A 09000 N/A 3/4 in N/A 0.8480 in N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
1351 N/A 1300 N/A 3/4 in N/A 0.9440 in N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD Icon (for items table)
1775 N/A 1700 N/A 3/4 in N/A 0.7810 in N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
21075 N/A 21000 N/A 3/4 in N/A 0.8598 in N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD Icon (for items table)
21075A N/A 21000 N/A 3/4 in N/A 0.8598 in N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD Icon (for items table)
4A N/A N/A 3/4 in N/A 0.4688 in N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD Icon (for items table)
A6075 N/A A6000 N/A 3/4 in N/A 0.4391 in N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
LM11949 N/A N/A 3/4 in N/A 0.6550 in N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD Icon (for items table)
NA05075 N/A N/A 3/4 in N/A 0.625 in N/A N/A N/A CAD Icon (for items table)
05079 N/A 05000 N/A 0.7869 in N/A 0.5662 in N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
07079X N/A 07000 N/A 0.7869 in N/A 0.5614 in N/A 6060 lbf27000 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07079 N/A 07000 N/A 0.7874 in N/A 0.5614 in N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »