Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

29582 N/A 29500 N/A 2.3622 in60 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
39582A N/A 39500 N/A 2.3622 in60 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
397 N/A 395 N/A 2.3622 in60 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
3977 N/A 3900 N/A 2.3622 in60 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
476 N/A 475 N/A 2.3622 in60 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
6361 N/A 6300 N/A 2.3622 in60 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
66585 N/A 66500 N/A 2.3622 in60 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
66588 N/A 66500 N/A 2.3622 in60 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
NA397 N/A N/A 2.3622 in60 mm N/A 1.03125 in26.194 mm N/A N/A N/A CAD Icon (for items table)
NA476 N/A N/A 2.3622 in60 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
28985 N/A 28900 N/A 2 3/8 in60.325 mm N/A 1.0000 in25.400 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
3960 N/A 3900 N/A 2 3/8 in60.325 mm N/A 1.4330 in36.398 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3980 N/A 3900 N/A 2 3/8 in60.325 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
557A N/A 555 N/A 2 3/8 in60.325 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
558 N/A 555 N/A 2 3/8 in60.325 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
5582 N/A 5500 N/A 2 3/8 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5583 N/A 5500 N/A 2 3/8 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5583V N/A 5500 N/A 2 3/8 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
558A N/A 555 N/A 2 3/8 in60.325 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
637 N/A 635 N/A 2 3/8 in60.325 mm N/A 1.625 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
6376 N/A 6300 N/A 2 3/8 in60.325 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
65237 N/A 65000 N/A 2 3/8 in60.325 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
65237A N/A 65000 N/A 2 3/8 in60.325 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
78238 N/A 78000 N/A 2 3/8 in60.325 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78238C N/A 78000C N/A 2 3/8 in60.325 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
9275 N/A 9200 N/A 2 3/8 in60.325 mm N/A 1.8125 in46.038 mm N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
H715332 N/A H715300 N/A 2 3/8 in60.325 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
HH814542 N/A HH814500 N/A 2 3/8 in60.325 mm N/A 2.0750 in52.705 mm N/A 79600 lbf354000 N N/A 101000 lbf451000 N N/A CAD Icon (for items table)
HM212044 N/A N/A 2 3/8 in60.325 mm N/A 1.5100 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM813841 N/A HM813800 N/A 2 3/8 in60.325 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM813841A N/A HM813800 N/A 2 3/8 in60.325 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM911245 N/A HM911200 N/A 2 3/8 in60.325 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
NA558 N/A N/A 2 3/8 in60.325 mm N/A 1.5625 in39.6875 mm N/A N/A N/A CAD Icon (for items table)
NA558SW N/A N/A 2 3/8 in60.325 mm N/A 1.5625 in39.6875 mm N/A N/A N/A CAD Icon (for items table)
392 N/A 395 N/A 2 7/16 in61.913 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392A N/A 395 N/A 2 7/16 in61.913 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
554 N/A 555 N/A 2 7/16 in61.913 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
9178 N/A N/A 2 7/16 in61.913 mm N/A 2.0625 in52.388 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
9180 N/A N/A 2 7/16 in61.913 mm N/A 1.8125 in46.038 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
9181 N/A N/A 2 7/16 in61.913 mm N/A 1.8125 in46.038 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
H715334 N/A H715300 N/A 2 7/16 in61.913 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H913842 N/A N/A 2 7/16 in61.913 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
H913843 N/A N/A 2 7/16 in61.913 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM813843 N/A HM813800 N/A 2 7/16 in61.913 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM911249 N/A HM911200 N/A 2 7/16 in61.913 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
28990 N/A 28900 N/A 2.4400 in61.976 mm N/A 0.9688 in24.608 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
28995 N/A 28900 N/A 2.4700 in62.738 mm N/A 1.0000 in25.400 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
L910349 N/A N/A 2.4995 in63.487 mm N/A 0.6102 in15.499 mm N/A 9850 lbf43800 N N/A 14000 lbf62300 N N/A CAD Icon (for items table)
29585 N/A 29500 N/A 2 1/2 in63.500 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29586 N/A 29500 N/A 2 1/2 in63.500 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »