Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| LM300849N | N/A | N/A 1.6137 in | N/A 0.7087 in | N/A 13300 lbf59100 N | N/A 14300 lbf63500 N |
N/A
|
| 11162 | N/A 11000 | N/A 1 5/8 in | N/A 0.6844 in | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 11163 | N/A 11000 | N/A 1 5/8 in | N/A 0.6844 in | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 18590 | N/A | N/A 1 5/8 in | N/A 0.6875 in | N/A 11400 lbf50800 N | N/A 13100 lbf58100 N |
N/A
|
| 22778 | N/A | N/A 1 5/8 in | N/A 1.0625 in | N/A 20900 lbf92900 N | N/A 25800 lbf115000 N |
N/A
|
| 24780 | N/A 24700 | N/A 1 5/8 in | N/A 0.9063 in | N/A 17000 lbf75500 N | N/A 20100 lbf89200 N |
N/A
|
| 24781 | N/A 24700 | N/A 1 5/8 in | N/A 0.9063 in | N/A 17000 lbf75500 N | N/A 20100 lbf89200 N |
N/A
|
| 26882 | N/A 26800 | N/A 1 5/8 in | N/A 1.0000 in | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 26885 | N/A 26800 | N/A 1 5/8 in | N/A 1.0000 in | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 336 | N/A 335 | N/A 1 5/8 in | N/A 0.8820 in | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 3383 | N/A 3300 | N/A 1 5/8 in | N/A 1.1965 in | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 3384 | N/A 3300 | N/A 1 5/8 in | N/A 1.1965 in | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 342 | N/A 335 | N/A 1 5/8 in | N/A 0.8820 in | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 342A | N/A 335 | N/A 1 5/8 in | N/A 1.1802 in | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 3576 | N/A 3500 | N/A 1 5/8 in | N/A 1.2160 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3577 | N/A 3500 | N/A 1 5/8 in | N/A 1.2160 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3585 | N/A 3500 | N/A 1 5/8 in | N/A 1.2160 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 365A | N/A 365 | N/A 1 5/8 in | N/A 0.875 in | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 3877 | N/A 3800 | N/A 1 5/8 in | N/A 1.1875 in | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3877A | N/A 3800 | N/A 1 5/8 in | N/A 1.1875 in | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3880 | N/A 3800 | N/A 1 5/8 in | N/A 1.1875 in | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 419 | N/A | N/A 1 5/8 in | N/A 1.1450 in | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 4388 | N/A | N/A 1 5/8 in | N/A 1.5900 in | N/A 44700 lbf199000 N | N/A 45900 lbf204000 N |
N/A
|
| 439 | N/A 435 | N/A 1 5/8 in | N/A 1.1772 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 44162 | N/A 44000 | N/A 1 5/8 in | N/A 0.9330 in | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|