COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

11165X N/A 11000 N/A 1.6535 in N/A 0.6844 in N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD Icon (for items table)
4395 N/A N/A 1.6563 in N/A 1.5900 in N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
461 N/A 455 N/A 1.6870 in N/A 1.1542 in N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
12168 N/A 12000 N/A 1 11/16 in N/A 0.6750 in N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
22168 N/A 22000 N/A 1 11/16 in N/A 0.7810 in N/A 17400 lbf77400 N N/A 16500 lbf73200 N N/A CAD Icon (for items table)
22780 N/A N/A 1 11/16 in N/A 1.0625 in N/A 20900 lbf92900 N N/A 25800 lbf115000 N N/A CAD Icon (for items table)
25576 N/A 25500 N/A 1 11/16 in N/A 1.0000 in N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
25578 N/A 25500 N/A 1 11/16 in N/A 1.0000 in N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
29168 N/A N/A 1 11/16 in N/A 0.7545 in N/A 14000 lbf62400 N N/A 15600 lbf69200 N N/A CAD Icon (for items table)
2973 N/A 2900 N/A 1 11/16 in N/A 1.0082 in N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
3579 N/A 3500 N/A 1 11/16 in N/A 1.2160 in N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
65383 N/A N/A 1 11/16 in N/A 1.75 in N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
25577 N/A 25500 N/A 1.6880 in N/A 1.0000 in N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
25577C N/A 25500 N/A 1.6880 in N/A 1.0000 in N/A 18800 lbf83800 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
26884 N/A 26800 N/A 1.6880 in N/A 1.0000 in N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
26886 N/A 26800 N/A 1.6880 in N/A 1.0000 in N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
342-S N/A 335 N/A 1.6880 in N/A 0.8820 in N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
16986 N/A N/A 1.6924 in N/A 0.7810 in N/A 13400 lbf59500 N N/A 16500 lbf73500 N N/A CAD Icon (for items table)
17886 N/A N/A 1.6924 in N/A 0.8125 in N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A CAD Icon (for items table)
342X N/A 335 N/A 1.6929 in N/A 0.8820 in N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
NA22171 N/A N/A 1.7188 in N/A 0.875 in N/A N/A N/A CAD Icon (for items table)
12175 N/A 12000 N/A 1 3/4 in N/A 0.6750 in N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
13175 N/A N/A 1 3/4 in N/A 0.6875 in N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
18685 N/A 18600 N/A 1 3/4 in N/A 0.6875 in N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
25580 N/A 25500 N/A 1 3/4 in N/A 1.0000 in N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »