Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

L812148 N/A N/A 2.6250 in66.675 mm N/A 0.6930 in17.602 mm N/A 18600 lbf82900 N N/A 20000 lbf89100 N N/A CAD Icon (for items table)
NA569 N/A N/A 2.6250 in66.675 mm N/A 1.59375 in40.481 mm N/A N/A N/A CAD Icon (for items table)
33269 N/A 33000 N/A 2 11/16 in68.263 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
399A N/A 395 N/A 2 11/16 in68.263 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399AN N/A 395 N/A 2 11/16 in68.263 mm N/A 0.8660 in21.996 mm N/A 26400 lbf117000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399AS N/A 395 N/A 2 11/16 in68.263 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399ASN N/A 395 N/A 2 11/16 in68.263 mm N/A 0.8660 in21.996 mm N/A 26400 lbf117000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399AX N/A 395 N/A 2 11/16 in68.263 mm N/A 1.4310 in36.347 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
480 N/A 475 N/A 2 11/16 in68.263 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
560-S N/A 555 N/A 2 11/16 in68.263 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
570 N/A 565 N/A 2 11/16 in68.263 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
642 N/A 635 N/A 2 11/16 in68.263 mm N/A 1.625 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
9185 N/A N/A 2 11/16 in68.263 mm N/A 1.8125 in46.038 mm N/A 76000 lbf338000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
9278 N/A 9200 N/A 2 11/16 in68.263 mm N/A 1.8125 in46.038 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
H414245 N/A H414200 N/A 2 11/16 in68.263 mm N/A 1.625 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H414245X N/A H414200 N/A 2 11/16 in68.263 mm N/A 1.625 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H715343 N/A H715300 N/A 2 11/16 in68.263 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H914841 N/A N/A 2 11/16 in68.263 mm N/A 1.8125 in46.038 mm N/A 73700 lbf328000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
29675 N/A 29600 N/A 2 3/4 in69.850 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
29676 N/A 29600 N/A 2 3/4 in69.850 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
33275 N/A 33000 N/A 2 3/4 in69.850 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
47487 N/A 47400 N/A 2 3/4 in69.850 mm N/A 1.2813 in32.545 mm N/A 40200 lbf179000 N N/A 56000 lbf249000 N N/A CAD Icon (for items table)
482 N/A 475 N/A 2 3/4 in69.850 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
482A N/A 475 N/A 2 3/4 in69.850 mm N/A 1.1420 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
482W N/A 475 N/A 2 3/4 in69.850 mm N/A 1.1420 in29.007 mm N/A 30500 lbf135000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
566 N/A 565 N/A 2 3/4 in69.850 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
566-S N/A 565 N/A 2 3/4 in69.850 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
566X N/A 565 N/A 2 3/4 in69.850 mm N/A 1.4240 in36.170 mm N/A 40900 lbf182000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
643 N/A 635 N/A 2 3/4 in69.850 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
6454 N/A 6400 N/A 2 3/4 in69.850 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
6484 N/A 6400 N/A 2 3/4 in69.850 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
655 N/A 655 N/A 2 3/4 in69.850 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
744A N/A 745 N/A 2 3/4 in69.850 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
745A N/A 745 N/A 2 3/4 in69.850 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
835 N/A 835 N/A 2 3/4 in69.850 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
H715344 N/A H715300 N/A 2 3/4 in69.850 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H913849 N/A N/A 2 3/4 in69.850 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM813846 N/A HM813800 N/A 2 3/4 in69.850 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM914545 N/A N/A 2 3/4 in69.850 mm N/A 1.3125 in33.338 mm N/A 39100 lbf174000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
L713049 N/A L713000 N/A 2 3/4 in69.850 mm N/A 0.7500 in19.050 mm N/A 15000 lbf66800 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
L713049A N/A L713000 N/A 2 3/4 in69.850 mm N/A 0.7500 in19.050 mm N/A 13900 lbf61900 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LL713049 N/A N/A 2 3/4 in69.850 mm N/A 0.5313 in13.495 mm N/A 9070 lbf40300 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
LL713149 N/A N/A 2 3/4 in69.850 mm N/A 0.6299 in15.999 mm N/A 11000 lbf48800 N N/A 16900 lbf75000 N N/A CAD Icon (for items table)
LM613449 N/A LM613400 N/A 2 3/4 in69.850 mm N/A 0.8660 in21.996 mm N/A 22700 lbf101000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
NA482 N/A N/A 2 3/4 in69.850 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
NA643 N/A N/A 2 3/4 in69.850 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
NA643SW N/A N/A 2 3/4 in69.850 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
9382 N/A 9300 N/A 2.7525 in69.914 mm N/A 1.8125 in46.038 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD Icon (for items table)
34274 N/A 34000 N/A 2.7540 in69.952 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
H715347 N/A H715300 N/A 2.7554 in69.987 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »