Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 25581 | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 1.0000 in25.400 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 25582 | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 1.0000 in25.400 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 25583 | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 1.4125 in35.878 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 2975 | N/A 2900 | N/A 1 3/4 in44.45 mm | N/A 1.0082 in25.608 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N |
N/A
|
| 33885 | N/A 33800 | N/A 1 3/4 in44.45 mm | N/A 1.1250 in28.575 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|
| 33885N | N/A 33800 | N/A 1 3/4 in44.45 mm | N/A 1.1250 in28.575 mm | N/A 34600 lbf154000 N | N/A 36200 lbf161000 N |
N/A
|
| 35175 | N/A 35000 | N/A 1 3/4 in44.45 mm | N/A 0.9060 in23.012 mm | N/A 18600 lbf82800 N | N/A 20100 lbf89200 N |
N/A
|
| 35176 | N/A 35000 | N/A 1 3/4 in44.45 mm | N/A 0.9060 in23.012 mm | N/A 22100 lbf98100 N | N/A 20100 lbf89200 N |
N/A
|
| 355 | N/A 355 | N/A 1 3/4 in44.45 mm | N/A 0.8540 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 355A | N/A 355 | N/A 1 3/4 in44.45 mm | N/A 0.8540 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 355X | N/A 355 | N/A 1 3/4 in44.45 mm | N/A 0.8540 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 3578 | N/A 3500 | N/A 1 3/4 in44.45 mm | N/A 1.2160 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3578A | N/A 3500 | N/A 1 3/4 in44.45 mm | N/A 1.2160 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3578AA | N/A 3500 | N/A 1 3/4 in44.45 mm | N/A 1.2160 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3760 | N/A 3700 | N/A 1 3/4 in44.45 mm | N/A 1.4430 in36.652 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3782 | N/A 3700 | N/A 1 3/4 in44.45 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3783 | N/A 3700 | N/A 1 3/4 in44.45 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 386AS | N/A 385 | N/A 1 3/4 in44.45 mm | N/A 0.8640 in21.946 mm | N/A 22200 lbf98600 N | N/A 24100 lbf107000 N |
N/A
|
| 435 | N/A 435 | N/A 1 3/4 in44.45 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 4370 | N/A | N/A 1 3/4 in44.45 mm | N/A 1.5900 in40.386 mm | N/A 44700 lbf199000 N | N/A 45900 lbf204000 N |
N/A
|
| 438 | N/A 435 | N/A 1 3/4 in44.45 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 438W | N/A 435 | N/A 1 3/4 in44.45 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 45280 | N/A 45200 | N/A 1 3/4 in44.45 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 458 | N/A 455 | N/A 1 3/4 in44.45 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 460 | N/A 455 | N/A 1 3/4 in44.45 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|