COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

46175 N/A N/A 1 3/4 in44.45 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A CAD Icon (for items table)
46176 N/A N/A 1 3/4 in44.45 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A CAD Icon (for items table)
49175 N/A 49000 N/A 1 3/4 in44.45 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
49176 N/A 49000 N/A 1 3/4 in44.45 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
49576 N/A 49500 N/A 1 3/4 in44.45 mm N/A 1.2500 in31.750 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
49577 N/A 49500 N/A 1 3/4 in44.45 mm N/A 1.2500 in31.750 mm N/A 29800 lbf133000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
527 N/A 525 N/A 1 3/4 in44.45 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
53176 N/A 53000 N/A 1 3/4 in44.45 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
53177 N/A 53000 N/A 1 3/4 in44.45 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
53178 N/A 53000 N/A 1 3/4 in44.45 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
535 N/A 535 N/A 1 3/4 in44.45 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
5356 N/A N/A 1 3/4 in44.45 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
55175 N/A 55000 N/A 1 3/4 in44.45 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55175C N/A 55000C N/A 1 3/4 in44.45 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
55176 N/A 55000 N/A 1 3/4 in44.45 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55176C N/A 55000C N/A 1 3/4 in44.45 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
59175 N/A 59000 N/A 1 3/4 in44.45 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
59176 N/A 59000 N/A 1 3/4 in44.45 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
615 N/A 615 N/A 1 3/4 in44.45 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
6277 N/A 6200 N/A 1 3/4 in44.45 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A CAD Icon (for items table)
65384 N/A N/A 1 3/4 in44.45 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
65385 N/A N/A 1 3/4 in44.45 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM803149 N/A N/A 1 3/4 in44.45 mm N/A 1.1563 in29.370 mm N/A 25600 lbf114000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM804842 N/A HM804800 N/A 1 3/4 in44.45 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
HM804843 N/A HM804800 N/A 1 3/4 in44.45 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »