Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 577 | N/A 575 | N/A 2 15/16 in74.613 mm | N/A 1.4212 in36.098 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 658 | N/A 655 | N/A 2 15/16 in74.613 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 34294 | N/A 34000 | N/A 2.9518 in74.976 mm | N/A 0.9060 in23.012 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 42686 | N/A 42600 | N/A 2.9523 in74.988 mm | N/A 1.2205 in31.001 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A
|
| 497X | N/A 495 | N/A 2.9528 in75.001 mm | N/A 1.1720 in29.769 mm | N/A 32800 lbf146000 N | N/A 48600 lbf216000 N |
N/A
|
| HM215249 | N/A | N/A 2.9916 in75.987 mm | N/A 1.5354 in38.999 mm | N/A 53900 lbf240000 N | N/A 72800 lbf324000 N |
N/A
|
| KHM215249 | N/A | N/A 2.9916 in75.987 mm | N/A 1.5354 in38.999 mm | N/A 58400 lbf260000 N | N/A 72800 lbf324000 N |
N/A
|
| 34299X | N/A 34000 | N/A 2.9921 in75.999 mm | N/A 0.9060 in23.012 mm | N/A 21300 lbf94600 N | N/A 30600 lbf136000 N |
N/A
|
| 27684 | N/A 27600 | N/A 3 in76.2 mm | N/A 1.0000 in25.400 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N |
N/A
|
| 27684A | N/A 27600 | N/A 3 in76.2 mm | N/A 1.0000 in25.400 mm | N/A 24900 lbf111000 N | N/A 39900 lbf178000 N |
N/A
|
| 34300 | N/A 34000 | N/A 3 in76.2 mm | N/A 0.9060 in23.012 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 34300A | N/A 34000 | N/A 3 in76.2 mm | N/A 0.9060 in23.012 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 34301 | N/A 34000 | N/A 3 in76.2 mm | N/A 0.9060 in23.012 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 42687 | N/A 42600 | N/A 3 in76.2 mm | N/A 1.2205 in31.001 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A
|
| 42687A | N/A 42600 | N/A 3 in76.2 mm | N/A 1.2205 in31.001 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A
|
| 42688 | N/A 42600 | N/A 3 in76.2 mm | N/A 1.2205 in31.001 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A
|
| 47678 | N/A 47600 | N/A 3 in76.2 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 47679 | N/A 47600 | N/A 3 in76.2 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 47680 | N/A 47600 | N/A 3 in76.2 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 495A | N/A 495 | N/A 3 in76.2 mm | N/A 1.1720 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 495AX | N/A 495 | N/A 3 in76.2 mm | N/A 1.1720 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 575 | N/A 575 | N/A 3 in76.2 mm | N/A 1.4212 in36.098 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 5755 | N/A | N/A 3 in76.2 mm | N/A 2.0650 in52.451 mm | N/A 57400 lbf255000 N | N/A 85400 lbf380000 N |
N/A
|
| 575-S | N/A 575 | N/A 3 in76.2 mm | N/A 1.4212 in36.098 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 575W | N/A 575 | N/A 3 in76.2 mm | N/A 1.4212 in36.098 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 5760 | N/A | N/A 3 in76.2 mm | N/A 1.8150 in46.101 mm | N/A 68100 lbf303000 N | N/A 85400 lbf380000 N |
N/A
|
| 590A | N/A 595 | N/A 3 in76.2 mm | N/A 1.4300 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 6461 | N/A 6400 | N/A 3 in76.2 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6461A | N/A 6400 | N/A 3 in76.2 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6466 | N/A 6400 | N/A 3 in76.2 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6554 | N/A 6500 | N/A 3 in76.2 mm | N/A 2.5130 in63.830 mm | N/A 83300 lbf371000 N | N/A 118000 lbf523000 N |
N/A
|
| 6575 | N/A 6500 | N/A 3 in76.2 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6576 | N/A 6500 | N/A 3 in76.2 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6576C | N/A 6500 | N/A 3 in76.2 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6576CP | N/A 6500 | N/A 3 in76.2 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 659 | N/A 655 | N/A 3 in76.2 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 748-S | N/A 745 | N/A 3 in76.2 mm | N/A 1.8375 in46.673 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 755 | N/A 755 | N/A 3 in76.2 mm | N/A 1.9000 in48.260 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 837 | N/A 835 | N/A 3 in76.2 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 843 | N/A 835 | N/A 3 in76.2 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 843V | N/A 835 | N/A 3 in76.2 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 9285 | N/A 9200 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N |
N/A
|
| 9285XX | N/A 9200 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 66900 lbf298000 N | N/A 74200 lbf330000 N |
N/A
|
| 9378 | N/A 9300 | N/A 3 in76.2 mm | N/A 2 in50.8 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N |
N/A
|
| 9380 | N/A 9300 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N |
N/A
|
| H715346 | N/A H715300 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715346P | N/A H715300 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715346XX | N/A H715300 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H917840 | N/A | N/A 3 in76.2 mm | N/A 2.0938 in53.183 mm | N/A 101000 lbf448000 N | N/A 103000 lbf458000 N |
N/A
|
| HH221430 | N/A HH221400 | N/A 3 in76.2 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|