COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

376 N/A 375 N/A 1.7717 in N/A 0.875 in N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376A N/A 375 N/A 1.7717 in N/A 0.875 in N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376X N/A 375 N/A 1.7717 in N/A 0.875 in N/A 18300 lbf81400 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
435-S N/A 435 N/A 1.7717 in N/A 1.1772 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
4559 N/A N/A 1.7717 in N/A 1.5810 in N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
458-S N/A 455 N/A 1.7717 in N/A 1.1542 in N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
17887 N/A N/A 1.7807 in N/A 0.8125 in N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A CAD Icon (for items table)
3586 N/A 3500 N/A 1.7810 in N/A 1.2160 in N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
KLM603049H N/A N/A 1.7812 in N/A 0.7812 in N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
LM102949 N/A N/A 1.7812 in N/A 0.7800 in N/A 16400 lbf72900 N N/A 18400 lbf81800 N N/A CAD Icon (for items table)
LM102949CP N/A N/A 1.7812 in N/A 0.7800 in N/A 16400 lbf72900 N N/A 18400 lbf81800 N N/A CAD Icon (for items table)
LM603049 N/A N/A 1.7812 in N/A 0.7812 in N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
LM603049AS N/A N/A 1.7812 in N/A 0.7812 in N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
25590 N/A 25500 N/A 1.7960 in N/A 1.0000 in N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
437 N/A 435 N/A 1.8020 in N/A 1.1772 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM204049 N/A N/A 1.8105 in N/A 1.2598 in N/A 38300 lbf170000 N N/A 38600 lbf172000 N N/A CAD Icon (for items table)
LM503349 N/A N/A 1.8105 in N/A 0.7087 in N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A CAD Icon (for items table)
LM503349A N/A N/A 1.8105 in N/A 0.7087 in N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A CAD Icon (for items table)
13181 N/A N/A 1.8125 in N/A 0.6875 in N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
18690 N/A 18600 N/A 1.8125 in N/A 0.6875 in N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
18780 N/A 18700 N/A 1.8125 in N/A 0.6875 in N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD Icon (for items table)
25592 N/A 25500 N/A 1.8125 in N/A 1.0000 in N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
2984 N/A 2900 N/A 1.8125 in N/A 1.0082 in N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
2984A N/A 2900 N/A 1.8125 in N/A 1.0082 in N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
359A N/A 355 N/A 1.8125 in N/A 0.8540 in N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »