COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

359-S N/A 355 N/A 1.8125 in N/A 0.8540 in N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
3777 N/A 3700 N/A 1.8125 in N/A 1.1930 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
436 N/A 435 N/A 1.8125 in N/A 1.1772 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
LL205442 N/A LL205400 N/A 1.8125 in N/A 0.5000 in N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD Icon (for items table)
369A N/A 365 N/A 1 7/8 in N/A 0.875 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369AS N/A 365 N/A 1 7/8 in N/A 0.875 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369-S N/A 365 N/A 1 7/8 in N/A 0.875 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
3778 N/A 3700 N/A 1 7/8 in N/A 1.1930 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3779 N/A 3700 N/A 1 7/8 in N/A 1.1930 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
386A N/A 385 N/A 1 7/8 in N/A 0.8640 in N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
386AX N/A 385 N/A 1 7/8 in N/A 0.8640 in N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
45282 N/A 45200 N/A 1 7/8 in N/A 1.2188 in N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
463 N/A 455 N/A 1 7/8 in N/A 1.1542 in N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
467 N/A 455 N/A 1 7/8 in N/A 1.1542 in N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
49580 N/A 49500 N/A 1 7/8 in N/A 1.2500 in N/A 29800 lbf133000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
49581 N/A 49500 N/A 1 7/8 in N/A 1.2500 in N/A 27600 lbf123000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
528 N/A 525 N/A 1 7/8 in N/A 1.4200 in N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
528A N/A 525 N/A 1 7/8 in N/A 1.4200 in N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
528R N/A 525 N/A 1 7/8 in N/A 1.4200 in N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
5358 N/A N/A 1 7/8 in N/A 1.7510 in N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
536 N/A 535 N/A 1 7/8 in N/A 1.4550 in N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
5361 N/A N/A 1 7/8 in N/A 1.7510 in N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
55187 N/A 55000 N/A 1 7/8 in N/A 1.0594 in N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55187C N/A 55000C N/A 1 7/8 in N/A 1.0594 in N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
59187 N/A 59000 N/A 1 7/8 in N/A 1.4375 in N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »