Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 749V | N/A 745 | N/A 3.3475 in85.027 mm | N/A 1.8375 in46.673 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 497 | N/A 495 | N/A 3.3750 in85.725 mm | N/A 1.1720 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 497A | N/A 495 | N/A 3.3750 in85.725 mm | N/A 1.1720 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 497P | N/A 495 | N/A 3.3750 in85.725 mm | N/A 1.1720 in29.769 mm | N/A 41200 lbf183000 N | N/A 48600 lbf216000 N |
N/A
|
| 596 | N/A 595 | N/A 3.3750 in85.725 mm | N/A 1.4300 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 665 | N/A 655 | N/A 3.3750 in85.725 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 665A | N/A 655 | N/A 3.3750 in85.725 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 677 | N/A 675 | N/A 3.3750 in85.725 mm | N/A 1.625 in41.275 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N |
N/A
|
| 758 | N/A 755 | N/A 3.3750 in85.725 mm | N/A 1.9000 in48.260 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 841 | N/A 835 | N/A 3.3750 in85.725 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| HM120835 | N/A HM120800 | N/A 3.3750 in85.725 mm | N/A 1.9375 in49.213 mm | N/A 60700 lbf270000 N | N/A 96900 lbf431000 N |
N/A
|
| HM617048 | N/A HM617000 | N/A 3.3750 in85.725 mm | N/A 1.6875 in42.863 mm | N/A 58700 lbf261000 N | N/A 89700 lbf399000 N |
N/A
|
| HM617049 | N/A HM617000 | N/A 3.3750 in85.725 mm | N/A 1.6875 in42.863 mm | N/A 58700 lbf261000 N | N/A 89700 lbf399000 N |
N/A
|
| NA497SW | N/A | N/A 3.3750 in85.725 mm | N/A 1.4375 in36.5125 mm | N/A | N/A |
N/A
|
| 596-S | N/A 595 | N/A 3 7/16 in87.313 mm | N/A 1.4300 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 869 | N/A 855 | N/A 3 7/16 in87.313 mm | N/A 2.2650 in57.531 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| HH221432 | N/A HH221400 | N/A 3 7/16 in87.313 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| L217847 | N/A L217800 | N/A 3 7/16 in87.313 mm | N/A 0.8125 in20.638 mm | N/A 20800 lbf92600 N | N/A 35200 lbf156000 N |
N/A
|
| 42346 | N/A 42000 | N/A 3.4630 in87.960 mm | N/A 1.1406 in28.971 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N |
N/A
|
| 42350 | N/A 42000 | N/A 3 1/2 in88.900 mm | N/A 1.1406 in28.971 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N |
N/A
|
| 593 | N/A 595 | N/A 3 1/2 in88.900 mm | N/A 1.4300 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 593A | N/A 595 | N/A 3 1/2 in88.900 mm | N/A 1.4300 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 6580 | N/A 6500 | N/A 3 1/2 in88.900 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6580V | N/A 6500 | N/A 3 1/2 in88.900 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 679 | N/A 675 | N/A 3 1/2 in88.900 mm | N/A 1.625 in41.275 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N |
N/A
|
| 69350X | N/A | N/A 3 1/2 in88.900 mm | N/A 1.1875 in30.163 mm | N/A 37600 lbf167000 N | N/A 51700 lbf230000 N |
N/A
|
| 759 | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 1.9000 in48.260 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 766 | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 1.9000 in48.260 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 77350 | N/A 77000 | N/A 3 1/2 in88.900 mm | N/A 1.9000 in48.260 mm | N/A 76400 lbf340000 N | N/A 107000 lbf474000 N |
N/A
|
| 775 | N/A 775 | N/A 3 1/2 in88.900 mm | N/A 1.8900 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 850 | N/A 835 | N/A 3 1/2 in88.900 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 850V | N/A 835 | N/A 3 1/2 in88.900 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 850W | N/A 835 | N/A 3 1/2 in88.900 mm | N/A 2.2190 in56.363 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N |
N/A
|
| 855 | N/A 855 | N/A 3 1/2 in88.900 mm | N/A 2.2650 in57.531 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 98350 | N/A 98000 | N/A 3 1/2 in88.900 mm | N/A 1.9375 in49.213 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| HH221434 | N/A HH221400 | N/A 3 1/2 in88.900 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HM518445 | N/A | N/A 3 1/2 in88.900 mm | N/A 1.5625 in39.688 mm | N/A 66700 lbf297000 N | N/A 90800 lbf404000 N |
N/A
|
| L117549 | N/A | N/A 3 1/2 in88.900 mm | N/A 0.7500 in19.050 mm | N/A 19900 lbf88600 N | N/A 30200 lbf134000 N |
N/A
|
| L217849 | N/A L217800 | N/A 3 1/2 in88.900 mm | N/A 0.8125 in20.638 mm | N/A 20800 lbf92600 N | N/A 35200 lbf156000 N |
N/A
|
| LL217849 | N/A | N/A 3 1/2 in88.900 mm | N/A 0.5938 in15.083 mm | N/A 13400 lbf59500 N | N/A 20000 lbf88700 N |
N/A
|
| LM117949 | N/A | N/A 3 1/2 in88.900 mm | N/A 1.1250 in28.575 mm | N/A 31100 lbf138000 N | N/A 49500 lbf220000 N |
N/A
|
| NA593 | N/A | N/A 3 1/2 in88.900 mm | N/A 1.625 in41.275 mm | N/A | N/A |
N/A
|
| NA759 | N/A | N/A 3 1/2 in88.900 mm | N/A 2.0625 in52.3875 mm | N/A | N/A |
N/A
|
| NA98350 | N/A | N/A 3 1/2 in88.900 mm | N/A 2.28125 in57.944 mm | N/A | N/A |
N/A
|
| NA593SW | N/A | N/A 3 1/2 in88.900 mm | N/A 1.625 in41.275 mm | N/A | N/A |
N/A
|
| NA759SW | N/A | N/A 3 1/2 in88.900 mm | N/A 2.0625 in52.3875 mm | N/A | N/A |
N/A
|
| NA596SW | N/A | N/A 3 1/2 in88.900 mm | N/A 1.8125 in46.0375 mm | N/A | N/A |
N/A
|
| 593-S | N/A 595 | N/A 3.5075 in89.091 mm | N/A 1.4300 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 850A | N/A 835 | N/A 3.5390 in89.891 mm | N/A 2.2190 in56.363 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N |
N/A
|
| HM921343 | N/A HM921300 | N/A 3.5400 in89.916 mm | N/A 1.4375 in36.513 mm | N/A 64400 lbf287000 N | N/A 76000 lbf338000 N |
N/A
|