Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

07100 N/A 07000 N/A 1 in25.40 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100-S N/A 07000 N/A 1 in25.40 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100-SA N/A 07000 N/A 1 in25.40 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
15100 N/A 15000 N/A 1 in25.40 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15100-S N/A 15000 N/A 1 in25.40 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15100-SR N/A 15000 N/A 1 in25.40 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15101 N/A 15000 N/A 1 in25.40 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15102 N/A 15000 N/A 1 in25.40 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15578 N/A 15500 N/A 1 in25.40 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
1780 N/A 1700 N/A 1 in25.40 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
1986 N/A 1900 N/A 1 in25.40 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
1994X N/A 1900 N/A 1 in25.40 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
23100 N/A 23000 N/A 1 in25.40 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD Icon (for items table)
23101X N/A 23000 N/A 1 in25.40 mm N/A 0.8130 in20.650 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD Icon (for items table)
2382 N/A N/A 1 in25.40 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD Icon (for items table)
2473 N/A 2470 N/A 1 in25.40 mm N/A 0.9375 in23.813 mm N/A 15200 lbf67600 N N/A 16500 lbf73300 N N/A CAD Icon (for items table)
26100 N/A 26000 N/A 1 in25.40 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
2687 N/A 2600 N/A 1 in25.40 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
315 N/A N/A 1 in25.40 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD Icon (for items table)
3189 N/A 3100 N/A 1 in25.40 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
338 N/A 335 N/A 1 in25.40 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
41100 N/A 41000 N/A 1 in25.40 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table)
HM88630 N/A N/A 1 in25.40 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD Icon (for items table)
KL44643 N/A N/A 1 in25.40 mm N/A 0.5800 in14.732 mm N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
L44642 N/A N/A 1 in25.40 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
L44643 N/A N/A 1 in25.40 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
L44643X N/A N/A 1 in25.40 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
M84249 N/A N/A 1 in25.40 mm N/A 0.9100 in23.114 mm N/A 13100 lbf58100 N N/A 14200 lbf63300 N N/A CAD Icon (for items table)
M84548 N/A M84500 N/A 1 in25.40 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD Icon (for items table)
M86643 N/A M86600 N/A 1 in25.40 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD Icon (for items table)
M88036 N/A M88000 N/A 1 in25.40 mm N/A 0.875 in22.225 mm N/A 13400 lbf59600 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
321 N/A N/A 1.0148 in25.776 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD Icon (for items table)
15579X N/A 15500 N/A 1.0231 in25.987 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
L44645 N/A N/A 1.0231 in25.987 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
15103 N/A 15000 N/A 1.0298 in26.157 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15103-S N/A 15000 N/A 1.0300 in26.162 mm N/A 0.7850 in19.939 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15579A N/A 15500 N/A 1.0300 in26.162 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
2682 N/A 2600 N/A 1.0300 in26.162 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
1987 N/A 1900 N/A 1.0620 in26.975 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
15106 N/A 15000 N/A 1.0625 in26.988 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15580 N/A 15500 N/A 1.0625 in26.988 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
1997X N/A 1900 N/A 1.0625 in26.988 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
2688 N/A 2600 N/A 1.0625 in26.988 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
41106 N/A 41000 N/A 1.0625 in26.988 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table)
KL44649 N/A N/A 1.0625 in26.988 mm N/A 0.5800 in14.732 mm N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
L44649 N/A N/A 1.0625 in26.988 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
M84549 N/A M84500 N/A 1.0625 in26.988 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD Icon (for items table)
02473X N/A 02400 N/A 1.1019 in27.988 mm N/A 0.8071 in20.500 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
02474 N/A 02400 N/A 1 1/8 in28.575 mm N/A 0.875 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
02474W N/A 02400 N/A 1 1/8 in28.575 mm N/A 0.875 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »