Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 77376 | N/A 77000 | N/A 3 3/4 in95.250 mm | N/A 1.9000 in48.260 mm | N/A 76400 lbf340000 N | N/A 107000 lbf474000 N |
N/A
|
| 776 | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 1.8900 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 776W | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 1.8900 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 777 | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 1.8900 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 864 | N/A 855 | N/A 3 3/4 in95.250 mm | N/A 2.2650 in57.531 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| EH220749 | N/A | N/A 3 3/4 in95.250 mm | N/A 2.875 in73.025 mm | N/A 161000 lbf715000 N | N/A 204000 lbf906000 N |
N/A
|
| HH221440 | N/A HH221400 | N/A 3 3/4 in95.250 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| K594A | N/A | N/A 3 3/4 in95.250 mm | N/A 1.4300 in36.322 mm | N/A 52600 lbf234000 N | N/A 71600 lbf319000 N |
N/A
|
| L319249 | N/A L319200 | N/A 3 3/4 in95.250 mm | N/A 0.8438 in21.433 mm | N/A 21400 lbf95400 N | N/A 37400 lbf166000 N |
N/A
|
| LL319349 | N/A | N/A 3 3/4 in95.250 mm | N/A 0.5938 in15.083 mm | N/A 14300 lbf63500 N | N/A 22400 lbf99400 N |
N/A
|
| LM119348 | N/A LM119300 | N/A 3 3/4 in95.250 mm | N/A 1.1875 in30.163 mm | N/A 31400 lbf140000 N | N/A 51100 lbf227000 N |
N/A
|
| NA52375 | N/A | N/A 3 3/4 in95.250 mm | N/A 1.62495 in41.2735 mm | N/A | N/A |
N/A
|
| NA776 | N/A | N/A 3 3/4 in95.250 mm | N/A 2.0625 in52.3875 mm | N/A | N/A |
N/A
|
| NA776SW | N/A | N/A 3 3/4 in95.250 mm | N/A 2.0625 in52.3875 mm | N/A | N/A |
N/A
|
| 42381 | N/A 42000 | N/A 3.8125 in96.838 mm | N/A 1.1406 in28.971 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N |
N/A
|
| 90381 | N/A | N/A 3.8125 in96.838 mm | N/A 1.8125 in46.038 mm | N/A 86100 lbf383000 N | N/A 88100 lbf392000 N |
N/A
|
| 52387 | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52387P | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 1.4219 in36.116 mm | N/A 59500 lbf265000 N | N/A 77000 lbf343000 N |
N/A
|
| 52387W | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 685 | N/A 675 | N/A 3.8750 in98.425 mm | N/A 1.625 in41.275 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N |
N/A
|
| 779 | N/A 775 | N/A 3.8750 in98.425 mm | N/A 1.8900 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 866 | N/A 855 | N/A 3.8750 in98.425 mm | N/A 2.2650 in57.531 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 943 | N/A 935 | N/A 3.8750 in98.425 mm | N/A 2.6250 in66.675 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| HH221442 | N/A HH221400 | N/A 3.8750 in98.425 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH224332 | N/A HH224300 | N/A 3.8750 in98.425 mm | N/A 2.6250 in66.675 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| HH421246C | N/A | N/A 3.8750 in98.425 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf628000 N | N/A 174000 lbf772000 N |
N/A
|
| HH421246CV | N/A | N/A 3.8750 in98.425 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf628000 N | N/A 174000 lbf772000 N |
N/A
|
| HM321245 | N/A | N/A 3.9060 in99.212 mm | N/A 1.9375 in49.213 mm | N/A 77700 lbf346000 N | N/A 109000 lbf486000 N |
N/A
|
| 98393 | N/A 98000 | N/A 3.9330 in99.898 mm | N/A 1.9375 in49.213 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| HM120846 | N/A HM120800 | N/A 3.9353 in99.957 mm | N/A 1.9375 in49.213 mm | N/A 60700 lbf270000 N | N/A 96900 lbf431000 N |
N/A
|
| 783A | N/A 775 | N/A 3.9360 in99.974 mm | N/A 2 in50.8 mm | N/A 68500 lbf305000 N | N/A 101000 lbf448000 N |
N/A
|
| 944A | N/A 935 | N/A 3.9360 in99.974 mm | N/A 2.6250 in66.675 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| HH224334 | N/A HH224300 | N/A 3.9360 in99.974 mm | N/A 2.6250 in66.675 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| HM220149 | N/A | N/A 3.9360 in99.974 mm | N/A 1.6535 in41.999 mm | N/A 67500 lbf300000 N | N/A 98500 lbf438000 N |
N/A
|
| KHM220149 | N/A | N/A 3.9360 in99.974 mm | N/A 1.6535 in41.999 mm | N/A 80000 lbf356000 N | N/A 98500 lbf438000 N |
N/A
|
| LM720646 | N/A | N/A 3.9360 in99.974 mm | N/A 1.0000 in25.400 mm | N/A 27400 lbf122000 N | N/A 45400 lbf202000 N |
N/A
|
| NA56393SW | N/A | N/A 3.9360 in99.975 mm | N/A 1.75 in44.45 mm | N/A | N/A |
N/A
|
| HM821547 | N/A HM821500 | N/A 3.9362 in99.979 mm | N/A 1.8125 in46.038 mm | N/A 84700 lbf377000 N | N/A 96900 lbf431000 N |
N/A
|
| HH221447 | N/A HH221400 | N/A 3.9363 in99.982 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| 52394X | N/A 52000 | N/A 3.937 in100 mm | N/A 1.4219 in36.116 mm | N/A 47400 lbf211000 N | N/A 77000 lbf343000 N |
N/A
|
| 783 | N/A 775 | N/A 3.937 in100 mm | N/A 1.8900 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 863X | N/A 855 | N/A 3.937 in100 mm | N/A 2.2650 in57.531 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 98394X | N/A 98000 | N/A 3.937 in100 mm | N/A 1.9375 in49.213 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| NA691A | N/A | N/A 3.937 in100 mm | N/A 1.8125 in46.0375 mm | N/A | N/A |
N/A
|
| 52393 | N/A 52000 | N/A 3 15/16 in100.013 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52400 | N/A 52000 | N/A 4 in101.600 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52400A | N/A 52000 | N/A 4 in101.600 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52400N | N/A 52000 | N/A 4 in101.600 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52400W | N/A 52000 | N/A 4 in101.600 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52401 | N/A 52000 | N/A 4 in101.600 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|