Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 370A | N/A 365 | N/A 2 in50.80 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 375 | N/A 375 | N/A 2 in50.80 mm | N/A 0.875 in22.225 mm | N/A 23400 lbf104000 N | N/A 22700 lbf101000 N |
N/A
|
| 375-S | N/A 375 | N/A 2 in50.80 mm | N/A 0.875 in22.225 mm | N/A 23400 lbf104000 N | N/A 22700 lbf101000 N |
N/A
|
| 3762 | N/A 3700 | N/A 2 in50.80 mm | N/A 1.4430 in36.652 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3775 | N/A 3700 | N/A 2 in50.80 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3780 | N/A 3700 | N/A 2 in50.80 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3780V | N/A 3700 | N/A 2 in50.80 mm | N/A 1.1930 in30.302 mm | N/A 32500 lbf145000 N | N/A 34300 lbf153000 N |
N/A
|
| 3784 | N/A 3700 | N/A 2 in50.80 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3795 | N/A 3700 | N/A 2 in50.80 mm | N/A 1.1930 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 385A | N/A 385 | N/A 2 in50.80 mm | N/A 0.8640 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 385AS | N/A 385 | N/A 2 in50.80 mm | N/A 0.8640 in21.946 mm | N/A 20500 lbf91000 N | N/A 24100 lbf107000 N |
N/A
|
| 385AX | N/A 385 | N/A 2 in50.80 mm | N/A 0.8640 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 39573 | N/A 39500 | N/A 2 in50.80 mm | N/A 1.1875 in30.163 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 39575 | N/A 39500 | N/A 2 in50.80 mm | N/A 1.1875 in30.163 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 3975 | N/A 3900 | N/A 2 in50.80 mm | N/A 1.1830 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 398 | N/A 395 | N/A 2 in50.80 mm | N/A 0.8660 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 45284 | N/A 45200 | N/A 2 in50.80 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45285 | N/A 45200 | N/A 2 in50.80 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45285A | N/A 45200 | N/A 2 in50.80 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 455 | N/A 455 | N/A 2 in50.80 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455-S | N/A 455 | N/A 2 in50.80 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455W | N/A 455 | N/A 2 in50.80 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 4580 | N/A | N/A 2 in50.80 mm | N/A 1.5810 in40.157 mm | N/A 40500 lbf180000 N | N/A 53200 lbf237000 N |
N/A
|
| 49585 | N/A 49500 | N/A 2 in50.80 mm | N/A 1.2500 in31.750 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N |
N/A
|
| 529 | N/A 525 | N/A 2 in50.80 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|