Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 529X | N/A 525 | N/A 2 in | N/A 1.4200 in | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 537 | N/A 535 | N/A 2 in | N/A 1.4550 in | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 537X | N/A 535 | N/A 2 in | N/A 1.4550 in | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 55200 | N/A 55000 | N/A 2 in | N/A 1.0594 in | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 55200C | N/A 55000C | N/A 2 in | N/A 1.0594 in | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 555 | N/A 555 | N/A 2 in | N/A 1.4440 in | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 5565 | N/A 5500 | N/A 2 in | N/A 1.7230 in | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 59200 | N/A 59000 | N/A 2 in | N/A 1.4375 in | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 59201 | N/A 59000 | N/A 2 in | N/A 1.4375 in | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 619 | N/A 615 | N/A 2 in | N/A 1.625 in | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 6279 | N/A 6200 | N/A 2 in | N/A 2.0625 in | N/A 68800 lbf306000 N | N/A 83300 lbf370000 N |
N/A
|
| 65200 | N/A 65000 | N/A 2 in | N/A 1.75 in | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N |
N/A
|
| 65395 | N/A | N/A 2 in | N/A 1.75 in | N/A 50300 lbf224000 N | N/A 57500 lbf256000 N |
N/A
|
| 66200 | N/A 66000 | N/A 2 in | N/A 1.2500 in | N/A 39700 lbf177000 N | N/A 37300 lbf166000 N |
N/A
|
| 72200 | N/A 72000 | N/A 2 in | N/A 1.2910 in | N/A 37100 lbf165000 N | N/A 39400 lbf175000 N |
N/A
|
| 72200C | N/A 72000C | N/A 2 in | N/A 1.2910 in | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| 72201C | N/A 72000C | N/A 2 in | N/A 1.2910 in | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| HM807046 | N/A HM807000 | N/A 2 in | N/A 1.4375 in | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| HM807046N | N/A HM807000 | N/A 2 in | N/A 1.4375 in | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| HM813836 | N/A HM813800 | N/A 2 in | N/A 1.4375 in | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM907643 | N/A | N/A 2 in | N/A 1.1250 in | N/A 27700 lbf123000 N | N/A 34400 lbf153000 N |
N/A
|
| L305649 | N/A L305600 | N/A 2 in | N/A 0.7188 in | N/A 13700 lbf60800 N | N/A 20000 lbf88800 N |
N/A
|
| LL205449 | N/A LL205400 | N/A 2 in | N/A 0.5000 in | N/A 8390 lbf37300 N | N/A 10600 lbf47200 N |
N/A
|
| LL205449A | N/A LL205400 | N/A 2 in | N/A 0.5000 in | N/A 8390 lbf37300 N | N/A 10600 lbf47200 N |
N/A
|
| LL205449AA | N/A LL205400 | N/A 2 in | N/A 0.5000 in | N/A 8390 lbf37300 N | N/A 10600 lbf47200 N |
N/A
|