Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| K37425 | N/A | N/A 4 1/4 in107.95 mm | N/A 0.8440 in21.438 mm | N/A 30700 lbf137000 N | N/A 40100 lbf179000 N |
N/A
|
| L521949 | N/A L521900 | N/A 4 1/4 in107.95 mm | N/A 0.8438 in21.433 mm | N/A 20000 lbf88900 N | N/A 39400 lbf175000 N |
N/A
|
| LL521849C | N/A | N/A 4 1/4 in107.95 mm | N/A 0.5938 in15.083 mm | N/A 15800 lbf70400 N | N/A 24000 lbf107000 N |
N/A
|
| LM522546 | N/A LM522500 | N/A 4 1/4 in107.95 mm | N/A 1.375 in34.925 mm | N/A 52200 lbf232000 N | N/A 80300 lbf357000 N |
N/A
|
| NA56425SW | N/A 56000 | N/A 4 1/4 in107.95 mm | N/A 1.75 in44.45 mm | N/A 50900 lbf226000 N | N/A |
N/A
|
| 37431 | N/A 37000 | N/A 4.3125 in109.538 mm | N/A 0.8440 in21.438 mm | N/A 25900 lbf115000 N | N/A 40100 lbf179000 N |
N/A
|
| 37431A | N/A 37000 | N/A 4.3125 in109.538 mm | N/A 0.8440 in21.438 mm | N/A 30700 lbf137000 N | N/A 40100 lbf179000 N |
N/A
|
| 37431AN | N/A 37000 | N/A 4.3125 in109.538 mm | N/A 0.8440 in21.438 mm | N/A 30700 lbf137000 N | N/A 40100 lbf179000 N |
N/A
|
| 71432 | N/A 71000 | N/A 4.3288 in109.952 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 64432 | N/A 64000 | N/A 4.3297 in109.974 mm | N/A 1.625 in41.275 mm | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| NA64432SW | N/A | N/A 4.3297 in109.975 mm | N/A 2 in50.8 mm | N/A | N/A |
N/A
|
| H924043 | N/A H924000 | N/A 4.3301 in109.985 mm | N/A 2.0625 in52.388 mm | N/A 106000 lbf470000 N | N/A 137000 lbf610000 N |
N/A
|
| LM522548 | N/A LM522500 | N/A 4.3302 in109.987 mm | N/A 1.375 in34.925 mm | N/A 44000 lbf196000 N | N/A 80300 lbf357000 N |
N/A
|
| LM522549 | N/A LM522500 | N/A 4.3302 in109.987 mm | N/A 1.375 in34.925 mm | N/A 52200 lbf232000 N | N/A 80300 lbf357000 N |
N/A
|
| 64433 | N/A 64000 | N/A 4.3304 in109.992 mm | N/A 1.625 in41.275 mm | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| 71433X | N/A 71000 | N/A 4.3307 in110 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 942 | N/A 935 | N/A 4.3307 in110 mm | N/A 2.6250 in66.675 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| 67434 | N/A | N/A 4.3438 in110.333 mm | N/A 1.1875 in30.163 mm | N/A 44300 lbf197000 N | N/A 60300 lbf268000 N |
N/A
|
| 64437 | N/A 64000 | N/A 4.3750 in111.125 mm | N/A 1.625 in41.275 mm | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| 67437 | N/A | N/A 4.3750 in111.125 mm | N/A 1.1875 in30.163 mm | N/A 52500 lbf233000 N | N/A 60300 lbf268000 N |
N/A
|
| 71437 | N/A 71000 | N/A 4.3750 in111.125 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| H924045 | N/A H924000 | N/A 4.3750 in111.125 mm | N/A 2.0625 in52.388 mm | N/A 125000 lbf557000 N | N/A 137000 lbf610000 N |
N/A
|
| HH924349 | N/A HH924300 | N/A 4.3750 in111.125 mm | N/A 2.8125 in71.438 mm | N/A 179000 lbf796000 N | N/A 192000 lbf855000 N |
N/A
|
| 947 | N/A 935 | N/A 4.4062 in111.917 mm | N/A 2.6250 in66.675 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| 64450 | N/A 64000 | N/A 4 1/2 in114.300 mm | N/A 1.625 in41.275 mm | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| 64450W | N/A 64000 | N/A 4 1/2 in114.300 mm | N/A 1.625 in41.275 mm | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| 68450 | N/A 68000 | N/A 4 1/2 in114.300 mm | N/A 1.2500 in31.750 mm | N/A 52100 lbf232000 N | N/A 61000 lbf271000 N |
N/A
|
| 71450 | N/A 71000 | N/A 4 1/2 in114.300 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 71451 | N/A 71000 | N/A 4 1/2 in114.300 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 938 | N/A 935 | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| 97450 | N/A 97000 | N/A 4 1/2 in114.300 mm | N/A 1.9460 in49.428 mm | N/A 84500 lbf376000 N | N/A 109000 lbf486000 N |
N/A
|
| DX256794 | N/A | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 188000 lbf837000 N | N/A 204000 lbf906000 N |
N/A
|
| EE514045 | N/A | N/A 4 1/2 in114.300 mm | N/A 3.2500 in82.550 mm | N/A 180000 lbf802000 N | N/A 227000 lbf1010000 N |
N/A
|
| HH224346 | N/A HH224300 | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| HH224346V | N/A HH224300 | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 181000 lbf806000 N | N/A 204000 lbf906000 N |
N/A
|
| HH926744 | N/A | N/A 4 1/2 in114.300 mm | N/A 3.2500 in82.550 mm | N/A 240000 lbf1070000 N | N/A 243000 lbf1080000 N |
N/A
|
| HM926740 | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 1.9460 in49.428 mm | N/A 132000 lbf586000 N | N/A 151000 lbf673000 N |
N/A
|
| HM926740V | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 1.9460 in49.428 mm | N/A 132000 lbf586000 N | N/A 151000 lbf673000 N |
N/A
|
| K150198 | N/A HH224300 | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 181000 lbf806000 N | N/A 204000 lbf906000 N |
N/A
|
| L623149 | N/A L623100 | N/A 4 1/2 in114.300 mm | N/A 0.8438 in21.433 mm | N/A 26600 lbf118000 N | N/A 42300 lbf188000 N |
N/A
|
| LM122948 | N/A LM122900 | N/A 4 1/2 in114.300 mm | N/A 1.375 in34.925 mm | N/A 54100 lbf240000 N | N/A 80300 lbf357000 N |
N/A
|
| NA71450 | N/A | N/A 4 1/2 in114.300 mm | N/A 2.09375 in53.181 mm | N/A | N/A |
N/A
|
| NA97450 | N/A | N/A 4 1/2 in114.300 mm | N/A 2.28125 in57.944 mm | N/A | N/A |
N/A
|
| HM926740NA | N/A | N/A 4 1/2 in114.300 mm | N/A 2.28125 in57.944 mm | N/A | N/A |
N/A
|
| 64452 | N/A 64000 | N/A 4.5266 in114.976 mm | N/A 1.625 in41.275 mm | N/A 57200 lbf254000 N | N/A 94200 lbf419000 N |
N/A
|
| 64452A | N/A 64000 | N/A 4.5266 in114.976 mm | N/A 1.625 in41.275 mm | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| HH224349 | N/A HH224300 | N/A 4.5266 in114.976 mm | N/A 2.6250 in66.675 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| 64452X | N/A 64000 | N/A 4.5276 in115.001 mm | N/A 1.5748 in40.000 mm | N/A 57200 lbf254000 N | N/A 94200 lbf419000 N |
N/A
|
| 71453 | N/A 71000 | N/A 4.5310 in115.087 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 71455 | N/A 71000 | N/A 4.5310 in115.087 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|