Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 68462 | N/A 68000 | N/A 4.6250 in117.475 mm | N/A 1.2500 in31.750 mm | N/A 52100 lbf232000 N | N/A 61000 lbf271000 N |
N/A
|
| 68463 | N/A 68000 | N/A 4.6250 in117.475 mm | N/A 1.2500 in31.750 mm | N/A 52100 lbf232000 N | N/A 61000 lbf271000 N |
N/A
|
| H225148 | N/A | N/A 4.6250 in117.475 mm | N/A 2.7500 in69.850 mm | N/A 116000 lbf518000 N | N/A 168000 lbf747000 N |
N/A
|
| HM124646 | N/A HM124600 | N/A 4.6875 in119.063 mm | N/A 2.2500 in57.150 mm | N/A 87200 lbf388000 N | N/A 140000 lbf623000 N |
N/A
|
| HM125943 | N/A | N/A 4.7224 in119.949 mm | N/A 2.375 in60.325 mm | N/A 100000 lbf446000 N | N/A 155000 lbf691000 N |
N/A
|
| HM124649 | N/A HM124600 | N/A 4.7227 in119.957 mm | N/A 2.2500 in57.150 mm | N/A 87200 lbf388000 N | N/A 140000 lbf623000 N |
N/A
|
| 74472 | N/A 74000 | N/A 4.7230 in119.964 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| HH228336 | N/A HH228300 | N/A 4.7234 in119.974 mm | N/A 3.2500 in82.550 mm | N/A 189000 lbf843000 N | N/A 279000 lbf1240000 N |
N/A
|
| M224748 | N/A M224700 | N/A 4.7234 in119.974 mm | N/A 1.4375 in36.513 mm | N/A 54900 lbf244000 N | N/A 94900 lbf422000 N |
N/A
|
| 74473X | N/A 74000 | N/A 4.7244 in120 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 97472X | N/A 97000 | N/A 4.7244 in120 mm | N/A 1.9460 in49.428 mm | N/A 84500 lbf376000 N | N/A 109000 lbf486000 N |
N/A
|
| 48282 | N/A 48200 | N/A 4.7500 in120.650 mm | N/A 1.5000 in38.100 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N |
N/A
|
| 67384 | N/A 67300 | N/A 4.7500 in120.650 mm | N/A 1.8125 in46.038 mm | N/A 97900 lbf436000 N | N/A 141000 lbf625000 N |
N/A
|
| 795 | N/A 795 | N/A 4.7500 in120.650 mm | N/A 1.875 in47.625 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N |
N/A
|
| 95475 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| EE153044 | N/A 153000 | N/A 4.7500 in120.650 mm | N/A 3.2500 in82.550 mm | N/A 160000 lbf711000 N | N/A 232000 lbf1030000 N |
N/A
|
| EE341048 | N/A | N/A 4.7500 in120.650 mm | N/A 2.3437 in59.530 mm | N/A 114000 lbf508000 N | N/A 140000 lbf622000 N |
N/A
|
| HH228340 | N/A HH228300 | N/A 4.7500 in120.650 mm | N/A 3.2500 in82.550 mm | N/A 205000 lbf910000 N | N/A 279000 lbf1240000 N |
N/A
|
| HH926749 | N/A | N/A 4.7500 in120.650 mm | N/A 3.2500 in82.550 mm | N/A 240000 lbf1070000 N | N/A 243000 lbf1080000 N |
N/A
|
| HH926749A | N/A | N/A 4.7500 in120.650 mm | N/A 3.2500 in82.550 mm | N/A 202000 lbf899000 N | N/A 243000 lbf1080000 N |
N/A
|
| HM624749 | N/A HM624700 | N/A 4.7500 in120.650 mm | N/A 1.8125 in46.038 mm | N/A 81300 lbf362000 N | N/A 122000 lbf543000 N |
N/A
|
| KL624549 | N/A | N/A 4.7500 in120.650 mm | N/A 0.8438 in21.433 mm | N/A 23700 lbf105000 N | N/A 46400 lbf206000 N |
N/A
|
| L225842 | N/A L225800 | N/A 4.7500 in120.650 mm | N/A 1.0313 in26.195 mm | N/A 32100 lbf143000 N | N/A 61400 lbf273000 N |
N/A
|
| L624549 | N/A L624500 | N/A 4.7500 in120.650 mm | N/A 0.8438 in21.433 mm | N/A 23700 lbf105000 N | N/A 46400 lbf206000 N |
N/A
|
| L724349 | N/A | N/A 4.7500 in120.650 mm | N/A 1.0000 in25.400 mm | N/A 32600 lbf145000 N | N/A 52000 lbf231000 N |
N/A
|
| M224749 | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 1.4375 in36.513 mm | N/A 54900 lbf244000 N | N/A 94900 lbf422000 N |
N/A
|
| 48286 | N/A 48200 | N/A 4.8750 in123.825 mm | N/A 1.5000 in38.100 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N |
N/A
|
| EE153049 | N/A 153000 | N/A 4.8750 in123.825 mm | N/A 3.2500 in82.550 mm | N/A 160000 lbf711000 N | N/A 232000 lbf1030000 N |
N/A
|
| HH228344 | N/A HH228300 | N/A 4.8750 in123.825 mm | N/A 3.2500 in82.550 mm | N/A 205000 lbf910000 N | N/A 279000 lbf1240000 N |
N/A
|
| HM125948 | N/A | N/A 4.8750 in123.825 mm | N/A 2.375 in60.325 mm | N/A 100000 lbf446000 N | N/A 155000 lbf691000 N |
N/A
|
| 95491 | N/A 95000 | N/A 4.9190 in124.943 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 97493 | N/A 97000 | N/A 4.9330 in125.298 mm | N/A 1.9460 in49.428 mm | N/A 84500 lbf376000 N | N/A 109000 lbf486000 N |
N/A
|
| HM926745 | N/A HM926700 | N/A 4.9330 in125.298 mm | N/A 1.9460 in49.428 mm | N/A 132000 lbf586000 N | N/A 151000 lbf673000 N |
N/A
|
| HM127440 | N/A HM127400 | N/A 4.9995 in126.987 mm | N/A 2.2500 in57.150 mm | N/A 94500 lbf420000 N | N/A 159000 lbf706000 N |
N/A
|
| 48290 | N/A 48200 | N/A 5 in127 mm | N/A 1.5000 in38.100 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N |
N/A
|
| 67388 | N/A 67300 | N/A 5 in127 mm | N/A 1.8125 in46.038 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 74500 | N/A 74000 | N/A 5 in127 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 796X | N/A 795 | N/A 5 in127 mm | N/A 1.875 in47.625 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N |
N/A
|
| 798 | N/A 795 | N/A 5 in127 mm | N/A 1.9690 in50.013 mm | N/A 75700 lbf337000 N | N/A 123000 lbf545000 N |
N/A
|
| 95500 | N/A 95000 | N/A 5 in127 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 97500 | N/A 97000 | N/A 5 in127 mm | N/A 1.9460 in49.428 mm | N/A 100000 lbf446000 N | N/A 109000 lbf486000 N |
N/A
|
| 99500 | N/A 99000 | N/A 5 in127 mm | N/A 2.6250 in66.675 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE116050 | N/A | N/A 5 in127 mm | N/A 2.5 in63.5 mm | N/A 135000 lbf602000 N | N/A 195000 lbf867000 N |
N/A
|
| EE153050 | N/A 153000 | N/A 5 in127 mm | N/A 3.2500 in82.550 mm | N/A 160000 lbf711000 N | N/A 232000 lbf1030000 N |
N/A
|
| EE195500X | N/A | N/A 5 in127 mm | N/A 2.6510 in67.335 mm | N/A 123000 lbf547000 N | N/A 174000 lbf774000 N |
N/A
|
| EE455051 | N/A 455000 | N/A 5 in127 mm | N/A 3.5000 in88.900 mm | N/A 185000 lbf824000 N | N/A 258000 lbf1150000 N |
N/A
|
| EE514050 | N/A | N/A 5 in127 mm | N/A 3.2500 in82.550 mm | N/A 180000 lbf802000 N | N/A 227000 lbf1010000 N |
N/A
|
| EE540502 | N/A | N/A 5 in127 mm | N/A 3.4375 in87.313 mm | N/A 185000 lbf823000 N | N/A 246000 lbf1090000 N |
N/A
|
| EE750502 | N/A 750000 | N/A 5 in127 mm | N/A 2.4375 in61.913 mm | N/A 174000 lbf775000 N | N/A 196000 lbf871000 N |
N/A
|
| HH228349 | N/A HH228300 | N/A 5 in127 mm | N/A 3.2500 in82.550 mm | N/A 205000 lbf910000 N | N/A 279000 lbf1240000 N |
N/A
|