COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

33895N N/A 33800 N/A 2 1/8 in N/A 1.1250 in N/A 34600 lbf154000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
389A N/A 385 N/A 2 1/8 in N/A 0.8640 in N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
389AS N/A 385 N/A 2 1/8 in N/A 0.8640 in N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
39578 N/A 39500 N/A 2 1/8 in N/A 1.1875 in N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
45287 N/A 45200 N/A 2 1/8 in N/A 1.2188 in N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
4553 N/A N/A 2 1/8 in N/A 1.8310 in N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
456 N/A 455 N/A 2 1/8 in N/A 1.1542 in N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
4595 N/A N/A 2 1/8 in N/A 1.5810 in N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
539 N/A 535 N/A 2 1/8 in N/A 1.4550 in N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
539A N/A 535 N/A 2 1/8 in N/A 1.4550 in N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
539W N/A 535 N/A 2 1/8 in N/A 1.4550 in N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
55212C N/A 55000C N/A 2 1/8 in N/A 1.0594 in N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
5577 N/A 5500 N/A 2 1/8 in N/A 1.7230 in N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5578 N/A 5500 N/A 2 1/8 in N/A 1.7230 in N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
5578V N/A 5500 N/A 2 1/8 in N/A 1.7230 in N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
557-S N/A 555 N/A 2 1/8 in N/A 1.4440 in N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
621 N/A 615 N/A 2 1/8 in N/A 1.625 in N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
624 N/A 615 N/A 2 1/8 in N/A 1.625 in N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
6280 N/A 6200 N/A 2 1/8 in N/A 2.0625 in N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A CAD Icon (for items table)
636 N/A 635 N/A 2 1/8 in N/A 1.625 in N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
65212 N/A 65000 N/A 2 1/8 in N/A 1.75 in N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
66212 N/A 66000 N/A 2 1/8 in N/A 1.2500 in N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A CAD Icon (for items table)
66584 N/A 66500 N/A 2 1/8 in N/A 1.2500 in N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
72212 N/A 72000 N/A 2 1/8 in N/A 1.2910 in N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
72212C N/A 72000C N/A 2 1/8 in N/A 1.2910 in N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »