Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 72225C | N/A 72000C | N/A 2 1/4 in57.15 mm | N/A 1.2910 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| 78225 | N/A 78000 | N/A 2 1/4 in57.15 mm | N/A 1.3085 in33.236 mm | N/A 45600 lbf203000 N | N/A 43400 lbf193000 N |
N/A
|
| 78225C | N/A 78000C | N/A 2 1/4 in57.15 mm | N/A 1.3085 in33.236 mm | N/A 53200 lbf237000 N | N/A 52600 lbf234000 N |
N/A
|
| HH814540 | N/A HH814500 | N/A 2 1/4 in57.15 mm | N/A 2.2500 in57.150 mm | N/A 76100 lbf339000 N | N/A 95000 lbf423000 N |
N/A
|
| L507949 | N/A L507900 | N/A 2 1/4 in57.15 mm | N/A 0.7188 in18.258 mm | N/A 14100 lbf62700 N | N/A 21500 lbf95600 N |
N/A
|
| LL408049 | N/A LL408000 | N/A 2 1/4 in57.15 mm | N/A 0.5000 in12.700 mm | N/A 8120 lbf36100 N | N/A 10500 lbf46800 N |
N/A
|
| 388A | N/A 385 | N/A 2.2650 in57.531 mm | N/A 0.8640 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 388XS | N/A 385 | N/A 2.2827 in57.981 mm | N/A 0.8640 in21.946 mm | N/A 22200 lbf98600 N | N/A 24100 lbf107000 N |
N/A
|
| 3981 | N/A 3900 | N/A 2.3125 in58.738 mm | N/A 1.1830 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 65231 | N/A 65000 | N/A 2.3125 in58.738 mm | N/A 1.75 in44.45 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N |
N/A
|
| 3978 | N/A 3900 | N/A 2.3437 in59.530 mm | N/A 1.1830 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 65235 | N/A 65000 | N/A 2.3575 in59.881 mm | N/A 1.75 in44.45 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N |
N/A
|
| 745 | N/A 745 | N/A 2.3595 in59.931 mm | N/A 1.8375 in46.673 mm | N/A 71400 lbf318000 N | N/A 93800 lbf417000 N |
N/A
|
| 66589 | N/A 66500 | N/A 2.3611 in59.972 mm | N/A 1.2500 in31.750 mm | N/A 41200 lbf183000 N | N/A 39900 lbf178000 N |
N/A
|
| 28980 | N/A 28900 | N/A 2.3613 in59.977 mm | N/A 1.0000 in25.400 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N |
N/A
|
| 66586 | N/A 66500 | N/A 2.3613 in59.977 mm | N/A 1.2500 in31.750 mm | N/A 34800 lbf155000 N | N/A 39900 lbf178000 N |
N/A
|
| 39236 | N/A 39000 | N/A 2.3617 in59.987 mm | N/A 0.8661 in21.999 mm | N/A 25800 lbf115000 N | N/A 27000 lbf120000 N |
N/A
|
| 3977X | N/A 3900 | N/A 2.3617 in59.987 mm | N/A 1.1024 in28.001 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 558-S | N/A 555 | N/A 2.3617 in59.987 mm | N/A 1.4440 in36.678 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 6391 | N/A 6300 | N/A 2.3617 in59.987 mm | N/A 2.2050 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| H913840 | N/A | N/A 2.3617 in59.987 mm | N/A 1.5625 in39.688 mm | N/A 61300 lbf273000 N | N/A 57500 lbf256000 N |
N/A
|
| HM813839 | N/A HM813800 | N/A 2.3617 in59.987 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM813839P | N/A HM813800 | N/A 2.3617 in59.987 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM911244 | N/A HM911200 | N/A 2.3617 in59.987 mm | N/A 1.2175 in30.925 mm | N/A 44400 lbf198000 N | N/A 41100 lbf183000 N |
N/A
|
| 29580 | N/A 29500 | N/A 2.3622 in60 mm | N/A 1.0000 in25.400 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N |
N/A
|