Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 29582 | N/A 29500 | N/A 2.3622 in60 mm | N/A 1.0000 in25.400 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N |
N/A
|
| 39582A | N/A 39500 | N/A 2.3622 in60 mm | N/A 1.1875 in30.163 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 397 | N/A 395 | N/A 2.3622 in60 mm | N/A 0.8660 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 3977 | N/A 3900 | N/A 2.3622 in60 mm | N/A 1.1830 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 476 | N/A 475 | N/A 2.3622 in60 mm | N/A 1.1420 in29.007 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 6361 | N/A 6300 | N/A 2.3622 in60 mm | N/A 2.2050 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 66585 | N/A 66500 | N/A 2.3622 in60 mm | N/A 1.2500 in31.750 mm | N/A 41200 lbf183000 N | N/A 39900 lbf178000 N |
N/A
|
| 66588 | N/A 66500 | N/A 2.3622 in60 mm | N/A 1.2500 in31.750 mm | N/A 41200 lbf183000 N | N/A 39900 lbf178000 N |
N/A
|
| NA397 | N/A | N/A 2.3622 in60 mm | N/A 1.03125 in26.194 mm | N/A | N/A |
N/A
|
| NA476 | N/A | N/A 2.3622 in60 mm | N/A 1.2813 in32.545 mm | N/A | N/A |
N/A
|
| 28985 | N/A 28900 | N/A 2 3/8 in60.325 mm | N/A 1.0000 in25.400 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N |
N/A
|
| 3960 | N/A 3900 | N/A 2 3/8 in60.325 mm | N/A 1.4330 in36.398 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 3980 | N/A 3900 | N/A 2 3/8 in60.325 mm | N/A 1.1830 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 557A | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 1.4440 in36.678 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 558 | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 1.4440 in36.678 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 5582 | N/A 5500 | N/A 2 3/8 in60.325 mm | N/A 1.7230 in43.764 mm | N/A 63000 lbf280000 N | N/A 73500 lbf327000 N |
N/A
|
| 5583 | N/A 5500 | N/A 2 3/8 in60.325 mm | N/A 1.7230 in43.764 mm | N/A 63000 lbf280000 N | N/A 73500 lbf327000 N |
N/A
|
| 5583V | N/A 5500 | N/A 2 3/8 in60.325 mm | N/A 1.7230 in43.764 mm | N/A 63000 lbf280000 N | N/A 73500 lbf327000 N |
N/A
|
| 558A | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 1.4440 in36.678 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 637 | N/A 635 | N/A 2 3/8 in60.325 mm | N/A 1.625 in41.275 mm | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N |
N/A
|
| 6376 | N/A 6300 | N/A 2 3/8 in60.325 mm | N/A 2.2050 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 65237 | N/A 65000 | N/A 2 3/8 in60.325 mm | N/A 1.75 in44.45 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N |
N/A
|
| 65237A | N/A 65000 | N/A 2 3/8 in60.325 mm | N/A 1.75 in44.45 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N |
N/A
|
| 78238 | N/A 78000 | N/A 2 3/8 in60.325 mm | N/A 1.3085 in33.236 mm | N/A 45600 lbf203000 N | N/A 43400 lbf193000 N |
N/A
|
| 78238C | N/A 78000C | N/A 2 3/8 in60.325 mm | N/A 1.3085 in33.236 mm | N/A 53200 lbf237000 N | N/A 52600 lbf234000 N |
N/A
|