Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

82680X N/A 82600 N/A 7 in177.800 mm N/A 2.4375 in61.913 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
94700 N/A 94000 N/A 7 in177.800 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94700W N/A 94000 N/A 7 in177.800 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94703W N/A 94000 N/A 7 in177.800 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
EE222070 N/A 222000 N/A 7 in177.800 mm N/A 3.3750 in85.725 mm N/A 215000 lbf954000 N N/A 361000 lbf1600000 N N/A CAD Icon (for items table)
EE280702 N/A 280000 N/A 7 in177.800 mm N/A 2.7207 in69.106 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE350701 N/A N/A 7 in177.800 mm N/A 3.7500 in95.250 mm N/A 338000 lbf1500000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
EE420701 N/A 420000 N/A 7 in177.800 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE470073 N/A 470000 N/A 7 in177.800 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE470078 N/A 470000 N/A 7 in177.800 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE470078X N/A 470000 N/A 7 in177.800 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE607070 N/A N/A 7 in177.800 mm N/A 3.0625 in77.788 mm N/A 239000 lbf1060000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
EE780705 N/A 780000 N/A 7 in177.800 mm N/A 2.375 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
EE780706 N/A 780000 N/A 7 in177.800 mm N/A 2.375 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
EE91702 N/A 91000 N/A 7 in177.800 mm N/A 2.5 in63.5 mm N/A 110000 lbf490000 N N/A 163000 lbf723000 N N/A CAD Icon (for items table)
H239640 N/A H239600 N/A 7 in177.800 mm N/A 3.3750 in85.725 mm N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A CAD Icon (for items table)
HM237545 N/A HM237500 N/A 7 in177.800 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237545WA N/A HM237500 N/A 7 in177.800 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
K36990 N/A N/A 7 in177.800 mm N/A 1.1875 in30.163 mm N/A 47000 lbf209000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
LL735448 N/A N/A 7 in177.800 mm N/A 0.9375 in23.813 mm N/A 27100 lbf121000 N N/A 55500 lbf247000 N N/A CAD Icon (for items table)
LL735449 N/A N/A 7 in177.800 mm N/A 0.8125 in20.638 mm N/A 27500 lbf122000 N N/A 56600 lbf252000 N N/A CAD Icon (for items table)
M236848 N/A N/A 7 in177.800 mm N/A 2.125 in53.975 mm N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A CAD Icon (for items table)
M236849 N/A N/A 7 in177.800 mm N/A 2.125 in53.975 mm N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A CAD Icon (for items table)
M236849H N/A N/A 7 in177.800 mm N/A 2.125 in53.975 mm N/A 115000 lbf511000 N N/A 195000 lbf868000 N N/A CAD Icon (for items table)
M238840 N/A M238800 N/A 7 in177.800 mm N/A 2.1875 in55.563 mm N/A 114000 lbf508000 N N/A 225000 lbf999000 N N/A CAD Icon (for items table)
M336946 N/A N/A 7 in177.800 mm N/A 2.2500 in57.150 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
NA87700 N/A N/A 7 in177.800 mm N/A 2.125 in53.975 mm N/A N/A N/A CAD Icon (for items table)
NA94700 N/A N/A 7 in177.800 mm N/A 2.8125 in71.4375 mm N/A N/A N/A CAD Icon (for items table)
NA87700SW N/A N/A 7 in177.800 mm N/A 2.125 in53.975 mm N/A N/A N/A CAD Icon (for items table)
M336948 N/A N/A 7.0313 in178.595 mm N/A 2.2500 in57.150 mm N/A 117000 lbf521000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
M336949A N/A N/A 7.0625 in179.388 mm N/A 2.375 in60.325 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
M336949 N/A N/A 7.0840 in179.934 mm N/A 2.2500 in57.150 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
93708 N/A 93000 N/A 7.0856 in179.974 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX163311 N/A N/A 7.0856 in179.974 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
67875 N/A 67800 N/A 7.0866 in180 mm N/A 1.8110 in45.999 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
HM237547 N/A HM237500 N/A 7.0866 in180 mm N/A 2.6875 in68.263 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A CAD Icon (for items table)
EE280720X N/A 280000 N/A 7.2047 in182.999 mm N/A 2.7207 in69.106 mm N/A 133000 lbf591000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
67883 N/A 67800 N/A 7 1/4 in184.150 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
KLL537649 N/A N/A 7 1/4 in184.150 mm N/A 1.0000 in25.400 mm N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A CAD Icon (for items table)
KLM236749 N/A N/A 7 1/4 in184.150 mm N/A 1.2992 in33.000 mm N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A CAD Icon (for items table)
LL537649 N/A LL537600 N/A 7 1/4 in184.150 mm N/A 1.0000 in25.400 mm N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A CAD Icon (for items table)
LM236749 N/A N/A 7 1/4 in184.150 mm N/A 1.2992 in33.000 mm N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A CAD Icon (for items table)
LM637349NW N/A N/A 7 1/4 in184.150 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
67884 N/A 67800 N/A 7.3750 in187.325 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
87737 N/A 87000 N/A 7.3750 in187.325 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
H239649 N/A H239600 N/A 7.3750 in187.325 mm N/A 3.3750 in85.725 mm N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A CAD Icon (for items table)
M238849 N/A M238800 N/A 7.3750 in187.325 mm N/A 2.1875 in55.563 mm N/A 123000 lbf548000 N N/A 225000 lbf999000 N N/A CAD Icon (for items table)
M239447 N/A N/A 7.4700 in189.738 mm N/A 2.2500 in57.150 mm N/A 119000 lbf531000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table)
67886 N/A 67800 N/A 7.4834 in190.078 mm N/A 1.8110 in45.999 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
M239449 N/A N/A 7.4990 in190.475 mm N/A 2.2500 in57.150 mm N/A 113000 lbf501000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »