COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

9275 N/A 9200 N/A 2 3/8 in N/A 1.8125 in N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
H715332 N/A H715300 N/A 2 3/8 in N/A 1.8125 in N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
HH814542 N/A HH814500 N/A 2 3/8 in N/A 2.0750 in N/A 79600 lbf354000 N N/A 101000 lbf451000 N N/A CAD Icon (for items table)
HM212044 N/A N/A 2 3/8 in N/A 1.5100 in N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM813841 N/A HM813800 N/A 2 3/8 in N/A 1.4375 in N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM813841A N/A HM813800 N/A 2 3/8 in N/A 1.4375 in N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM911245 N/A HM911200 N/A 2 3/8 in N/A 1.3125 in N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
NA558 N/A N/A 2 3/8 in N/A 1.5625 in N/A N/A N/A CAD Icon (for items table)
NA558SW N/A N/A 2 3/8 in N/A 1.5625 in N/A N/A N/A CAD Icon (for items table)
392 N/A 395 N/A 2 7/16 in N/A 0.8660 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392A N/A 395 N/A 2 7/16 in N/A 0.8660 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
554 N/A 555 N/A 2 7/16 in N/A 1.4440 in N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
9178 N/A N/A 2 7/16 in N/A 2.0625 in N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
9180 N/A N/A 2 7/16 in N/A 1.8125 in N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
9181 N/A N/A 2 7/16 in N/A 1.8125 in N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
H715334 N/A H715300 N/A 2 7/16 in N/A 1.8125 in N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H913842 N/A N/A 2 7/16 in N/A 1.5625 in N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
H913843 N/A N/A 2 7/16 in N/A 1.5625 in N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM813843 N/A HM813800 N/A 2 7/16 in N/A 1.4375 in N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM911249 N/A HM911200 N/A 2 7/16 in N/A 1.3125 in N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
28990 N/A 28900 N/A 2.4400 in N/A 0.9688 in N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
28995 N/A 28900 N/A 2.4700 in N/A 1.0000 in N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
L910349 N/A N/A 2.4995 in N/A 0.6102 in N/A 9850 lbf43800 N N/A 14000 lbf62300 N N/A CAD Icon (for items table)
29585 N/A 29500 N/A 2 1/2 in N/A 1.0000 in N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29586 N/A 29500 N/A 2 1/2 in N/A 1.0000 in N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »