Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

470975 N/A 470000 N/A 7.5 in190.5 mm N/A 3.3125 in84.138 mm N/A 212000 lbf944000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
67885 N/A 67800 N/A 7.5 in190.5 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
67890H N/A 67800 N/A 7.5 in190.5 mm N/A 1.9685 in50 mm N/A 86800 lbf386000 N N/A 168000 lbf749000 N N/A CAD Icon (for items table)
82788 N/A 82700 N/A 7.5 in190.5 mm N/A 2.1875 in55.563 mm N/A 130000 lbf577000 N N/A 239000 lbf1060000 N N/A CAD Icon (for items table)
87750 N/A 87000 N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
87750C N/A 87000 N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A 91200 lbf406000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
93750 N/A 93000 N/A 7.5 in190.5 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX835560 N/A N/A 7.5 in190.5 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX920827 N/A N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 416000 lbf1850000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
EE210753 N/A 210000 N/A 7.5 in190.5 mm N/A 2.4375 in61.913 mm N/A 152000 lbf678000 N N/A 235000 lbf1050000 N N/A CAD Icon (for items table)
EE350750 N/A N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 370000 lbf1640000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
EE420751 N/A 420000 N/A 7.5 in190.5 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE470075 N/A 470000 N/A 7.5 in190.5 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE607075 N/A N/A 7.5 in190.5 mm N/A 3.0625 in77.788 mm N/A 239000 lbf1060000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
HH840249 N/A N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 259000 lbf1150000 N N/A 460000 lbf2050000 N N/A CAD Icon (for items table)
NA67885SW N/A 67800 N/A 7.5 in190.5 mm N/A 2.1562 in54.767 mm N/A 93600 lbf416000 N N/A N/A CAD Icon (for items table)
NA537075 N/A N/A 7.5 in190.5 mm N/A 1.3125 in33.3375 mm N/A N/A N/A CAD Icon (for items table)
M239448A N/A N/A 7.5290 in191.237 mm N/A 2.3125 in58.738 mm N/A 113000 lbf501000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table)
67887 N/A 67800 N/A 7.5625 in192.088 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
67891H N/A 67800 N/A 7.5625 in192.088 mm N/A 1.9685 in50 mm N/A 86800 lbf386000 N N/A 168000 lbf749000 N N/A CAD Icon (for items table)
87762 N/A 87000 N/A 7.6250 in193.675 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
67888 N/A 67800 N/A 7.6762 in194.975 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
93775 N/A 93000 N/A 7.7500 in196.850 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
KL540049 N/A N/A 7.7500 in196.850 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
KL540049N N/A N/A 7.7500 in196.850 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
KLL639249 N/A N/A 7.7500 in196.850 mm N/A 0.9062 in23.017 mm N/A 38800 lbf172000 N N/A 76300 lbf340000 N N/A CAD Icon (for items table)
L540049 N/A L540000 N/A 7.7500 in196.850 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
LL639249 N/A N/A 7.7500 in196.850 mm N/A 0.9062 in23.017 mm N/A 38800 lbf172000 N N/A 76300 lbf340000 N N/A CAD Icon (for items table)
LM739749 N/A LM739700 N/A 7.7500 in196.850 mm N/A 1.5625 in39.688 mm N/A 71600 lbf318000 N N/A 161000 lbf718000 N N/A CAD Icon (for items table)
LM739749WE N/A N/A 7.7500 in196.850 mm N/A 1.6938 in43.023 mm N/A 71600 lbf318000 N N/A 161000 lbf718000 N N/A CAD Icon (for items table)
67982 N/A 67900 N/A 7.8720 in199.949 mm N/A 1.9375 in49.213 mm N/A 105000 lbf468000 N N/A 178000 lbf790000 N N/A CAD Icon (for items table)
93787A N/A 93000 N/A 7.8720 in199.949 mm N/A 3.0460 in77.368 mm N/A 155000 lbf690000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
KL540048 N/A N/A 7.874 in200 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
KL540048N N/A N/A 7.874 in200 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
L540048 N/A L540000 N/A 7.874 in200 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
93787 N/A 93000 N/A 7 7/8 in200.025 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
EE130787 N/A 130000 N/A 7 7/8 in200.025 mm N/A 2.7500 in69.850 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
H247535 N/A H247500 N/A 7 7/8 in200.025 mm N/A 4.4375 in112.713 mm N/A 377000 lbf1670000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table)
H247536 N/A H247500 N/A 7 7/8 in200.025 mm N/A 4.4375 in112.713 mm N/A 398000 lbf1770000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
HH144642 N/A N/A 7 7/8 in200.025 mm N/A 4.3750 in111.125 mm N/A 474000 lbf2110000 N N/A 585000 lbf2600000 N N/A CAD Icon (for items table)
HM743337 N/A HM743300 N/A 7 7/8 in200.025 mm N/A 2.7500 in69.850 mm N/A 206000 lbf917000 N N/A 353000 lbf1570000 N N/A CAD Icon (for items table)
LM241147 N/A N/A 7 7/8 in200.025 mm N/A 1.8125 in46.038 mm N/A 85800 lbf382000 N N/A 162000 lbf721000 N N/A CAD Icon (for items table)
M241542 N/A M241500 N/A 7 7/8 in200.025 mm N/A 2.4375 in61.913 mm N/A 126000 lbf560000 N N/A 238000 lbf1060000 N N/A CAD Icon (for items table)
M241543 N/A M241500 N/A 7 7/8 in200.025 mm N/A 2.2813 in57.945 mm N/A 135000 lbf600000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M241545 N/A M241500 N/A 7.9060 in200.812 mm N/A 2.4375 in61.913 mm N/A 126000 lbf560000 N N/A 238000 lbf1060000 N N/A CAD Icon (for items table)
EE420793 N/A 420000 N/A 7 15/16 in201.613 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE420793W N/A 420000 N/A 7 15/16 in201.613 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
67983 N/A 67900 N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
93800 N/A 93000 N/A 8 in203.2 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800A N/A 93000 N/A 8 in203.2 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »