Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 6382 | N/A 6300 | N/A 2 1/2 in63.500 mm | N/A 2.2050 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 639 | N/A 635 | N/A 2 1/2 in63.500 mm | N/A 1.625 in41.275 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|
| 6475 | N/A 6400 | N/A 2 1/2 in63.500 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 745-S | N/A 745 | N/A 2 1/2 in63.500 mm | N/A 1.8375 in46.673 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 78248C | N/A 78000C | N/A 2 1/2 in63.500 mm | N/A 1.3085 in33.236 mm | N/A 53200 lbf237000 N | N/A 52600 lbf234000 N |
N/A
|
| 78250 | N/A 78000 | N/A 2 1/2 in63.500 mm | N/A 1.3085 in33.236 mm | N/A 45600 lbf203000 N | N/A 43400 lbf193000 N |
N/A
|
| 78250AC | N/A 78000C | N/A 2 1/2 in63.500 mm | N/A 1.3085 in33.236 mm | N/A 53200 lbf237000 N | N/A 52600 lbf234000 N |
N/A
|
| H414235 | N/A H414200 | N/A 2 1/2 in63.500 mm | N/A 1.625 in41.275 mm | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N |
N/A
|
| H414236 | N/A H414200 | N/A 2 1/2 in63.500 mm | N/A 1.625 in41.275 mm | N/A 61200 lbf272000 N | N/A 75400 lbf335000 N |
N/A
|
| H715336 | N/A H715300 | N/A 2 1/2 in63.500 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| HH914447 | N/A | N/A 2 1/2 in63.500 mm | N/A 2.125 in53.975 mm | N/A 101000 lbf451000 N | N/A 92900 lbf413000 N |
N/A
|
| HM212046 | N/A | N/A 2 1/2 in63.500 mm | N/A 1.5100 in38.354 mm | N/A 60000 lbf267000 N | N/A 62700 lbf279000 N |
N/A
|
| HM212046C | N/A | N/A 2 1/2 in63.500 mm | N/A 1.5100 in38.354 mm | N/A 54900 lbf244000 N | N/A 62700 lbf279000 N |
N/A
|
| HM212047 | N/A | N/A 2 1/2 in63.500 mm | N/A 1.5100 in38.354 mm | N/A 60000 lbf267000 N | N/A 62700 lbf279000 N |
N/A
|
| HM813842 | N/A HM813800 | N/A 2 1/2 in63.500 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM813842A | N/A HM813800 | N/A 2 1/2 in63.500 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| K3982 | N/A 3900 | N/A 2 1/2 in63.500 mm | N/A 1.1830 in30.048 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| L610549 | N/A L610500 | N/A 2 1/2 in63.500 mm | N/A 0.7500 in19.050 mm | N/A 15100 lbf67000 N | N/A 24300 lbf108000 N |
N/A
|
| LL510749 | N/A | N/A 2 1/2 in63.500 mm | N/A 0.5000 in12.700 mm | N/A 8700 lbf38700 N | N/A 12000 lbf53300 N |
N/A
|
| M111048 | N/A | N/A 2 1/2 in63.500 mm | N/A 1.0200 in25.908 mm | N/A 28700 lbf128000 N | N/A 37500 lbf167000 N |
N/A
|
| NA78250 | N/A | N/A 2 1/2 in63.500 mm | N/A 1.53125 in38.894 mm | N/A | N/A |
N/A
|
| 6464 | N/A 6400 | N/A 2.5575 in64.961 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 656 | N/A 655 | N/A 2.5575 in64.961 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 747-S | N/A 745 | N/A 2.5575 in64.961 mm | N/A 1.8375 in46.673 mm | N/A 71400 lbf318000 N | N/A 93800 lbf417000 N |
N/A
|
| 569 | N/A 565 | N/A 2.5576 in64.963 mm | N/A 1.4240 in36.170 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|