Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| H247540 | N/A H247500 | N/A 8.6604 in219.974 mm | N/A 4.4375 in112.713 mm | N/A 432000 lbf1920000 N | N/A 699000 lbf3110000 N |
N/A
|
| M244249 | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 2.4375 in61.913 mm | N/A 156000 lbf695000 N | N/A 308000 lbf1370000 N |
N/A
|
| M244249A | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 2.6250 in66.675 mm | N/A 146000 lbf649000 N | N/A 279000 lbf1240000 N |
N/A
|
| LM245833 | N/A | N/A 8.6960 in220.878 mm | N/A 2.0625 in52.388 mm | N/A 123000 lbf549000 N | N/A 214000 lbf952000 N |
N/A
|
| EE380875 | N/A | N/A 8.7500 in222.250 mm | N/A 3.7500 in95.250 mm | N/A 371000 lbf1650000 N | N/A 453000 lbf2010000 N |
N/A
|
| LM844049 | N/A LM844000 | N/A 8.8125 in223.838 mm | N/A 1.8125 in46.038 mm | N/A 116000 lbf516000 N | N/A 207000 lbf919000 N |
N/A
|
| EE130889 | N/A 130000 | N/A 8.875 in225.425 mm | N/A 2.7500 in69.850 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE430888 | N/A 430000 | N/A 8.875 in225.425 mm | N/A 3.4375 in87.313 mm | N/A 253000 lbf1120000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE710905 | N/A | N/A 8.9500 in227.330 mm | N/A 2.4375 in61.913 mm | N/A 215000 lbf955000 N | N/A 287000 lbf1280000 N |
N/A
|
| EE113089 | N/A 113000 | N/A 8.9920 in228.397 mm | N/A 3.3750 in85.725 mm | N/A 287000 lbf1270000 N | N/A 361000 lbf1600000 N |
N/A
|
| EE113091 | N/A 113000 | N/A 8.9945 in228.460 mm | N/A 3.3750 in85.725 mm | N/A 287000 lbf1270000 N | N/A 361000 lbf1600000 N |
N/A
|
| 544090 | N/A | N/A 9 in228.600 mm | N/A 1.2500 in31.750 mm | N/A 53400 lbf238000 N | N/A 103000 lbf458000 N |
N/A
|
| 8573 | N/A 8500 | N/A 9 in228.600 mm | N/A 2.0625 in52.388 mm | N/A 126000 lbf558000 N | N/A 240000 lbf1070000 N |
N/A
|
| 88900 | N/A 88000 | N/A 9 in228.600 mm | N/A 1.9375 in49.213 mm | N/A 124000 lbf552000 N | N/A 185000 lbf821000 N |
N/A
|
| 96900 | N/A 96000 | N/A 9 in228.600 mm | N/A 2.6250 in66.675 mm | N/A 171000 lbf759000 N | N/A 319000 lbf1420000 N |
N/A
|
| EE130902 | N/A 130000 | N/A 9 in228.600 mm | N/A 2.7500 in69.850 mm | N/A 190000 lbf843000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE390090 | N/A | N/A 9 in228.600 mm | N/A 3.7500 in95.250 mm | N/A 377000 lbf1680000 N | N/A 473000 lbf2100000 N |
N/A
|
| EE430900 | N/A 430000 | N/A 9 in228.600 mm | N/A 3.4375 in87.313 mm | N/A 253000 lbf1120000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE430902 | N/A 430000 | N/A 9 in228.600 mm | N/A 3.4375 in87.313 mm | N/A 253000 lbf1120000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE700091 | N/A 700000 | N/A 9 in228.600 mm | N/A 3.7500 in95.250 mm | N/A 382000 lbf1700000 N | N/A 481000 lbf2140000 N |
N/A
|
| EE710906 | N/A | N/A 9 in228.600 mm | N/A 2.4375 in61.913 mm | N/A 215000 lbf955000 N | N/A 287000 lbf1280000 N |
N/A
|
| HH949549 | N/A HH949500 | N/A 9 in228.600 mm | N/A 4.3750 in111.125 mm | N/A 505000 lbf2240000 N | N/A 564000 lbf2510000 N |
N/A
|
| HM746646 | N/A HM746600 | N/A 9 in228.600 mm | N/A 2.7500 in69.850 mm | N/A 214000 lbf951000 N | N/A 380000 lbf1690000 N |
N/A
|
| K544090 | N/A | N/A 9 in228.600 mm | N/A 1.2500 in31.750 mm | N/A 53400 lbf238000 N | N/A 103000 lbf458000 N |
N/A
|
| M249732 | N/A M249700 | N/A 9 in228.600 mm | N/A 2.8125 in71.438 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| LM245846 | N/A | N/A 9.0625 in230.188 mm | N/A 2.0625 in52.388 mm | N/A 116000 lbf518000 N | N/A 214000 lbf952000 N |
N/A
|
| 544091 | N/A | N/A 9.1250 in231.775 mm | N/A 1.2500 in31.750 mm | N/A 53400 lbf238000 N | N/A 103000 lbf458000 N |
N/A
|
| H247545WS | N/A H247500 | N/A 9.1250 in231.775 mm | N/A 4.4375 in112.713 mm | N/A 399000 lbf1770000 N | N/A 699000 lbf3110000 N |
N/A
|
| K544091 | N/A | N/A 9.1250 in231.775 mm | N/A 1.2500 in31.750 mm | N/A 50500 lbf225000 N | N/A 103000 lbf458000 N |
N/A
|
| LL244549 | N/A | N/A 9.1250 in231.775 mm | N/A 0.8465 in21.501 mm | N/A 32900 lbf146000 N | N/A 78500 lbf349000 N |
N/A
|
| LM245848 | N/A | N/A 9.1250 in231.775 mm | N/A 2.0625 in52.388 mm | N/A 116000 lbf518000 N | N/A 214000 lbf952000 N |
N/A
|
| M246942 | N/A | N/A 9.1250 in231.775 mm | N/A 2.5625 in65.088 mm | N/A 177000 lbf789000 N | N/A 352000 lbf1570000 N |
N/A
|
| M246943 | N/A | N/A 9.1250 in231.775 mm | N/A 2.7500 in69.850 mm | N/A 166000 lbf736000 N | N/A 319000 lbf1420000 N |
N/A
|
| M249734 | N/A M249700 | N/A 9.1250 in231.775 mm | N/A 2.8125 in71.438 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249734H | N/A M249700 | N/A 9.1250 in231.775 mm | N/A 2.8125 in71.438 mm | N/A 258000 lbf1150000 N | N/A 416000 lbf1850000 N |
N/A
|
| LM545848 | N/A LM545800 | N/A 9.2460 in234.848 mm | N/A 2.125 in53.975 mm | N/A 138000 lbf613000 N | N/A 213000 lbf949000 N |
N/A
|
| LM545848AH | N/A LM545800 | N/A 9.2460 in234.848 mm | N/A 2.125 in53.975 mm | N/A 138000 lbf613000 N | N/A 213000 lbf949000 N |
N/A
|
| 8574 | N/A 8500 | N/A 9.25 in234.95 mm | N/A 2.0625 in52.388 mm | N/A 121000 lbf537000 N | N/A 227000 lbf1010000 N |
N/A
|
| 8575 | N/A 8500 | N/A 9.25 in234.95 mm | N/A 2.0625 in52.388 mm | N/A 126000 lbf558000 N | N/A 240000 lbf1070000 N |
N/A
|
| 8575X | N/A 8500 | N/A 9.25 in234.95 mm | N/A 2.0625 in52.388 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N |
N/A
|
| 88925 | N/A 88000 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm | N/A 124000 lbf552000 N | N/A 185000 lbf821000 N |
N/A
|
| 96925 | N/A 96000 | N/A 9.25 in234.95 mm | N/A 2.6250 in66.675 mm | N/A 171000 lbf759000 N | N/A 319000 lbf1420000 N |
N/A
|
| DX903631 | N/A | N/A 9.25 in234.95 mm | N/A 4.4375 in112.713 mm | N/A 464000 lbf2060000 N | N/A 699000 lbf3110000 N |
N/A
|
| H247548 | N/A H247500 | N/A 9.25 in234.95 mm | N/A 4.4375 in112.713 mm | N/A 422000 lbf1880000 N | N/A 757000 lbf3370000 N |
N/A
|
| H247549 | N/A H247500 | N/A 9.25 in234.95 mm | N/A 4.4375 in112.713 mm | N/A 377000 lbf1670000 N | N/A 699000 lbf3110000 N |
N/A
|
| H247549WS | N/A H247500 | N/A 9.25 in234.95 mm | N/A 4.4375 in112.713 mm | N/A 399000 lbf1770000 N | N/A 699000 lbf3110000 N |
N/A
|
| LM446349 | N/A LM446300 | N/A 9.25 in234.95 mm | N/A 1.8125 in46.038 mm | N/A 99200 lbf441000 N | N/A 208000 lbf926000 N |
N/A
|
| LM446349NW | N/A LM446300 | N/A 9.25 in234.95 mm | N/A 2 in50.8 mm | N/A 99200 lbf441000 N | N/A 208000 lbf926000 N |
N/A
|
| LM545849 | N/A LM545800 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm | N/A 117000 lbf519000 N | N/A 233000 lbf1040000 N |
N/A
|
| LM545849A | N/A LM545800 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm | N/A 117000 lbf519000 N | N/A 233000 lbf1040000 N |
N/A
|