Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| LM545849E | N/A LM545800 | N/A 9.25 in234.95 mm | N/A 2.125 in53.975 mm | N/A 126000 lbf560000 N | N/A 213000 lbf949000 N |
N/A
|
| LM545849V | N/A LM545800 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm | N/A 146000 lbf651000 N | N/A 233000 lbf1040000 N |
N/A
|
| M252330 | N/A M252300 | N/A 9.25 in234.95 mm | N/A 2.9375 in74.613 mm | N/A 283000 lbf1260000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252330X | N/A M252300 | N/A 9.25 in234.95 mm | N/A 2.9375 in74.613 mm | N/A 283000 lbf1260000 N | N/A 455000 lbf2030000 N |
N/A
|
| NA8575SW | N/A 8500 | N/A 9.25 in234.95 mm | N/A 2.3125 in58.738 mm | N/A 119000 lbf527000 N | N/A |
N/A
|
| LM545847 | N/A LM545800 | N/A 9.2550 in235.077 mm | N/A 2.125 in53.975 mm | N/A 138000 lbf613000 N | N/A 213000 lbf949000 N |
N/A
|
| M246947 | N/A | N/A 9.2650 in235.331 mm | N/A 2.7500 in69.850 mm | N/A 208000 lbf924000 N | N/A 319000 lbf1420000 N |
N/A
|
| M246947AA | N/A | N/A 9.2650 in235.331 mm | N/A 2.5625 in65.088 mm | N/A 208000 lbf924000 N | N/A 319000 lbf1420000 N |
N/A
|
| 88931 | N/A 88000 | N/A 9.3125 in236.538 mm | N/A 1.75 in44.45 mm | N/A 124000 lbf552000 N | N/A 185000 lbf821000 N |
N/A
|
| 88931H | N/A 88000 | N/A 9.3125 in236.538 mm | N/A 1.75 in44.45 mm | N/A 124000 lbf552000 N | N/A 185000 lbf821000 N |
N/A
|
| M246948 | N/A | N/A 9.3437 in237.330 mm | N/A 2.7500 in69.850 mm | N/A 190000 lbf845000 N | N/A 319000 lbf1420000 N |
N/A
|
| M246949 | N/A | N/A 9.3437 in237.330 mm | N/A 2.5625 in65.088 mm | N/A 177000 lbf789000 N | N/A 352000 lbf1570000 N |
N/A
|
| M249736 | N/A M249700 | N/A 9.3437 in237.330 mm | N/A 2.8125 in71.438 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| EE125094 | N/A 125000 | N/A 9.4930 in241.122 mm | N/A 2.6875 in68.263 mm | N/A 190000 lbf844000 N | N/A 345000 lbf1530000 N |
N/A
|
| 8578 | N/A 8500 | N/A 9 1/2 in241.300 mm | N/A 2.0625 in52.388 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N |
N/A
|
| EE125095 | N/A 125000 | N/A 9 1/2 in241.300 mm | N/A 2.6875 in68.263 mm | N/A 190000 lbf844000 N | N/A 345000 lbf1530000 N |
N/A
|
| EE127095 | N/A 127000 | N/A 9 1/2 in241.300 mm | N/A 2.2500 in57.150 mm | N/A 148000 lbf660000 N | N/A 282000 lbf1250000 N |
N/A
|
| EE170950 | N/A 170000 | N/A 9 1/2 in241.300 mm | N/A 2 in50.8 mm | N/A 144000 lbf643000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE275095 | N/A 275000 | N/A 9 1/2 in241.300 mm | N/A 2.7500 in69.850 mm | N/A 228000 lbf1010000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE295950 | N/A 295000 | N/A 9 1/2 in241.300 mm | N/A 4.7500 in120.650 mm | N/A 544000 lbf2420000 N | N/A 744000 lbf3310000 N |
N/A
|
| EE390095 | N/A | N/A 9 1/2 in241.300 mm | N/A 3.7500 in95.250 mm | N/A 322000 lbf1430000 N | N/A 473000 lbf2100000 N |
N/A
|
| EE923095 | N/A 923000 | N/A 9 1/2 in241.300 mm | N/A 3.9375 in100.013 mm | N/A 409000 lbf1820000 N | N/A 544000 lbf2420000 N |
N/A
|
| H249148 | N/A H249100 | N/A 9 1/2 in241.300 mm | N/A 3.9375 in100.013 mm | N/A 420000 lbf1870000 N | N/A 601000 lbf2670000 N |
N/A
|
| LL648434 | N/A LL648400 | N/A 9.5938 in243.683 mm | N/A 1.2500 in31.750 mm | N/A 60700 lbf270000 N | N/A 126000 lbf561000 N |
N/A
|
| EE126097 | N/A 126000 | N/A 9.6250 in244.475 mm | N/A 3.0000 in76.200 mm | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|
| 28880 | N/A | N/A 9.7500 in247.650 mm | N/A 0.875 in22.225 mm | N/A 35400 lbf157000 N | N/A 83900 lbf373000 N |
N/A
|
| DX281287 | N/A | N/A 9.7500 in247.650 mm | N/A 4.8750 in123.825 mm | N/A 608000 lbf2710000 N | N/A 816000 lbf3630000 N |
N/A
|
| EE170975 | N/A 170000 | N/A 9.7500 in247.650 mm | N/A 2 in50.8 mm | N/A 144000 lbf643000 N | N/A 231000 lbf1030000 N |
N/A
|
| HH249949 | N/A HH249900 | N/A 9.7500 in247.650 mm | N/A 4.6250 in117.475 mm | N/A 468000 lbf2080000 N | N/A 846000 lbf3770000 N |
N/A
|
| HH249949H | N/A HH249900 | N/A 9.7500 in247.650 mm | N/A 4.6250 in117.475 mm | N/A 554000 lbf2470000 N | N/A 846000 lbf3770000 N |
N/A
|
| HH249949V | N/A HH249900 | N/A 9.7500 in247.650 mm | N/A 4.6250 in117.475 mm | N/A 468000 lbf2080000 N | N/A 846000 lbf3770000 N |
N/A
|
| K28880 | N/A | N/A 9.7500 in247.650 mm | N/A 0.875 in22.225 mm | N/A 35400 lbf157000 N | N/A 83900 lbf373000 N |
N/A
|
| M252337 | N/A M252300 | N/A 9.7500 in247.650 mm | N/A 2.9375 in74.613 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252337WS | N/A M252300 | N/A 9.7500 in247.650 mm | N/A 2.9375 in74.613 mm | N/A 283000 lbf1260000 N | N/A 455000 lbf2030000 N |
N/A
|
| M348448WS | N/A | N/A 9.7500 in247.650 mm | N/A 2.5 in63.5 mm | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| M348449 | N/A | N/A 9.7500 in247.650 mm | N/A 2.5 in63.5 mm | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| M348449WS | N/A | N/A 9.7500 in247.650 mm | N/A 2.5 in63.5 mm | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| EE126098 | N/A 126000 | N/A 9.8130 in249.250 mm | N/A 3.0000 in76.200 mm | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|
| K150195 | N/A | N/A 9.9700 in253.238 mm | N/A 2.8125 in71.438 mm | N/A 258000 lbf1150000 N | N/A 416000 lbf1850000 N |
N/A
|
| L848848XX | N/A L848800 | N/A 9.999 in253.975 mm | N/A 1.6339 in41.501 mm | N/A 76300 lbf340000 N | N/A 161000 lbf715000 N |
N/A
|
| L848849 | N/A L848800 | N/A 9.999 in253.975 mm | N/A 1.6339 in41.501 mm | N/A 80800 lbf360000 N | N/A 161000 lbf715000 N |
N/A
|
| LM249747NW | N/A LM249700 | N/A 9.999 in253.975 mm | N/A 2 in50.8 mm | N/A 138000 lbf613000 N | N/A 214000 lbf951000 N |
N/A
|
| 29875 | N/A 29800 | N/A 10 in254 mm | N/A 0.875 in22.225 mm | N/A 33900 lbf151000 N | N/A 87800 lbf391000 N |
N/A
|
| EE134100 | N/A 134000 | N/A 10 in254 mm | N/A 2.3125 in58.738 mm | N/A 153000 lbf679000 N | N/A 299000 lbf1330000 N |
N/A
|
| EE251001 | N/A | N/A 10 in254 mm | N/A 2.1875 in55.563 mm | N/A 176000 lbf782000 N | N/A 313000 lbf1390000 N |
N/A
|
| EE275100 | N/A 275000 | N/A 10 in254 mm | N/A 2.7500 in69.850 mm | N/A 228000 lbf1010000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE620100 | N/A | N/A 10 in254 mm | N/A 4.1250 in104.775 mm | N/A 404000 lbf1800000 N | N/A 603000 lbf2680000 N |
N/A
|
| EE822100 | N/A 822000 | N/A 10 in254 mm | N/A 2.875 in73.025 mm | N/A 264000 lbf1180000 N | N/A 392000 lbf1740000 N |
N/A
|
| EE941002 | N/A 940000 | N/A 10 in254 mm | N/A 2.9375 in74.613 mm | N/A 348000 lbf1550000 N | N/A 471000 lbf2090000 N |
N/A
|
| HH258232 | N/A HH258200 | N/A 10 in254 mm | N/A 5.5625 in141.288 mm | N/A 645000 lbf2870000 N | N/A 1270000 lbf5650000 N |
N/A
|