COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

3992 N/A 3900 N/A 2.6250 in N/A 1.1505 in N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3994 N/A 3900 N/A 2.6250 in N/A 1.1830 in N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
479 N/A 475 N/A 2.6250 in N/A 1.1420 in N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
495AA N/A 495 N/A 2.6250 in N/A 1.1720 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
5553 N/A 5500 N/A 2.6250 in N/A 2.0355 in N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
560 N/A 555 N/A 2.6250 in N/A 1.4440 in N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
6386 N/A 6300 N/A 2.6250 in N/A 2.2050 in N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6386A N/A 6300 N/A 2.6250 in N/A 2.2050 in N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6386V N/A 6300 N/A 2.6250 in N/A 2.2050 in N/A 85600 lbf381000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6389 N/A 6300 N/A 2.6250 in N/A 2.2050 in N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
641 N/A 635 N/A 2.6250 in N/A 1.625 in N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
H414242 N/A H414200 N/A 2.6250 in N/A 1.625 in N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H715341 N/A H715300 N/A 2.6250 in N/A 1.8125 in N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715341A N/A H715300 N/A 2.6250 in N/A 1.8125 in N/A 56000 lbf249000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
HH814547 N/A HH814500 N/A 2.6250 in N/A 2.2500 in N/A 76100 lbf339000 N N/A 95000 lbf423000 N N/A CAD Icon (for items table)
HH914449 N/A N/A 2.6250 in N/A 2.125 in N/A 101000 lbf451000 N N/A 92900 lbf413000 N N/A CAD Icon (for items table)
HM212049 N/A N/A 2.6250 in N/A 1.5100 in N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM212049A N/A N/A 2.6250 in N/A 1.5100 in N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM212049X N/A N/A 2.6250 in N/A 1.5100 in N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
HM813844 N/A HM813800 N/A 2.6250 in N/A 1.4375 in N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM813844P N/A HM813800 N/A 2.6250 in N/A 1.4375 in N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
K149541 N/A 395 N/A 2.6250 in N/A 1.2205 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
KH414242 N/A N/A 2.6250 in N/A 1.625 in N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
KHM212049 N/A N/A 2.6250 in N/A 1.5100 in N/A 54900 lbf244000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
L812147 N/A N/A 2.6250 in N/A 0.6790 in N/A 18600 lbf82900 N N/A 20000 lbf89100 N N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »