Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| HH953749 | N/A HH953700 | N/A 10 in254 mm | N/A 4.7500 in120.650 mm | N/A 603000 lbf2680000 N | N/A 694000 lbf3090000 N |
N/A
|
| HM252343 | N/A HM252300 | N/A 10 in254 mm | N/A 3.1406 in79.771 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252344 | N/A HM252300 | N/A 10 in254 mm | N/A 3.1406 in79.771 mm | N/A 348000 lbf1550000 N | N/A 475000 lbf2110000 N |
N/A
|
| LL648449 | N/A LL648400 | N/A 10 in254 mm | N/A 1.2500 in31.750 mm | N/A 57300 lbf255000 N | N/A 126000 lbf561000 N |
N/A
|
| LM249748 | N/A LM249700 | N/A 10 in254 mm | N/A 1.6875 in42.863 mm | N/A 138000 lbf613000 N | N/A 214000 lbf951000 N |
N/A
|
| M249749 | N/A M249700 | N/A 10 in254 mm | N/A 2.8125 in71.438 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749H | N/A M249700 | N/A 10 in254 mm | N/A 2.8125 in71.438 mm | N/A 258000 lbf1150000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749X | N/A M249700 | N/A 10 in254 mm | N/A 2.8125 in71.438 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| HM252344NA | N/A | N/A 10 in254 mm | N/A 3.40625 in86.519 mm | N/A | N/A |
N/A
|
| HM252343NA | N/A | N/A 10 in254 mm | N/A 3.40625 in86.519 mm | N/A | N/A |
N/A
|
| M349546XX | N/A M349500 | N/A 10.0630 in255.600 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf628000 N | N/A 286000 lbf1270000 N |
N/A
|
| M349547 | N/A M349500 | N/A 10.0630 in255.600 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf628000 N | N/A 286000 lbf1270000 N |
N/A
|
| M249747 | N/A M249700 | N/A 10.1250 in257.175 mm | N/A 3.0000 in76.200 mm | N/A 188000 lbf835000 N | N/A 366000 lbf1630000 N |
N/A
|
| M349549 | N/A M349500 | N/A 10.1250 in257.175 mm | N/A 2.2500 in57.150 mm | N/A 153000 lbf680000 N | N/A 321000 lbf1430000 N |
N/A
|
| M349549A | N/A M349500 | N/A 10.1250 in257.175 mm | N/A 2.2500 in57.150 mm | N/A 153000 lbf680000 N | N/A 321000 lbf1430000 N |
N/A
|
| M349549W | N/A M349500 | N/A 10.1250 in257.175 mm | N/A 2.2500 in57.150 mm | N/A 153000 lbf680000 N | N/A 321000 lbf1430000 N |
N/A
|
| EE221018 | N/A 220000 | N/A 10.1875 in258.763 mm | N/A 2.6563 in67.470 mm | N/A 213000 lbf949000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE128102 | N/A 128000 | N/A 10.2500 in260.350 mm | N/A 2.6643 in67.673 mm | N/A 208000 lbf924000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE134102 | N/A 134000 | N/A 10.2500 in260.350 mm | N/A 2.3125 in58.738 mm | N/A 153000 lbf679000 N | N/A 299000 lbf1330000 N |
N/A
|
| EE221026 | N/A 220000 | N/A 10.2500 in260.350 mm | N/A 2.6563 in67.470 mm | N/A 213000 lbf949000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE295102 | N/A 295000 | N/A 10.2500 in260.350 mm | N/A 4.7500 in120.650 mm | N/A 544000 lbf2420000 N | N/A 744000 lbf3310000 N |
N/A
|
| EE435102 | N/A 435000 | N/A 10.2500 in260.350 mm | N/A 3.3125 in84.138 mm | N/A 253000 lbf1120000 N | N/A 451000 lbf2010000 N |
N/A
|
| HM252348 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 3.1406 in79.771 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252348WS | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 3.1406 in79.771 mm | N/A 369000 lbf1640000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252349 | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 3.1406 in79.771 mm | N/A 348000 lbf1550000 N | N/A 475000 lbf2110000 N |
N/A
|
| HM252349NA | N/A | N/A 10.2500 in260.350 mm | N/A 3.40625 in86.519 mm | N/A | N/A |
N/A
|
| HM252348NA | N/A | N/A 10.2500 in260.350 mm | N/A 3.40625 in86.519 mm | N/A | N/A |
N/A
|
| NA221027SW | N/A | N/A 10.2500 in260.350 mm | N/A 2.875 in73.025 mm | N/A | N/A |
N/A
|
| LM451344 | N/A LM451300 | N/A 10.3533 in262.974 mm | N/A 2.4409 in61.999 mm | N/A 143000 lbf637000 N | N/A 296000 lbf1310000 N |
N/A
|
| 38880 | N/A | N/A 10.3750 in263.525 mm | N/A 1.1250 in28.575 mm | N/A 49800 lbf221000 N | N/A 125000 lbf554000 N |
N/A
|
| K38880 | N/A | N/A 10.3750 in263.525 mm | N/A 1.1250 in28.575 mm | N/A 49800 lbf221000 N | N/A 125000 lbf554000 N |
N/A
|
| LM451345 | N/A LM451300 | N/A 10.3750 in263.525 mm | N/A 2.2500 in57.150 mm | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451347 | N/A LM451300 | N/A 10.4321 in264.975 mm | N/A 2.4409 in61.999 mm | N/A 143000 lbf637000 N | N/A 296000 lbf1310000 N |
N/A
|
| 38884 | N/A | N/A 10.4945 in266.560 mm | N/A 1.3177 in33.470 mm | N/A 48100 lbf214000 N | N/A 118000 lbf527000 N |
N/A
|
| LL450748A | N/A | N/A 10.4945 in266.560 mm | N/A 1.3177 in33.470 mm | N/A 48800 lbf217000 N | N/A 114000 lbf507000 N |
N/A
|
| 29880 | N/A 29800 | N/A 10 1/2 in266.7 mm | N/A 0.875 in22.225 mm | N/A 33900 lbf151000 N | N/A 87800 lbf391000 N |
N/A
|
| 38885 | N/A | N/A 10 1/2 in266.7 mm | N/A 1.1250 in28.575 mm | N/A 49800 lbf221000 N | N/A 125000 lbf554000 N |
N/A
|
| 38886 | N/A | N/A 10 1/2 in266.7 mm | N/A 1.3177 in33.470 mm | N/A 50900 lbf227000 N | N/A 118000 lbf527000 N |
N/A
|
| EE275105 | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 2.7500 in69.850 mm | N/A 228000 lbf1010000 N | N/A 359000 lbf1600000 N |
N/A
|
| H852849 | N/A | N/A 10 1/2 in266.7 mm | N/A 4.6250 in117.475 mm | N/A 410000 lbf1820000 N | N/A 791000 lbf3520000 N |
N/A
|
| LL450749AA | N/A | N/A 10 1/2 in266.7 mm | N/A 1.3401 in34.039 mm | N/A 51700 lbf230000 N | N/A 114000 lbf507000 N |
N/A
|
| LM251649NW | N/A LM251600 | N/A 10 1/2 in266.7 mm | N/A 2.125 in53.975 mm | N/A 127000 lbf566000 N | N/A 269000 lbf1200000 N |
N/A
|
| LM451349 | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 2.2500 in57.150 mm | N/A 167000 lbf743000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349A | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 2.2500 in57.150 mm | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349AX | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 2.2500 in57.150 mm | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349AXV | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 2.2500 in57.150 mm | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349V | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 2.2500 in57.150 mm | N/A 152000 lbf675000 N | N/A 296000 lbf1310000 N |
N/A
|
| LM451349W | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 2.2500 in57.150 mm | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| DX991555 | N/A | N/A 10.6250 in269.875 mm | N/A 2.9375 in74.613 mm | N/A 318000 lbf1410000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252349 | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 2.9375 in74.613 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|