Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| L812148 | N/A | N/A 2.6250 in | N/A 0.6930 in | N/A 18600 lbf82900 N | N/A 20000 lbf89100 N |
N/A
|
| NA569 | N/A | N/A 2.6250 in | N/A 1.59375 in | N/A | N/A |
N/A
|
| 33269 | N/A 33000 | N/A 2 11/16 in | N/A 1.1875 in | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A
|
| 399A | N/A 395 | N/A 2 11/16 in | N/A 0.8660 in | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 399AN | N/A 395 | N/A 2 11/16 in | N/A 0.8660 in | N/A 26400 lbf117000 N | N/A 28100 lbf125000 N |
N/A
|
| 399AS | N/A 395 | N/A 2 11/16 in | N/A 0.8660 in | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 399ASN | N/A 395 | N/A 2 11/16 in | N/A 0.8660 in | N/A 26400 lbf117000 N | N/A 28100 lbf125000 N |
N/A
|
| 399AX | N/A 395 | N/A 2 11/16 in | N/A 1.4310 in | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 480 | N/A 475 | N/A 2 11/16 in | N/A 1.1420 in | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 560-S | N/A 555 | N/A 2 11/16 in | N/A 1.4440 in | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 570 | N/A 565 | N/A 2 11/16 in | N/A 1.4240 in | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 642 | N/A 635 | N/A 2 11/16 in | N/A 1.625 in | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N |
N/A
|
| 9185 | N/A | N/A 2 11/16 in | N/A 1.8125 in | N/A 76000 lbf338000 N | N/A 68700 lbf306000 N |
N/A
|
| 9278 | N/A 9200 | N/A 2 11/16 in | N/A 1.8125 in | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N |
N/A
|
| H414245 | N/A H414200 | N/A 2 11/16 in | N/A 1.625 in | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N |
N/A
|
| H414245X | N/A H414200 | N/A 2 11/16 in | N/A 1.625 in | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N |
N/A
|
| H715343 | N/A H715300 | N/A 2 11/16 in | N/A 1.8125 in | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H914841 | N/A | N/A 2 11/16 in | N/A 1.8125 in | N/A 73700 lbf328000 N | N/A 90100 lbf401000 N |
N/A
|
| 29675 | N/A 29600 | N/A 2 3/4 in | N/A 1.0000 in | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 29676 | N/A 29600 | N/A 2 3/4 in | N/A 1.0000 in | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 33275 | N/A 33000 | N/A 2 3/4 in | N/A 1.1875 in | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A
|
| 47487 | N/A 47400 | N/A 2 3/4 in | N/A 1.2813 in | N/A 40200 lbf179000 N | N/A 56000 lbf249000 N |
N/A
|
| 482 | N/A 475 | N/A 2 3/4 in | N/A 1.1420 in | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 482A | N/A 475 | N/A 2 3/4 in | N/A 1.1420 in | N/A 29900 lbf133000 N | N/A 41900 lbf186000 N |
N/A
|
| 482W | N/A 475 | N/A 2 3/4 in | N/A 1.1420 in | N/A 30500 lbf135000 N | N/A 41900 lbf186000 N |
N/A
|