Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| H715347P | N/A H715300 | N/A 2.7554 in69.987 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H916642 | N/A | N/A 2.7554 in69.987 mm | N/A 2.0938 in53.183 mm | N/A 82200 lbf366000 N | N/A 96900 lbf431000 N |
N/A
|
| 29677 | N/A 29600 | N/A 2.7559 in70 mm | N/A 1.0000 in25.400 mm | N/A 23000 lbf102000 N | N/A 37200 lbf166000 N |
N/A
|
| 34275 | N/A 34000 | N/A 2.7559 in70 mm | N/A 0.9060 in23.012 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 484 | N/A 475 | N/A 2.7559 in70 mm | N/A 1.1420 in29.007 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 570X | N/A 565 | N/A 2.7559 in70 mm | N/A 1.4240 in36.170 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 6459 | N/A 6400 | N/A 2.7559 in70 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| NA483SW | N/A 475 | N/A 2.7559 in70 mm | N/A 1.4688 in37.308 mm | N/A 32200 lbf143000 N | N/A |
N/A
|
| NA484 | N/A | N/A 2.7559 in70 mm | N/A 1.2813 in32.545 mm | N/A | N/A |
N/A
|
| NA484SW | N/A | N/A 2.7559 in70 mm | N/A 1.2813 in32.545 mm | N/A | N/A |
N/A
|
| 29680 | N/A 29600 | N/A 2.7810 in70.637 mm | N/A 1.0000 in25.400 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 29681 | N/A 29600 | N/A 2.7810 in70.637 mm | N/A 1.0000 in25.400 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 567AA | N/A 565 | N/A 2.8115 in71.412 mm | N/A 1.4240 in36.170 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 33281 | N/A 33000 | N/A 2 13/16 in71.438 mm | N/A 1.1875 in30.163 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A
|
| 47490 | N/A 47400 | N/A 2 13/16 in71.438 mm | N/A 1.2813 in32.545 mm | N/A 40200 lbf179000 N | N/A 56000 lbf249000 N |
N/A
|
| 47675 | N/A 47600 | N/A 2 13/16 in71.438 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 495-S | N/A 495 | N/A 2 13/16 in71.438 mm | N/A 1.1720 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 567A | N/A 565 | N/A 2 13/16 in71.438 mm | N/A 1.4240 in36.170 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 567-S | N/A 565 | N/A 2 13/16 in71.438 mm | N/A 1.4240 in36.170 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 644 | N/A 635 | N/A 2 13/16 in71.438 mm | N/A 1.625 in41.275 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|
| 645 | N/A 635 | N/A 2 13/16 in71.438 mm | N/A 1.625 in41.275 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|
| 645X | N/A 635 | N/A 2 13/16 in71.438 mm | N/A 1.625 in41.275 mm | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N |
N/A
|
| H414249 | N/A H414200 | N/A 2 13/16 in71.438 mm | N/A 1.625 in41.275 mm | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N |
N/A
|
| H715345 | N/A H715300 | N/A 2 13/16 in71.438 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715345P | N/A H715300 | N/A 2 13/16 in71.438 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|